Search Results for round contact
1.0-2.3 Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Push-Pull: Export Control Classification Number: EAR99: Extended Dielectric Length: ... Round Post: You May also be Interested in. 1.0-2.3 Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 282133-75.
HD-EFI Straight PCB Smooth Bore Jack End Launch 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Detent Type: Smooth Bore: Export Control Classification Number: EAR99: ... HD-EFI Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm 920-532J-53S. HD-EFI Straight Crimp Plug 1.13 mm Micro-cable 50 Ohm 920-512P-51S.
RP SMA Straight Crimp Jack 1.32 mm Micro-cable 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Jack: IP Rating: ... SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin 901-10511-2.
Network Infrastructure Products - cabelcon.com
Contact your Account Representative to understand those products that are available in your area to solve your needs. BROADBAND SOLUTIONS ... Fiber Optic Dome Closures (FODC) Fiber Optic Round Closures (FORC) Fiber Sealed Drop Closure for Hardened Cables (FSDC-H) • Common dome form factor • 144, 288, 576 splice case sizes
Amphenol to Showcase Advanced Connectivity Solutions at AI Hardware ...
The PwrBlade ® ULTRA HD+ BTB Connector System, featuring an enhanced high-power contact design capable of providing up to 100A per contact (per 4 adjacent contacts) and high-density signal options with up to 6 signal pins per column, ... Year Round Up (4) 224G (3) ComboStak (3) Conan (3) Custom Battery Connectors ...
Accelerating Network Speeds with 400G - amphenol-cs.com
From the present era of 100 to 200G per second speeds, the networking industry is ready to witness a dramatic leap into 400G. The bandwidth demands in data centers, edge computing and cloud computing are constantly increasing the traffic in cyberspace, which is leading to the quick deployment of 400G.
High Speed Cables for Next Generation Data Communication - Amphenol CS
Using our high-performance shielded twin-axial SKEWCLEAR wires, SFP passive copper cable assemblies offer both low cross-talk pair-to-pair skew. These cable assemblies are compliant to SFF-8402 MSA, SFF-8431/8432, SFF-8024, 25 Gigabit-Ethernet (25 GBASE-CU), Gigabit-Ethernet (IEEE 802.3by) and 32G Fiber Channel (32GFC Gen 6) standards, and can support a majority of SFP28-based equipment in the ...
Fiber Optic Connectors | Products - Amphenol
Boots are for round or ribbon fiber. Finger-touch-proof. Available in Multi-mode & single-mode versions. ... SIMTac08 modules are designed to receive 1 MT Ferrule packaged within a Size 8 Quadrax contact form factor. 2 versions are available: EN4165/M38999 cavities & Arinc 600 cavities. For boot or sealed sleeve. Multi-mode (12 optical ways) ...
fs1-r38-20a2-11 | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
SMA Right Angle Crimp Plug RG-316DS 50 Ohm | 132182 - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10160: Export Control Classification Number: EAR99: Frequency (Max GHz) ... SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 132145-11. SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 132123-11.
SMA PCB End Launch Jack Bulkhead 50 Ohm IP67 0.110 PCB ARC
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 3: ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9757. Related Antenna Products. External Antenna 2400-2500 5150-5825 MHz ST0226-30-003-A.
SMC Straight Jack Solder Cup Bulkhead 50 Ohm | 152127
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 10: Gender: ... SMC Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 152136. SMC Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm 152131. Contact Us. Subscribe and Stay ...
Ruggedized Solutions For Harsh Environments - Amphenol CS
Amphenol Communications Solutions Pioneers Innovation: Launches Two Made-in-India Tech Solutions at Bharat Mobility Global Expo 2025 Jan 22, 2025
SMA Right Angle Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.490 Post 0.330 PTFE 132147-23. SMA Straight Crimp Jack RG-178 RG-196 Bulkhead 50 Ohm 132286-11.
97-3102a-20 | Amphenol Global Search | Amphenol
97-3102a-14s-1s(946) yes connector, electrical, recep. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: ... 20-9 22-14 22-33 24-17 28-11 32-4 36-13 20 ...
RP-TNC Straight Crimp Jack 1.13 mm Micro-cable Bulkhead ... - Amphenol RF
Contact Finish: Gold: Contact Material: Phosphor Bronze and Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Crimp Tool: 47-10250: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: ... RP-TNC Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122248RP-10.
SMA Straight Solder Plug 0.047-inch Conformable 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: Gender: ... SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132276. SMA PCB End Launch Straight Plug 50 Ohm 0.042 PCB 132413.
KGP Aspire - Charles Industries, LLC • An Amphenol Company
Fiber Terminal Enclosures – Indoor. Fiber Wall Solutions (CFWS) Fiber Terminals, Building (CFBT) Fiber Building Terminal – Multi-Compartment (CFBT-D3)
1.0-2.3 Straight Crimp Plug Belden 1694A 75 Ohm | 282125-75 - Amphenol RF
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism: Push-Pull: Export Control Classification Number: EAR99: Frequency (Max GHz) 4: Gender: ... 1.0-2.3 Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 282112-11. 1.0-2.3 Straight PCB Jack End Launch 75 Ohm 282132-75.
Amphenol Amphenol Taiwan Corporation Sheet 1
3.2.2 Contact Copper Alloy • Contact area: Selective Gold plating • • Solder area: Matte Tin plating • Under-plating: Nickel overall 3.2.3 Shell • Stainless steel • Solder area: Nickel under-plated overall ) 3.3 Rating • Voltage rating: 30 VDC • Operating temperature: -40°C~ 85°C • Storage temperature: -40°C~ 85°C