Search Results for round contact
132384 | Amphenol Global Search | Amphenol
Under Review - Please Contact Us. Additional compliance information is available in our Compliance Center. ... SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 901-9888. SMA Straight Crimp Jack RG-58 RG-141 Times LMR 195 Bulkhead Rear Mount 50 Ohm IP67 Extreme Exposure 901-10746-EE. SMA PCB End Launch Straight Jack Bulkhead 50 Ohm 132384-10.
CA0162C22601012 Ecomate 7 Position (6 +PE) Circular Molded, - Amphenol Sine
CA0162C22601012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, M-F, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 1 Meter
Round Gasket, White - gemeco.com
Support. Cables & Adapters. Mix and Match™ Cables 1kW; Mix and Match™ Cables 600W; Mix and Match™ CHIRP Cables; Transducer Identification. B744V/VL Newer Version
MCX Straight Receptacle Plug Round Post Bulkhead Rear Mount 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Push-on: Export Control Classification Number: EAR99: Frequency (Max GHz) 6: Gender: Plug: IP Rating: Not Rated: ... Round Post: You May also be Interested in. MCX Straight PCB Jack Surface Mount 75 Ohm 252117-75.
radsok cad | Amphenol Global Search | Amphenol
The RADSOK® R8S round contact system, proven over many years, ensures efficient and reliable power transmission. The RADSOK® contact offers very high power density and enables the design of the HV connectors. The POWERSOK® product family is the benchmark in installation space and compactness, and the necessary robustness at the same time ...
N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE
N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE; N-Type Panel Mount Plug 4-Hole Round Post 50 Ohm 0.705 Post 0.590 PTFE. In stock. 082-6713-705590. ... Contact Finish: Silver: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number:
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Extended Dielectric Length: 0.157 Inches (3.99 mm) Frequency (Max GHz) ... Round Post: Thread Direction: Standard: You May also be Interested in.
Gladiator - Amphenol PCDAmphenol PCD
Spring pins (spring probes) maintain contact through shock and vibration. Fluorosilicone gasket interfacial seal that seals individual contacts and the plug to receptacle. May be supplied cabled (flat or round) or self-terminated. Power and Ground Pogo pins designed for 5A continuous current. Supports USB2.0 Data, with 90 Ω impedance
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm 122958 TNC Straight Crimp Jack 1.37 mm Micro-cable Bulkhead Rear Mount 50 Ohm 122532 TNC Straight Solder Jack 0.085-inch Conformable 0.086-inch Conformable RG-405 Bulkhead Rear Mount 50 Ohm 122400
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 0.1 Post 0.05 PTFE
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm Half Round Terminal 132159 SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm 901-9877-RFX SMA Straight Jack 50 Ohm Threaded Rear 132367
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Extended Dielectric Length: 0.180 Inches (4.57 mm) Frequency (Max GHz) 11: ... Round Post: Thread Direction: Standard: You May also be Interested in.
English - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 ...
RF Connector SMA PCB End Launch Straight Jack 50 Ohm Round Flange with Flats 0.062 High Frequency Beveled Legs. Downloads. 901-10513-3 STP 3D Model (Size: 387 kb ) ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max ...
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats Beveled Legs
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency Beveled Legs 0.010 Pin 0.093 Legs. Downloads. 901-10510-3 3D Model (Size: 387 kb ) ... Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max ...
u95 | Amphenol Global Search | Amphenol
u95-t4w1-100a view with dual barrel light pipe and round pin heat sink u95-t451-101a view with no light pipe and round pin heat sink u95-t451-100a view with quad barrel light pipe and square pin heat sink u95-t4a1-104a a.c. d c b a a b c compliant pin shortened for thinner b2b pcb application a division of amphenol corp. www.amphenol-highspeed ...
FC Connector - Excellent connection stability | Amphenol Precision Optics
The thread with anti - rotation is typical for FC connectors. They are valued for their excellent connection stability and are mainly used for measuring purposes.
7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector 7-16 Panel Mount Jack 4-Hole Flange Round Post 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors ... Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99:
Contatti Twinax - Contatti ad alta velocità | Amphenol Socapex
Se avete bisogno di una soluzione di connettori affidabile e ad alte prestazioni per gli standard MIL-STD-1553 e ARINC 429, i contatti Twinax di Amphenol Socapex sono la soluzione giusta. Questi contatti sono disponibili nella dimensione 8 e possono essere utilizzati con connettori MIL-DTL-38999, EN3645, EN4165 e ARINC600. Sono inoltre qualificati secondo gli standard EN3155-024 e EN3155-025 ...
Fiber Splice Solutions - Amphenol Broadband Solutions
Fiber Optic Round Closures (FORC) Key Features: Robust glass filled polypropylene housing Compact size for limited space applications Environmentally sealed and IP68 rated 36 splice capacity Dual feed port and two branch ports Multi-cable grommets available to use as a drop closure
Graybar’s National Training Conference - Charles Industries, LLC
Contact; Contact Us; Products; Cabinets & Enclosures. Cabinets & Enclosures; Outdoor Cabinets. Pad Mount Equipment Cabinets (CUBE PM Series Cabinets) Battery Backup Unit Cabinets (CUBE BBU Series) Site Support Cabinets (CUBE SS Series) Modular Cabinets (CUBE Modular Series) Walk-In Cabinets; Sectionalizer Cabinets; Multi-Purpose Cabinets (CUBE ...