Search Results for round contact
132118 | Amphenol Global Search | Amphenol
132118 | Amphenol Global Search | Amphenol SMA Straight Crimp Jack RG-58 RG-141 Times LMR-195 Bulkhead 50 Ohm 132118. SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm 901-9814. SMA Right Angle Solder Plug RG-401 0.250-inch Conformable Times Tflex 401 50 Ohm 132344. SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm 132291-12.
TNC Straight Receptacle Jack Round Post 4-Hole Flange 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: ... Round Post: Thread Direction: Standard: You May also be Interested in. TNC Jack Bulkhead Rear Mount 50 Ohm 122336.
Charles Fiber Optic Round Closure FORC Series ... - Charles Industries
an EMS marker installed. Contact Charles for details. 4.9 Closing the FORC Closing the unit is reverse of opening. Slide the cover on and twist until the holes line up. The installer can use a cable tie or a lock through the hole to prevent tampering. 4.10 Mounting the FORC
Ground Mount Concealment Shrouds - Charles Industries, LLC
Aesthetic Pole Adjacent Concealment Shrouds Provide Ground Based Access to Radios, Power Supplies, and other Remote Equipment. Charles Ground Mount Concealment Shrouds house radios and provide power and fiber connections to RRH at small cell locations where pole-mounted enclosures are prohibited or not desired.
N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE
RF Connector N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE. Downloads. 18 GHz N Type Connector Series Data Sheet (Size: 395 kb) ... Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number:
MD035 accelerometer magnetic mounting base for rounded surfaces
Two-footed accelerometer magnetic mounting base for use on rounded surfaces, two-pole magnet, 35 lb force, 1/4-28 tapped hole, non-isolated, 1" diameter
CA0161B22603012 Ecomate 7 Position (6 +PE) Circular Molded,
CA0161B22603012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Female to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 3 Meter
MMCX Connectors - Amphenol RF
Round Post 1 item; Cable Type (Terminates to) 0.034-inch Conformable 2 items; 0.034-inch Semi-Rigid 2 items; 0.047-inch Conformable 7 items; ... Contact Material. Beryllium Copper 55 items; Brass 44 items; Phosphor Bronze 1 item; Frequency (Max GHz) 6 95 items; Insulator Material. LCP 5 items; PTFE 95 items; Non Magnetic. No 88 items;
Broadband and Wireless Products - Charles Industries
Innovative Enclosed Solutions. Charles leverages our extensive design and manufacturing background to supply a comprehensive line of active and passive, metallic and non-metallic environmental enclosure solutions for communications and power distribution applications.
Walk-in Cabinets (WIC) | Walk-in Enclosures | Telecom Walk-in Cabinets
Fiber Optic Round Closures (FORC) Fiber Terminal Enclosures – Outdoor. 1-8 Port NIDs (CFTT/IPE) Compact Universal Enclosures (CFIT-Flex) ... Please use the WIC Ordering Guide for ordering information or CONTACT CHARLES for sales support. Addtional Outdoor Cabinets. Sectionalizer Cabinets See Products. Pad Mount Equipment Cabinets (CUBE PM Series)
IDS-6-8 Amphenol
Round Nut Receptacle 16 (for Arrangements 3-16 & 5-16 only) 17 Jam Nut Receptacle (exclude jam nut) How to Order Contact and Accesories Part Number Description ATC10- RC3C Cap with lanyard for size 3 square flange receptacle ... Contact Insertion/Removal Tool: Amphenol C10-731509-161.
L-624-1 - Amphenol
bottom, contact will release from internal retention clip. Push contact from connector front face out connector rear with round ended non-metallic rod. Rod will follow contact. (See Tool Table for applicable removal tool and correct rod diame-ter). Unwired Removal Tool (11-10050-XX): Removal procedure
N-Type Panel Mount Plug 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 11: Gender: ... Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 172224-23.
Wall Mount Enclosures | Pole Mount Enclosures | Wall Mount Cabinets
Wall / Pole Mount Cabinets (CUBE RL Series) are multi-chamber enclosures designed for traditional 19″ or 23″ rackmount equipment. Separate locking chambers offer division of provider and customer equipment access.
G-Type Straight Receptacle Jack Round Post Thread-in 75 Ohm
Contact Finish: Silver: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Push-Pull: Export Control Classification Number: EAR99: Frequency (Max GHz) 3: Gender: Jack: ... Round Post: You May also be Interested in. G-Type Straight PCB Jack Through Hole 75 Ohm 531-40070.
BNC Straight Receptacle Jack Round Post Bulkhead Front Mount 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Bayonet: Export Control Classification Number: EAR99: Gender: Jack: IP Rating: Not Rated: Impedance (Ohms) 50: ... Round Post: You May also be Interested in. BNC Right Angle PCB Jack Through Hole 50 Ohm 031-6126.
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
Contact Finish: Gold: Contact Material: Beryllium Copper: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: Frequency (Max GHz) 18: ... SMA Panel Mount Plug 4-Hole Flange Round Post 50 Ohm 901-9214-CC. SMA Straight Crimp Jack 1.32 mm Micro-cable Bulkhead 50 Ohm IP67 132389-10.
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9911 - Amphenol RF
SMA Right Angle Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.232 Post 0.140 PTFE 132318-11 SMA PCB Through Hole Straight Plug 50 Ohm 132133-11 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-2GA200000AE
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination: Solder: Coupling Mechanism: Threaded: Export Control Classification Number: EAR99: ... Round Post: Thread Direction: Standard: You May also be Interested in. N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm 000-49000.
About Amphenol - Charles Industries, LLC • An Amphenol Company
Connecting People with Technology. Founded in 1932, Amphenol Corporation has grown into one of the largest manufacturers of interconnect products in the world. The company designs, manufactures and markets electrical, electronic and fiber optic connectors, coaxial and flat-ribbon cable and interconnect systems.