Search Results for rpvcm20m16 data sheet
Product Data Sheet - Temposonics
provide absolute position data to Profibus control units by using a serial, bit synchronous, RS-485 format at a baud rate up to 12 Mbps maximum. In addition to data transmission, Profibus-DP provides powerful func - tionality for diagnostics and configuration, which is loaded into the bus using the GSD electronic device data sheet file.
Data Sheet R-Series V RH5 EtherNet/IP 551954 - Temposonics
6 Temposonics® R-Series V RH5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector outlet) MS/ER NS/RN 1 4 5 2 1 4 5 2 17 (0.67) Sensor electronics housing
Data Sheet R-Series V RF5 PROFINET (document part number: 552211)
4 Temposonics® R-Series V RF5 PROFINET Data Sheet TECHNICAL DATA 1/ These values refer to a single position measurement 2/ With position magnet # 251 416-2 3/ The flexible sensor element must be mounted in an appropriately shielded environment Output Interface PROFINET RT PROFINET IRT version 2.3 Data protocol Linear profile and encoder profile V4.2
Data Sheet - Temposonics
Data Sheet f Process Connection Size A ¾" *** B 1" *** C 1½" D 2" F 2½" G 3" H 4" J 6" X None Z Custom Flange g Float 1 * * ** X X None S 1 401513-2 S 5 200931-6 S 7 251234-2 S 8 252228-2 S 9 403374 S A 560564-2 h Float 2 X X None f Options C 5 m cable X None ***/ Only available with Sensor Pipe Options E and F and NPT Process Connection Type
Data Sheet EP2 SSI - Temposonics
Data Sheet TECHNICAL DATA Output Interface SSI (Synchronous Serial Interface) Data format Binary or Gray Data length 24; 25 bit Data transmission rate 70 kBaud*…1 MBaud, dependent on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1.0 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position
Temposonics® R-Series RD4 Position Sensors
Data Sheet 551303 J EN Operation Manual EN Profibus 24 V Filterbox EN Profibus GSD Disk EB342-0101 Profibus GSD Disk P101, P102, P105 Profibus GSD Disk P103 Profibus GSD 104 Profibus Master Simulator 4.2.28 3D Model ...
D38999 Series III PCB Connectors - Amphenol Aerospace
38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. View Download. AP-93 Plating Data Sheet Durable REACH/RoHS compliant plating for aluminum connectors, which outperforms Cadmium and exceeds 1000 hour salt spray ...
Data Sheets & Documents - ssi-sensors.com
Data Sheets & Documents. © 2023 - SSI Technologies, LLC - All Rights Reserved
B1 - TECHNICAL DATA SHEET RELEASE - Amphenol Sine
b1 - technical data sheet release - --technical data: 1) materials: connector: d-sub, male, high density 2) rohs compliant overmold: tpe cable: ka-56133 do not scale drawing materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as ...
77820 | Amphenol Global Search | Amphenol
l-2035-ae fscm 77820 october 2001 21-33121-563 m39029/78-432 * use this dimension only if shield crimp sleeve will go over the cable jacket dia and then follow type i assembly instructions part no. & bin code coaxial cable accomodated type assembly instructions stripping dimensions tools wx y x1 inner contact outer contact tool selector setting no.
Data Sheet R-Series RP PROFIBUS - Temposonics
Data Sheet TECHNICAL DATA Output Interface IEC 61158 CPF3 PROFIBUS Data format/Data transmission rate PROFIBUS-DP slave/Maximum 12 Mbit/s Measured value Position/option: Simultanous multi-position measurement with up to 20 magnets Accuracy Resolution Position 1…1000 µm (selectable) Cycle time Stroke length ≤ 500 mm 2000 mm 4500 mm 5080 mm
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
Data Sheet 3 TECHNICAL DATA Output Voltage 0…10 VDC and 10…0 VDC (minimum load controller: > 5 kΩ) Current 4(0)…20 mA or 20…4(0) mA (minimum/maximum load: 0/500 Ω) Programming Programming of set points using optional accessories Measured value Position Measurement parameters Resolution 16 bit (minimum 1 µm depending on stroke length) 1
Product Data Sheet - Temposonics
Product Data Sheet, Document Part No.: 550651 Revision F (EN) 05/2014 2 Product specifications Product overview Parameters. Specifications; OUTPUT; Measured output variable: Position: Resolution: 2 µm or 5 µm: Update times: 0.5 ms up to 1200 mm, 1.0 ms up to 2400 mm, 2.0 ms up to 4800 mm,
Absolute, Non-Contact Position Sensors Data Sheet L ... - Temposonics
Data Sheet L-Series Analog + Digital Magnetostrictive Linear Position Sensors Temposonics® Absolute, Non-Contact Position Sensors L-Series Analogue + Digital Temposonics® LD Measuring range 50 - 5000 mm • Absolute Sensor • Non-contact Measurement • Modular Construction • Stable Design • Highest Durability • Measuring Range: 50 ...
Data Sheet MH-Series MH Threaded Analog - Temposonics
Data Sheet TECHNICAL DATA Output Current 4…20 mA Voltage 0.25…4.75 VDC; 0.5…4.5 VDC Measured value Position Signal characteristic Analog output restricted by noise and ADC Measurement parameters Resolution Typ. 0.1 mm Internal sample rate 2 ms Linearity 0050…0250 mm ≤ ±0.1 mm 0255…2000 mm ±0.04 % (F.S.) 2005…2500 mm ≤ ±0.8 mm
Data Sheet E-Series EP/EL Analog - Temposonics
I 2 I Temposonics® E-Series EP/EL Analog Data Sheet 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide) Position magnet (Magnetic fi eld)
Data Sheet R-Series Rod Model RF - Temposonics
For detailed technical data and electrical connection for the outputs please see data sheets: R-Series Analog, SSI, CANbus, Profibus, EtherCAT, Ethernet/IP™, Powerlink, Profinet. I 51 I Flexible R-Series Flexible 2 Screws M4×59 hexagon socket 2.5 mm Sensor electronics housing Sensor stroke Ø7.6 mm Dead zone see table 44 49 34.6 12
C:Users orceDesktopMiniBoss Data SheetsC-MN57A4AC01-a1 - Amphenol Sine
sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass'y: 3) note reference = x 44724 morley drive
Data Sheet R-Series V RM5 POWERLINK (Doc Part No. 552117)
4 Temposonics® R-Series V RM5 POWERLINK Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RM5 with ring magnet RM5-M/-S – RM5 with threaded fl ange M18×1.5 or ¾"-16 UNF-3A, example: Connection type MXX (cable outlet)
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 micro 38999 connectors are the evolution of the mil-standard circular. Designed to meet the same harsh environmental requirements of D38999, they were developed to make scaling-down existing technology easy and risk-free.