Search Results for rpvcm20m16 data sheet
Data Sheet T-Series – TH SSI - Temposonics
®Temposonics TH SSI Data Sheet I 3 I TECHNICAL DATA See next page for “Electrical connection” 1/ With standard one shot of 16 μs 2/ With position magnet # 201 542-2 3/ If there is contact between the moving magnet including the magnet holder and the sensor rod, make sure that the maximum speed of the moving magnet is ≤ 1 m/s (Safety requirement due to ESD [Electro Static Discharge])
Data Sheet R-Series V RFV PROFINET - Temposonics
2 Temposonics® R-Series V RFV PROFINET 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
max-m12-connector-data-sheet-amphenol-industrial
speed data transmission connection systems have traditionally been implemented into commercial applications with little regard to high vibration, high temperature and overall harsh environmental demands, thus the SAE J 2839 compliant Max-M12 was born. ... max-m12-connector-data-sheet-amphenol-industrial Created Date:
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
38999 with PCB Tails Data Sheet 38999 Series III connectors are ideal for printed circuit board applications, either with rigid attachment or with flex print assembly attachment. View Download. Dualok Data Sheet Dualok is an enhanced anti-decoupling mechanism designed to perform under severe vibration environments – far exceeding the ...
CHAMBERED Application Data Sheet - temposonics.com
Please e-mail this completed application data sheet and purchase order information to: orders@mts.com Inactive zone 54 mm (2.1 in.) Inactive zone 74 mm (2.9 in.) 114 mm (4.5 in.) 2 ft. 9 6 3 1 ft 9 6 3 0 127 mm (5 in.) (Circle one) 4 mA or 20 mA Setpoint 74 mm (2.9 in.) standard (Circle one) 4 mA or 20 mA Setpoint Order length standard Level ...
Temposonics
I2 I Temposonics® MH-Series MH4 MH200 Analog/Digital Data Sheet 1. Product description and technology Temposonics® sensors can be used in versatile mobile machines without any restriction and replace contact-based linear sensors like potentio- meters. Highly dynamic systems are controlled safely by means of Temposonics® sensors, thus enhancing the productivity, availability and
Data Sheet TempoGate Smart Assistant - temposonics.com
Data Sheet TECHNICAL DATA Operation conditions Operating temperature −20…+60 °C (−4…140 °F) Ingress protection IP20 Vibration test 2g/10Hz…150Hz/2.5 h, DIN EN 60068-2-6 Shock test 15g/11ms, DIN EN 60068-2-27 EMC test Immunity: EN61000-6-2, Emission: EN61000-6-3, FCC, ISED, RED Design / Material Housing Gateway: Metal Connection ...
Data Sheet R-Series V RM5 EtherNet/IP - temposonics.com
4 Temposonics® R-Series V RM5 EtherNet/IP™ Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RM5 with ring magnet RM5-M/-S – RM5 with threaded fl ange M18×1.5 or ¾"-16 UNF-3A, example: Connection type MXX (cable outlet)
Data Sheet R-Series V RM5 PROFINET (Doc Part No. 552118)
4 Temposonics® R-Series V RM5 PROFINET IO RT & IRT Data Sheet TECHNICAL DRAWING Fig. 2: Temposonics® RM5 with ring magnet Fig. 3: Structure of RM5 PROFINET RM5-M/-S – RM5 with threaded fl ange M18×1.5 or ¾"-16 UNF-3A, example: Connection type MXX (cable outlet)
Amphenol Aerospace
Catalogs and Data Sheets Browse and download our entire collection of catalogs and data sheets Configurator Configure and download 2D drawings and 3D models for thousands of part numbers MIL-DTL-38999 Connectors MIL-DTL-38999 Series I, II, III connectors, plus new products for high power and high speed ...
Temposonics
I 2 I Temposonics® EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
2C4U4VX065X06Fwxys4 - Amphenol Antenna Solutions
Panel, 2FT, 20-Port, 65°, (2x) 696-960 | (4x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
3) mechanical data: temperature range: -20°c to +105°c protection: ip67 (mated condition) mating cycles: >500 vibration resistance per mil-std-202 method 204 thermo shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 13a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms
Data Sheet EH CANopen - temposonics.com
Data Sheet TECHNICAL DATA Output Interface CAN System ISO 11898 Data protocol CANopen: CIA standard DS 301 V3.0/encoder profile DS 406 V3.1 Baud rate, kBit/s Cable length, m 1000 800 500 250 125 < 25 < 50 < 100 < 250 < 500 The sensor will be supplied with ordered baud rate, changeable by customer via LSS
5 pin | Amphenol Global Search | Amphenol
Data Sheet R-Series V RH5 EtherCAT - Temposonics Connection type 2 × M12 female connectors (5 pin), 1 × M8 male connector (4 pin) or 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) Operating voltage 12…30 VDC ±20 % (9.6…36 VDC) Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ...
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
sheet of description item this drawing is supplied for information only. design features, specifications and performance data ... technical data: can be used with mating male receptacle # ca0161g113005 can be used with mating female receptacle # ca0161f113005 ca0161c223xx012 ( ) meters www.amphenol.com 1 2 3 1 3 2
Temposonics
Data Sheet I 3 I TECHNICAL DATA Output Voltage 0…10 VDC and 10…0 VDC (minimum load controller: > 5 kΩ) Current 4(0)…20 mA or 20…4(0) mA (minimum / maximum load: 0 / 500 Ω) Programming Programming of set points using optional accessories Measured value Position Measurement parameters Resolution 116 bit (minimum 1 µm depending on ...
Temposonics
I 6 I Temposonics® EP / EL Analog Data Sheet b Design 0 Without position magnet (order separately) a Sensor model L Ultra low profile P Compact profile d Connection type D 3 4 M12 (5 pin) male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. ORDER CODE f Output