Search Results for rpvcm20m16 data sheet
Data Sheet R-Series Rod Model RF - Temposonics
For detailed technical data and electrical connection for the outputs please see data sheets: R-Series Analog, SSI, CANbus, Profibus, EtherCAT, Ethernet/IP™, Powerlink, Profinet. I 51 I Flexible R-Series Flexible 2 Screws M4×59 hexagon socket 2.5 mm Sensor electronics housing Sensor stroke Ø7.6 mm Dead zone see table 44 49 34.6 12
Mil-Spec Contacts | Products | Amphenol Aerospace
MIL-DTL-38999 Series III, II, I Contacts 38999 Application Tools 38999 Assembly Instructions 26482 Contact Information 26482 Assembly Tools 83723 Contact Information 83723 Assembly Tools MIL-DTL-83723 (Pyle) Contacts and Tools Class L Contact Information Class L Installation Instructions
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
sheet of description item this drawing is supplied for information only. design features, specifications and performance data ... technical data: can be used with mating male receptacle # ca0161g113005 can be used with mating female receptacle # ca0161f113005 ca0161c223xx012 ( ) meters www.amphenol.com 1 2 3 1 3 2
Data Sheet EH CANopen - temposonics.com
Data Sheet TECHNICAL DATA Output Interface CAN System ISO 11898 Data protocol CANopen: CIA standard DS 301 V3.0/encoder profile DS 406 V3.1 Baud rate, kBit/s Cable length, m 1000 800 500 250 125 < 25 < 50 < 100 < 250 < 500 The sensor will be supplied with ordered baud rate, changeable by customer via LSS
R-Series V RM5 - Temposonics
Discover the latest generation of R-Series V RM5 high-performance sensors with robust stainless steel housing. IP68/IP69 protection classes for long-term position measurements in demanding environments. Corrosion-resistant and powerful even in dusty conditions. Water resistant. Quick replacement in the housing saves time and costs. CE, UL/CUL, EAC and UKCA certified.
CUSTOMER OUTLINE DRAWING MIL-C-39012 INSPECTION - Amphenol RF
or disclosed by said drawings, specifications, or other data. SHEET 2 OF 2 K.CAPOZZI 09-Nov-16 SCALE: 5.0:1.0 TITLE TNC STR PLUG MIL-CRIMP (CATEGORY C) FOR RG55/U, 142/U & 223/U CABLES APPROVED DATE Amphenol RF www.amphenolrf.com DATE 09-Jul-75 ENGINEER H.G. HUTTER MATERIAL SEE NOTES DATE 24-Nov-10 DRAWN ABHAYA KISHORE FINISH DRAWING NO.31-2253 ...
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
RS-422 interface. The data format is serial, 4800 Baud, 8-bit data length. Please contact the factory for additional parameter upload protocol details. MTS Sensors Temposonics® Linear-Position Sensors - Product Data Sheet 3 E-Series, Model ER, Document Part No.: 550996, Revision E 02/11, 07/11, 04/13
Data Sheet EP2 Start/Stop - Temposonics
Data Sheet TECHNICAL DATA Output Start/Stop RS-422 differential signal Serial parameter upload available for: stroke length, offset, gradient, status, serial number and manufacturer number. Measured variable Position, Option: Multi-position measurement with a maximum of 2 magnets Measurement parameters Resolution Controller dependent
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
3) mechanical data: temperature range: -20°c to +105°c protection: ip67 (mated condition) mating cycles: >500 vibration resistance per mil-std-202 method 204 thermo shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 13a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms
EMI/EMP Filter Protection | Products | Amphenol Aerospace
Catalogs and Data Sheets Spark TV Videos Blog Industry Briefs Market Connector Facility Documents. Termination Instructions AS9100/ISO9001 Certification ...
GENERATION - Temposonics
Data Sheet Fig. 4: Connector wiring D70 Fig. 5: Connector wiring cable output CONNECTOR WIRING D70 Signal + power supply M16 male connector Pin Function 1 2 4 6 3 5 7 View on sensor 1 Data (−) 2 Data (+) 3 Clock (+) 4 Clock (−) 5 +12…30 VDC (±20 %) 6 DC Ground (0 V) 7 Not connected HXX / PXX / RXX / TXX Signal + power supply Cable Color ...
550905G M-Series Model MR Sanitary Application data sheet ... - Temposonics
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
Data Sheet E-Series EP2 Analog - Temposonics
I 2 I Temposonics® E-Series EP2 Analog Fig. 1: Time-of-flight based magnetostrictive position sensing principle Fig. 2: Plastic granulate for injection molding or extrusion 4 5 3 1 Measurement Cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter
Data Sheet MXR Analog - temposonics.com
Data sheet MXR Sensor I4I SENSOR MODEL M X R 1-3 MXR = Externally mounted sensor with self-contained housing SENSOR STYLES = S 4 S = Version S Electronics STROKE LENGTH (ORDER LENGTH) M 5-8 — — — M = Millimeters 100…500 mm in 50 mm increments CONNECTION TYPE N 9-11 N _ _ = Integrated: Key orientations (See Figure 3) (90° M12 connector plugged):
Temposonics® E-Series EH Position Sensors
Data Sheet 551296 F: EN Operation Manual 551774 B: EN EDS file 3D Model IO-Link Document Part No. Revision Language Download Data Sheet 551816 B: EN Operation Manual 551845 E: EN IODD file For sensors up to and including production week 22/2018 ...
SGX - SGX Sensortech Sensor
Head office. Switzerland, Courtils 1, 2035 Corcelles-Cormondreche +41 (0) 32 732 16 70. contact@sgxsensortech.com
Data Sheet EP2 Start/Stop - Temposonics
Data Sheet TECHNICAL DATA Output Start/Stop RS-422 differential signal Serial parameter upload available for: stroke length, offset, gradient, status, serial number and manufacturer number. Measured variable Position, Option: Multi-position measurement with a maximum of 2 magnets Measurement parameters Resolution Controller dependent