Search Results for rpvcm20m16 data sheet
Temposonics
I 2 I Temposonics® EH Analog Data Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
550905G M-Series Model MR Sanitary Application data sheet ... - Temposonics
temposonics.com UNITED STATES Temposonics, LLC Phone: +1 919 677-0100 E-Mail: info.us@temposonics.com GERMANY Temposonics GmbH & Co. KG Phone: +49 2351 9587-0
CHAMBERED Application Data Sheet - temposonics.com
Please e-mail this completed application data sheet and purchase order information to: orders@mts.com Inactive zone 54 mm (2.1 in.) Inactive zone 74 mm (2.9 in.) 114 mm (4.5 in.) 2 ft. 9 6 3 1 ft 9 6 3 0 127 mm (5 in.) (Circle one) 4 mA or 20 mA Setpoint 74 mm (2.9 in.) standard (Circle one) 4 mA or 20 mA Setpoint Order length standard Level ...
Data Sheet R-Series V RFV SSI - Temposonics
3 Temposonics® R-Series V RFV SSI TECHNICAL DATA 1/ With standard one shot of 16 μs 2/ Sensor with standard settings. Further information can be found in the operation manual R-Series V SSI (document part number: 552011) 3/ With position magnet # 251 416-2 4/ The flexible sensor element must be mounted in an appropriately shielded environment Output
Data Sheet TempoLink smart assistant - Temposonics
Data Sheet TECHNICAL DATA Operating conditions Operating temperature −20…+60 °C (−4…+140 °F) Humidity 10…90 % relative humidity, no condensation Ingress protection IP30 Design/Material Housing ABS plastic Dimensions (h × w × d) 54 × 44 × 53 mm (2.1 × 1.7 × 2 in.) Electrical connection Connection type 1 × micro USB
SGX-4NH3-1000 Datasheet - SGX Sensortech
LIFETIME INTRINSIC SAFETY DATA Long Term Output Drift < 20% per annum Max at 2000ppm 0.3 mA Recommended Storage Temp 0°C to 20°C Max o/c Voltage 1.3 V Expected Operating Life > 24 months in air Max s/c Current <1.0 A Output signal 8 ± 4 nA / ppm Typical Baseline Range (pure air) ±10ppm NH 3 equivalent T90 Response Time < 75 seconds
High Density 38999 Style Connectors - Amphenol Aerospace
HD38999 Data Sheet The HD38999 family of connectors has 30% more contact density than the highest density Mil Spec 38999 connectors of its size. View Download. 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. View ...
THDM Connector - Amphenol Fiber Systems International (AFSI)
The THDM is a rugged fiber optic connector for military and aerospace applications.
Temposonics® G-Series GTE Position Sensors
Data Sheet 551386 E: EN Operation Manual 551482 D: EN 3D Model CE & ATEX NEC/CEC IECEx EAC CCC UKCA : Industrial Position Sensors Toggle Sub Menu. R-Series V Position Sensors Toggle Sub Menu. R-Series V RH5 R-Series V RP5 R-Series V RM5 R-Series V RF5 R-Series V RFV ...
Data Sheet - Temposonics
Data Sheet f Process Connection Size A ¾" *** B 1" *** C 1½" D 2" F 2½" G 3" H 4" J 6" X None Z Custom Flange g Float 1 * * ** X X None S 1 401513-2 S 5 200931-6 S 7 251234-2 S 8 252228-2 S 9 403374 S A 560564-2 h Float 2 X X None f Options C 5 m cable X None ***/ Only available with Sensor Pipe Options E and F and NPT Process Connection Type
A1 - TECHNICAL DATA SHEET RELEASE 02/06/14 KMM RFC - Amphenol Sine
a1 - technical data sheet release 02/06/14 kmm rfc technical data: 1) materials: housing body: zinc die cast, nickel plated insulation insert: thermoplastic, ul 94/v-0 contact: gold flash plating over copper alloy seal and o-ring: nbr (nitrile butadiene rubber) mating cycles: >500
Absolute, Non-Contact Position Sensors Data Sheet G-Series Analog or ...
Mounting clamp with screws M5x20 Tightening torque: max. 5 Nm 1 U-Magnet 2Mounting plate and screws non-ferrous material gap of 3 mm(± 1) Do not exceed max. 1 2 T-slot Nut in base channel max. 5 mm M5 On delivery:
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
TECHNICAL DATA HD38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999. The connector series has been tested to all the requirements of 38999 with the use of AS39029 size 23 contacts. Test reports are available upon request. The following is a summary of some of the performance requirements. EMI SHIELDING ...
Data Sheet - temposonics.com
Temposonics® GB-Series with threaded flange SSI ata Sheet I 6 I FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets Ø 32.8 (Ø 1.29) Ø 23.8 (Ø 0.94) Ø 13.5 (Ø 0.53) Ø 4.3 (Ø 0.17) 7.9 (0.31)
Temposonics
I 6 I Temposonics® EP / EL SSI Data Sheet ORDER CODE a Sensor model L Ultra low profile P Compact profile d Connection type D 8 4 (M12) 8 pin male connector e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0050…2540 mm X X X. X U 002.0…100.0 in. b Design 0 Without position magnet */ Non standard stroke lengths are available; must be encoded in 5 mm / 0.1 in. increments
Data Sheet R-Series V RM5 Analog (Doc Part No. 552114) - Temposonics
2 Temposonics® R-Series V RM5 Analog 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
3222-40002 | Amphenol Global Search | Amphenol
95077 3222-40002 cage code within .005 t.i.r. west palm beach, fl 33409 title: proprietary 2400 centrepark west drive, suite 100 6) dia.’s on common centers to be concentric mil-std-10. sv microwave, inc is prohibited. surface area: sheet 1 of 1 without the written permission of 5) surface roughness 63 any reproduction in part or as a whole
C:Users orceDesktopMiniBoss Data SheetsC-MN37A4AC01-a1 - Amphenol Sine
3) mechanical data: temperature range: -20°c to +105°c protection: ip67 (mated condition) mating cycles: >500 vibration resistance per mil-std-202 method 204 thermo shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 2) electrical data: current (max): 13a voltage (max): 600v ac/dc insulation resistance (min): 5000m ohms