Search Results for rpvcm20m16 data sheet
Boeing Certified BACC 5015 Connectors - Amphenol Aerospace
Boeing Certified BACC 5015 Data Sheet BACC connectors are qualified to Boeing specifications to satisfy general-purpose requirements and unique product challenges for shielding, environmental sealing, fluid resistance, and vibration.
A1 - - TECHNICAL DATA SHEET RELEASE 14-JULY-2017RO - Amphenol Sine
sheet of description item this drawing is supplied for information only. design features, specifications and performance data shown hereon are the property of the amphenol corporation. no rights of reproduction are implied. all dimensions are subject to normal manufacturing variations. customer: next ass’y: 3) note reference =x 44724 morley drive
Tank SLAYER® Transmitters - Temposonics
Designed for bulk storage inventory monitoring The Level Plus Tank SLAYER ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The Tank SLAYER ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
E-Series ER Product Data Sheet, 550996 Rev E - Temposonics
RS-422 interface. The data format is serial, 4800 Baud, 8-bit data length. Please contact the factory for additional parameter upload protocol details. MTS Sensors Temposonics® Linear-Position Sensors - Product Data Sheet 3 E-Series, Model ER, Document Part No.: 550996, Revision E 02/11, 07/11, 04/13
Data Sheet R-Series Rod Model RF - Temposonics
For detailed technical data and electrical connection for the outputs please see data sheets: R-Series Analog, SSI, CANbus, Profibus, EtherCAT, Ethernet/IP™, Powerlink, Profinet. I 51 I Flexible R-Series Flexible 2 Screws M4×59 hexagon socket 2.5 mm Sensor electronics housing Sensor stroke Ø7.6 mm Dead zone see table 44 49 34.6 12
Temposonics® E-Series EP/EL Position Sensors
Data Sheet 551307 D EN Operation Manual 551774 B: EN EDS File 3D Model (EP) 3D Model (EL) IO-Link Document Part No. Revision Language Download Data Sheet 551811 B: EN Operation Manual 551845 E: EN IODD File For sensors up to and including production week 22/2018 (serial number FNr.: 1822xxxx) ...
Data Sheet R-Series V RFV EtherCAT - Temposonics
3 Temposonics® R-Series V RFV EtherCAT® Data Sheet TECHNICAL DATA Output Interface EtherCAT® Ethernet Control Automation Technology Data protocol EtherCAT® 100 Base-Tx, Fast Ethernet Data transmission rate 100 MBit/s (maximum) Measured value Position, velocity and acceleration/option: Simultaneous multi-position, multi-velocity and multi-acceleration
IDS-117 Amphenol
Technical Data Rated Voltage 1500V DC Rated Current 35A(6.0mm²/10AWG), 45A(10.0 mm²/8AWG) Withstand voltage 8KV DC Rated impulse voltage 16KV DC Typical contact resistance ≤ 0.3mΩ, TYP ... h4-plus-cu-al-pv-connectors-data-sheet-amphenol-industrial Subject: IDS-117 Created Date:
Data Sheet R-Series V RP5 EtherNet/IP - temposonics.com
I 5 I Temposonics® R-Series V RP EtherNet/IP™ Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnets 5 20 (0.79) 43 1 14 55 1 4 15 1 53 1 18° (1.65) (0.55) M5 24 (0.94) 18° 20 (0.79) 43
Temposonics
Data Sheet / Safety Manual Temposonics ® Magnetostrictive Linear Position Sensors – Stroke range up to 2500 mm – Linearity < 0.04 % F.S. / Resolution typ. 0.1 mm – High reliability due to EMC, shock & vibration resistance – E1 type approval according to UNECE Regulation 10 available
Absolute, Non-Contact Position Sensors Data Sheet C ... - Temposonics
Data Sheet C-Series OEM-Sensor Analog Magnetostrictive Linear Position Sensors ... Technical Data Input Measured variables: Position Stroke length: 72, 109, 128, 148, 162, 186, 194, 217, 250 mm Output Analog: 0.1 - 4.9 VDC Resolution: analog output signal Signal without magnet not specified
Amphenol Network Solutions > 300CB08 1RU Circuit Breaker Panel ...
The Amphenol Network Solutions 300CB08/nrg300CB08 circuit breaker panels are 325A dual-feed and provide 8/8 breaker positions. Our 300CB08/nrg300CB08 panels feature ±12/±24/±48V operating voltages to serve both legacy and “next-gen” network applications.
Temposonics® R-Series RF Position Sensors
Temposonics® RF is a high-performance sensor with a flexible sensor rod. Whether used for straight or curved position measurements, the RF sensor is available from short to very long stroke lengths, up to 20 meters. The sensor`s ability to bend during installation or replacement can solve difficult confined space type applications. Due to its long measuring length and multi-position ...
Log in - Amphenol Aerospace
Catalogs and Data Sheets Spark TV Videos Blog Industry Briefs Market Connector Facility Documents. Termination Instructions AS9100/ISO9001 Certification ...
Data Sheet EH Start / Stop - Temposonics
Data Sheet TECHNICAL DATA Output Start / Stop RS-422 differential signal Serial parameter upload available for: stroke length, offset, gradient, status, serial number and manufacturer number. Measured value Position, option: Multi-position measurement with a maximum of 2 magnets Measurement parameters Resolution Controller dependent
LLE Transmitters - Temposonics
The Level Plus LLE satisfies the demand for an accurate and robust liquid level transmitter for general purpose applications. The LLE can provide product level and/or interface level in a compact mechanical design. The LLE can also be ordered with an optional temperature measurement of a straight RTD output. There is no requirement for scheduled maintenance or recalibration for the expected 10 ...
Temposonics
I 5 I Temposonics® EP2 Analog Data Sheet Controlling design dimensions are in millimeters and measurements in ( ) are in inches 3/ Follow the manufacturer‘s mounting instructions when connecting the connectors FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Position magnet Cable connectors 3
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
Blatt / Sheet: von: sofern nicht anders angegeben: Toleranzen X mm X.X mm Winkel: B: 0.5 0.1: B: 1° Schutzvermerk gem äß Proprietary data DIN ISO 16016 beachten: MTS Sensor Technologie Auf dem Sch: üffel 9 D-58513 L üdenscheid: Projektionsmethode A3: C-Serie: MB-H Einfachwirkender Zylinder mit MB-H c:
TempoLink® Smart Assistant - Temposonics
Data Sheet (552070 Rev D) Operation Manual (551986 Rev E) TempoLink ...
Absolute, Non-Contact Position Sensors Data Sheet C-Series M1-Sensor ...
Data Sheet C-Series M1-Sensor Analog Magnetostrictive Linear Position Sensors Temposonics® Absolute, Non-Contact Position Sensors C-Series M1-Sensor Analog Temposonics® C-Series Measuring Length 72…250 mm Document Part No. 551401 Revision B The sensor is a function of the customer requirements according to the appli-