Search Results for rt
L-624-1 - Amphenol
MIL-DTL-38999* SERIES I, II AND III TYPE CONNECTORS Installation Instructions L-624-6 Printed in U.S.A. (QG) October 2013 I. Crimping Tools: 1. M22520 Series is recommended.
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0b-16cg-xx eco-mate,angle 90°,cord grip,size 16 b1 - released drawing jun-26-2014 ben materials list size process specifications:
RT07122SNH03 4 (2+2) Position Jam Nut Receptacle, Female, S - Amphenol Sine
RT07122SNH03 4 (2+2) Position Jam Nut Receptacle, Female, Shell Size 12, with Silicone Seal
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr see part number chart process specifications: material specifications: quantity approval:
RELEASED DRAWING JUN-26-2014 BEN TOMMY - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0l-10cg-xx eco-mate,cord grip,crimp range,size 10 b1 - released drawing jun-26-2014 ben materials list size process specifications:
LTR-150 Multi-Purpose Calibrator - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
LTR-150 Multi-Purpose Calibrator - KAYE
Kaye ValProbe RT CO 2 Logger. The 3-in-1 data logger from the Kaye ValProbe RT product line offers the capability to measure critical parameters such as CO 2 (carbon dioxide), relative humidity (RH), and temperature with a single device. For applications where these measurements are quality-critical, the Kaye ValProbe RT CO 2 Logger provides economical, accurate, and GxP-compliant recording ...
MU 4-X, MU 4-CX, MU 4-XG, MU 4-MM - AMPHENOL PROCOM
4 dB mobile antenna with colinear, stainless steel whip. Stainless steel X-mount with M6-thread whip-fastening system. Models available with X-mount (oblong), CX-mount (circular), XG-Combi mount (oblong) with GPS and MM-mount (magnetic).
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
RT0W0106SNH Square Flange Receptacle, Female, 20AWG, 5A, 7.5A (machined ...
RT0W7106PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 6 Contacts, Size 20, 20-30AWG, 5A, 7.5A (machined)/250V, Shell Size 10
Environmental Monitoring - KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
C-RT06104PxHECx REV B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
B B2 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
32 Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 1. SERIES AND STYLE Long Junior Tri-Lock High Temperature Chemical and Fuel Resistant Hermetic
MASTER KEYWAY A B - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 rt06124p*hx eco-mate rm,plug,size 12,4 pos,pin, a1 - released drawing oct-20-2022 ronald see part number chart materials list
Dry Block Calibrator | Liquid Bath Calibrator | KAYE
KAYE HEADQUARTERS. Amphenol Advanced Sensors Germany GmbH Sinsheimer Strasse 6 D-75179 Pforzheim. T +49 (0) 7231-14 335 0 F +49 (0) 7231-14335 29 kaye-ccpf@amphenol-sensors.com
RT012DCG Receptacle Dustcap with Chain - Amphenol Sine
RT07128PNHEC Jam Nut Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 12
Datenblatt R-Serie V RDV PROFINET (Dokumentennummer 552139)
3 Temposonics® R-Serie V RDV PROFINET Datenblatt TECHNISCHE DATEN 1/ Mit Positionsmagnet # 251 416-2 2/ Bei Flanschtyp »S« kann die Linearitätsabweichung in den ersten 30 mm der Messlänge größer sein 3/ Hierbei muss sich das Kabel zwischen dem Sensorelement und dem Sensorelektronikgehäuse in einer entsprechend abgeschirmten Umgebung befinden Ausgang
B B3 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr b1 released drawing nov-23-2014 ben see part number chart process specifications:
B TYPE - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range