Search Results for rtx 4000 mfg mod
Intrinsically Safe low frequency accelerometer, 500 mV/g, low profile
Model 787-500-IS. Intrinsically Safe, low frequency, accelerometer, high sensitivity 500 mV/g, ±5% sensitivity tolerance, low profile with side exit MIL-C-5015-style connector, case isolated, certified for use in Class I Division 1 and Zone 0 / Zone 1 hazardous areas.
Yagi Antennas S.6Y-142 - amphenolprocom.com
Model Product No. Frequency; 6 element Yagi antenna: S.6Y-142: 135 - 150 MHz: Add to quote: Accessories; Galvanised steel crossover bracket 32/50 mm: 0900912/00: Add to quote: Pressed steel cross clamp 2" x 1-1/4" (JBL73) 0302032/68: Add to quote: Cast aluminium cross clamp, circular: 0300064/00: Add to quote:
VenU ® Dual Band, Dual Polarization, Wireless 8-Port Sector ... - PCTEL
Model Numbers: FPMI2458-DP806NM ; FPMI2458-DP812NM ; FPMI2458-DP810NM; WiFi MIMO; Show Only Distributor with Stock on Hand. Distributor Region PCTEL Part Number Distributor Part Number Available Action; FPMI2458-DP810NM : FPMI2458-DP810NM : 0 : View: FPMI2458-DP812NM : FPMI2458-DP812NM : 0 : View: Datasheet;
Round Wedge Kit - Gemeco
Set of 2 round wedges 0-5° for Glomex universal mounts V9124, V9174, V9175 and V9177 to keep the antenna vertical on inclined surfaces.
main | Weather/Environmental
Skip to main content. Site Search. submit search
HA100 Internally amplified helicopter accelerometer, 40 mV/g
Model HA100. Helicopter accelerometer for rotor track and balance applications; 40 mV/g sensitivity, ± 5%; top exit, 3-pin MIL-C-26482-style connector; rugged 316L stainless steel housing; case isolated . Helicopter accelerometer features. Ultra-low broadband noise, 70 μg; Rugged design;
8-Port Antenna
OPTIONS for availability with this model. Number of RET-READY Actuators One per antenna Input Voltage +10 to +30 V Power Consumption Idle State (AISG P1) 0.5 W High Power Mode (AISG P2) 3 W Protocol 3GPP/AISG 2.0 Tilt Change Duration Less than 15 seconds, typical (may vary dependent on antenna type and outdoor temperature)
All Products - Amphenol
Quick Mount Relay Sockets snap mount into standard aircraft panel cutouts and eliminate all socket-to-bulkhead mounting hardware. Simplifying installation, reducing weight, and installation cost. Sockets meet the applicable performance and dimensional requirements of M12883 and are compatible with Mil-Spec approved relays from any manufacture.
U95T1611D0A | UltraPort QSFP | Amphenol
Amphenol is one of the leading manufacturers of UltraPort QSFP. Contact us today for more details of UltraPort QSFP, part number U95T1611D0A
TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: B OPTIONAL ... - PCB
Model Number EX356A73 TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: B ECN #: 54101 Performance ENGLISH Sensitivity(± 10 %) 3.1 pC/g Measurement Range 500 g pk Frequency Range(+/- 5 %) 4 kHz [1] Resonant Frequency ≥ 25 kHz Non-Linearity ≤ 1 % FS [2] Transverse Sensitivity ≤ 5 % Environmental Overload Limit(Shock) 3,000 g pk
B285 Medium Chirp, 1kW, w/ FB, M&M Transducer, DT
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
DEM09S532N | D-Subminiature | Amphenol
D-Subminiature - PCB Connector, machined contacts 09 Way Socket Right Angle
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1037-100
034-1037-100 IGS 3D Model (Size: 867 kb ) 034-1037-100 PDF Customer Drawing (Size: 189 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
FAKRA GEN 1 PCB Through Hole Right Angle Plug 50 Ohm K Key Code
FA1-NKRP-PCB-8 STP 3D Model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: FA1-NKRP-PCB-8: Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Crimp: Coupling Mechanism:
Mobile Antenna Components HANG UP BRACKETS - AMPHENOL PROCOM
Model Product No. DM 300900: 270000060: Add to quote: DM 400900: 270000061: Add to quote: Clamp Details. Related products. Braided Cables. Amphenol Procom a wide collection of Braided Cables which includes different RG Coaxial Cable models with low loss or ultra low loss. View our products here.
Indoor Patch Antenna for Wall or Ceiling Mount
This model is available in the iBwave In-Building Network Components Database - www.ibwavecomponents.com • Low-profi le antenna for the 450 MHz band • Left or right hand circularly polarized patch antenna for indoor use • Circular polarization is chosen to avoid out-of-phase signals • Reduces fl utter considerably
MMCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
262101 STP 3D Model (Size: 58 kb ) 262101 PDF Customer Drawing (Size: 67 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
TM260 50/200kHz, 1kW, w/ V2 Bracket, Furuno 8-Pin, DT - AIRMAR EMEA
MFG # KIT. Share. 1 kW. The TM260 comes with a rugged stainless-steel mounting bracket that is easy to install and has a streamlined shape. The performance of Airmar’s "1 kW, 260 family" of transducers is legendary. The combination of power and sensitivity has made this the high-performing transducer of choice with conventional fishfinders.
CiAC A239AXXX Sealed T1 Mini-Repeater - charlesindustries.com
the model number and its issue number when making inquiries about the equipment. 3. CIRCUIT DESCRIPTION The T1 Mini-Repeater is compatible with either AMI or B8ZS line coding. The block diagram is shown in Figure 2. Figure 2. T1 Mini-Repeater Block Diagram Each T1 Mini-Repeater consists of two regenerator circuits designated as side 1 and side 2.
SENSOR SELECTION CHART - Wilcoxon Sensing Technologies
Wilcoxon model Sensitivity SENSORS Sensitivity tolerance, ± Frequency response, ±3 dB Resonance Exit type / connector Max temp Mounting thread psd noise @ 100 Hz Accelera-tion range Weight Haz. area option Hz kHz °C /√Hz peak grams Seismic 731A 10 V/g ±10% 0.05 - 450 0.75 top, R6 65 3/8-16 0.004 µg 0.5 g 760