Search Results for rtx 50 series hot temperature
Fluorinesensor Datasheet - SGX Sensortech
SGX-HCL-30 TechnicalSpecifications Sensitivity -330±100nA/ppm MeasurementRange 0–30ppm ZeroCurrent ±20nA MaximumOverload 100ppm ResponseTime T50<40s,
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Centaur Sagittarius | Centaur High Bandwidth 38999 PCB Connectors ...
Centaur Sagittarius is optimized for ultra high-speed applications in the punishing environments of space.
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Pressure Range -50 to 300 mmHg Gage Operating Temperature 50 to 122 °F (10°C to 50°C) Excitation 1 to 8 Volts AC or DC Zero Offset ±12.5 mV/V Sensitivity 12 to 27 mV/V/mmHg 2 Linearity and Pressure Hysteresis ±2% of reading or ±1 mmHg whichever is larger %FSO 3, 4 Temperature Coefficient of Zero ±40 μV/ V / °C 7 Temperature Coefficient of
AE-AN-SK-006 - SK SERIES - CARE AND MAINTENANCE
100 100 50 *Note: The timeframe for performing maintenance is based off having an Amphenol Ardent Concepts lid. If using other form of compression, please consult the manufacturer* Following the steps listed in this document can help extend the life of an Ardent socket and can be ensure optimal performance.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
NovaSensor P165 3F Medical Silicon Absolute Pressure Sensor Die
Pressure Range -50 to 300 mmHg Gage Operating Temperature 50 to 122 °F (10°C to 50°C) Excitation 1 to 8 Volts AC or DC Zero Offset ±12.5 mV/V Sensitivity 12 to 27 mV/V/mmHg 2 Linearity and Pressure Hysteresis ±2% of reading or ±1 mmHg whichever is larger %FSO 3, 4 Temperature Coefficient of Zero ±40 μV/ V / °C 7 Temperature Coefficient of
High Performance Thermal Circuit Breaker 583-
4 - 62 www.e-t-a.com Issue A High Performance Thermal Circuit Breaker 583-... 4 Ordering information for approved devices Type No. 583 three pole, with temperature compensation Mounting G threadneck panel mounting Threadneck design 1 M12x1x6.4x8.8 dia. with mounting plate (aux. contact version) 2 15/32-32UNx6.4x7.8 dia. (only without aux. contact) 3 MJ12x1x6.4x8.8 dia. (only without aux. contact)
32405039002 - Amphenol Air LB
Assembly 3240 0.2500-28 UNF (Ø 6,35 ) - H: 25 mm - pitch of 19,5 Without wave-washers 3 terminals
BNC Right Angle PCB Dual Port Jack Through Hole Bulkhead Rear Mount 50 ...
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm 031-320-RFP1 BNC Jack Bulkhead Rear Mount 50 Ohm 112767 UG-1033/U BNC Straight Clamp Plug RG-122 50 Ohm 000-84975
DC RESPONSE ACCELEROMETER - PCB
Model Number 3741F1230G DC RESPONSE ACCELEROMETER Revision: B ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 90 mV/g 9.17 mV/(m/s²) [1] Measurement Range ± 30 g pk ± 294.2 m/s² pk
NTC Thermistors Type RL20 - amphenol-sensors.com
• High sensitivity to changes in temperature • Suitable for temperature measurement, control and compensation • Excellent mechanical strength • Wide operating temperature range: -58°F to 302°F (-50°C to 150°C) • Suitable for PCB and probe mountings • Available in a wide range of material systems • Also available with epoxy coating
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Configuring the Trawl Node - Marport
You need to give a trawl node to the sensor. It is the number corresponding to the position of the sensor on the trawl.
Configurator Singles | Amphenol
Part # 342517: type: PL900RG-N Connector: Circuit Count: 52: Contact Plating: Gold: Contact Size: 26: Contact Termination: Solder Cup: Contact Type: Machined, Gold Plated
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Thermometrics Duct Sensor - amphenol-sensors.com
The temperature reading is fed back to the control module, where the system compares the temperatuêÝjs XêØ×à0( ä= Í Û \v©e íoùR ä ³ ãÕË= Ä : × A f%çáIQ Å Øî « 4a à 9 2 úH¸(© È»õå ïu8v kO= ë U¹Å õ Ía µP ß÷} ²OÖ¡ O8 X6¦®â Õc Í},;zk[ï |Ð` *T"¹_ /»Â!]m ~Ò 9µ yä4_ ůL:$äæ ê8 À ö ...
P2
temperature range: -40°c to 90°c protection: ip67 (mated condition) 4) rohs compliant 3) mechanical data: vibration resistance per mil-std-202 method 204 thermal shock per mil-std-202 method 207 48 hour salt spray per mil-std-202 method 101 5) ul 2237 listed assembly ul file numbers: e339703 materials list size process specifications:
32426122002BMT - Amphenol Air LB
Assembly 3242 0.2500-28 UNF (Ø 6,35) - H: 33 mm - pitch of 23,5 With NSA 5050 nuts and wave-washers 12 terminals
00190100390 - Amphenol Air LB
00190100390 - Amphenol Air LB ... Extraction tool