Search Results for rtx 5000 -ada tdp
Temposonics
0050 - 5000 mm (up to 1000 mm in 50 mm steps; up to 5000 mm in 250 mm steps; Option: In 5 mm steps) Input voltage 2 - +24 VDC Output signal R0 - Start/Stop V8 - 0-10 V V9 - 10-0 V A4 - 4-20 mA A5 - 20-4 mA A6 - 0-20 mA A7 - 20-0 mA Integral cable length of Sensor rod L1 - 270 mm L2 - 400 mm M 2 Accessories Part No. Ring magnet OD33, Standard ...
SENSORS FOR TESTING CONSUMER ELECTRONICS - PCB
2 to 5000 Hz (x axis) 1.2 to 10,000 Hz. 2.0 to 8000 Hz (y or z axis) 2.0 to 5000 Hz (x axis) 1.2 to 10,000 Hz: Key Features . Ideal for small component : qualification, environmental stress screening, and measurements . with space restrictions Ideal for small component shock
GENERATION - Temposonics
2 Temposonics® R-Series V R SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
Data Sheet R-Series V RH5 Analog - Temposonics
* Stroke length > 5000 mm (196.9 in.) Controlling design dimensions are in millimeters and measurements in ( ) are in inches. 7 Temposonics® R-Series V RH5 Analog RH5-J-A/-V – RH5 with threaded fl ange M22×1.5-6g and Ø 12.7 mm rod, example: Connection type D34 (connector outlet) 25 (0.98) Sensor electronics housing 68
CHARGE AMPLIFIERS - PCB
5000 g pk. 9810 m/s: 2. pk 49050 m/s. 2. pk. Temperature Range-65 to . ±250 °F-54 to +121 °C. Electrical. Excitation Voltage +18 to 28 VDC: Constant Current Excitation. 2.2 to 20 mA: 2 to 20 mA. Output Impedance <10 Ohm <100 Ohm: Output Bias Voltage +12 to 15 VDC +9 to 13 VDC. Output Voltage: ±2.5 V. ±5.0 V: Broadband Electric Noise (1 to ...
HIGH DENSITY INTERCONNECTS - Amphenol Aerospace
OdlMefmm ipof FnbmQOLGHOOAbnqifopm.bbp/dpn xxx/bnqifopm.bfsptqbdf/dpn PDS-229-2 PDS-208-27. HIGH DENSITY INTERCONNECTS. HD38999
Amphenol
AMPHENOL CORPORATION Amphenol Industrial Phone: 888-364-9011 191 Delaware Avenue Sidney, NY 13838-1395 www.amphenol-industrial.com Amphenol® 97 Series Connectors are UL recognized and CSA recognized.
ICP ® Shock Accelerometers - PCB
Measurement Range: ±5000 g pk; Measurement Range: ±49000 m/s² pk; Frequency Range: (±1dB)0.4 to 10000 Hz; Frequency Range: (±1dB)0.4 to 10000 Hz; Electrical Filter Corner Frequency: (-3dB)17 kHz; Electrical Filter Corner Frequency: (-3dB)17 kHz; Mechanical Filter Resonant Frequency: 35 kHz; Mechanical Filter Resonant Frequency: 35 kHz
R39 Rectangular 38999 - Amphenol Canada
The R39 provides high performance in the severe environment demands of military specifications. Its lower profile translates into a smaller space-saving footprint and the new rectangular orientation provides additional installation options. It is available in a high density, up to 127 pin contact version providing a wider range of engineering applications.
MODAL IMPACT HAMMERS - PCB
Calibration Certificate; 018G10 Cable. 081B05 10-32 Mounting Stud; 081B05 10-32 Mounting Stud. 080A109 Petro Wax; 084A06 Extender Mass. 084A08 Extender Mass
Datenblatt R-Serie V RP5 Profinet 551961 - Temposonics
I 3 I Temposonics® Serie V P5 EtherAT ® Datenblatt Ausgang Schnittstelle EtherCAT® Ethernet Control Automation Technology Datenprotokoll EtherCAT® 100 Base-Tx, Fast Ethernet Datenübertragungsrate 100 MBit/s max. Messgröße Simultane Position, Geschwindigkeit und Beschleunigung für bis zu 30 Magnete
HF Antennas HF 5000 - AMPHENOL PROCOM
Land installations. In land installations, we recommend the vertical HF 5000 antenna to be mounted on a short ø45 - 65 mm mast tube which either is driven 6 - 8 feet in the ground or cast into the ground, to be able to cope with the occurring antenna wind load at the particular location.The free height of the mast tube shall be a few feet above the ground.
Micro-D Connectors M83513 - Amphenol Canada
The Amphenol Micro-D connector series (M83513) offers proven military spec performance and reliability in rectangular and stripline micro connectors. The Micro-D connectors are available in rectangular D, strip and custom card edge configurations, with contacts on .050 (1.27) centers. Inserts in Micro-D miniature connectors with signal and coax/power contacts are also available.
Dynamic ICP Pressure Sensors - PCB
sensor rated for 1000 psi dynamic pressure, has a maximum pressure rating of 5000 psi and a broadband resolution of 0.020 psi. Solid-state construction, hermetically-sealed housings, and laser-welded construction provide undistorted high frequency response and durability, even in adverse environmental conditions such as rocket motor combustion.
Product Data Sheet - Temposonics
(5000 psi static, 10,000 psi peak) Mounting: Any orientation. Threaded flange M18 x 1.5 or 3/4 - 16 UNF-3A Typical mounting torque: 45 N-m (33 ft. - lbs.) Magnet types: Ring magnet, open-ring magnet, or magnet float Product Overview and Specifications Parameters Specifications OUTPUT Measured output variables: Position + speed (magnitude) or ...
Data Sheet R-Series V RDV SSI (Doc Part No. 552140) - Temposonics
2 Temposonics® R-Series V RDV SSI 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide) Position magnet (magnetic fi eld)
RP-N-Type Connectors - Amphenol RF
5000 MΩ Min: Center Contact Resistance: 1 mΩ Max: Outer Contact Resistance.4 mΩ Max: RF Leakage-90 dB Max (DC - 3 GHz) Insertion Loss : M39012 Straight Connectors: 0.15 dB Max (DC - 9 GHz) M39012 Right Angle Connectors: 0.30 dB Max (DC - 10 GHz) Passive Intermodulation (PIM)-166 dBc with 2 X 43 dBm inputs: Power Handling: 300 W @ 10 GHz @ 25ºC
Operation Manual R-Series V EtherNet/IP 551971 - Temposonics
Temposonics® R-Series V EtherNet/IP™ O I 6 I 3.1 Order code of Temposonics® RP5 3. Identification a Sensor model R P 5 Profi le b Design G Magnet slider backlash free (part no. 253 421), suitable for internal linearization L Block magnet L (part no. 403 448) M U-magnet OD33 (part no. 251 416-2), suitable for internal linearization
ANALOG - Temposonics
Operating Pressure: 350 bar, 530 bar peak (5000 psi static; 10,000 psi spike) Maximum Hex Torque: 45 nM (33.19 ft. lbs.) Sealing: IP 67 Mounting: M18 x 1.5 or 3/4-16 UNF-3A Magnet Type: Ring magnet Temposonics PB with Captive Sliding Magnet Temposonics PB with Floating Magnet Temposonics RH Product Specifications
Data Sheet R-Series V RH5 SSI - Temposonics
6 Temposonics® R-Series V RH5 SSI TECHNICAL DRAWING Fig. 2: Temposonics® RH5 with ring magnet, part 1 RH5-M/S-A/V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D70 (connector outlet) Sensor electronics housing 68 (2.68) Null zone 51 (2.01) 25