Search Results for ryzen 5 3500 equivalent to intel
NTC Type B Series - amphenol-sensors.com
• Plunge into water: 5.0 msec B07 • Still air at 77°F (25°C): 0.23 second • Plunge into water: 7.0 msec B10 • Still air at 77°F (25°C): 0.5 second • Plunge into water: 10 msec B14 • Still air at 77°F (25°C): 1 second • Plunge into water: 15 msec Dissipation Constant B05 • Still air at 77°F (25°C): 0.045 mW/°C
B A1 - amphenol-sine.com
3.5 mating cycle durability: 100 cycles 3.6 rohs compliant 4. mating part: ahdp06-24-27s* ( * = seal type ) 5. receptacle is supplied with dust cap (not show) 6. all dimensions are for reference use only. 7 contact size and wire range: 2x Ø5.60 duramate 110°ref 110°ref 63.0 78.2±0.5 56.2±0.5 Ø43.5 Ø40.1 size 16 contacts (23 places) 7-2 7 ...
DWG NO - Amphenol Sine
81.5 max "30.6 master keyway rts6bs14*2pxx xxxx 25.5 16# contact@ 13a (max). see table . 2 milliamps current leakage@2000 volts ac. in the mated condition. 2.8 rohs compliant. 16# contact. 4. all dimensions are for reference use only. Ø a-40°c ~ +105°c part number-40°c ~ +125°c rts6bs14n2p rts6bs14n2p03 key n dimension Øa
UPC Series - Amphenol Industrial Operations
UPC 9.1mm Technical Data Current Rating 200A (50mm2) 150A (35mm2) 120A (25mm2) (Room Tempreature: 25℃) Test Voltage (sea level) 3000 VAC RMS Ingress Protection
PROTIMETER Timbermaster - amphenol-sensors.com
after 5 minutes unless the default set-ting is changed (see section 3). 1 Using the Protimeter Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings.
P1300 Low Pressure Sensor Die - amphenol-sensors.com
All values measure a 25°C (77°F) and 1.5 mA excitation, unless otherwise noted. 2. Best fit straight line, 51314 ± 0.25% FSO 3. Typical between 0°C and 70°C (32°F and 158°F) 4. Die performance will vary depending on the die attach material. The die attach should be chosen to minimize the package stress transmitted to the
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Protimeter Psyclone Page 5 Selecting Parameters and Calculation (cont.) • To select a calculation (Minimum, Maximum or Average): Scroll to the middle row, and then press the RIGHT or LEFT arrow key to select the desired calculation. The min/max/ave calculations are made from the last time the meter was powered up. If no parameter
PRODUCT PORTFOLIO - svmicrowave.com
VSWR 2 MHz to 40 GHz 1.5:1 Max Axial Travel .079” Insertion Loss 2 MHz to 40 GHz .12 * √(f(GHz)) Radial Float ± .010” Cross Talk Requirement (dB MIN) 3 MHz to 30 MHz ≥ 140 dB Engage Force 3.5 lbs (typ) 30 MHz to 3 GHz ≥ 120 dB Disengage Force 3.5 lbs (typ) 3 GHz to 27 GHz ≥ 100 dB Min Pitch (.047”) .228”
ATM06-4S-SF01RED 4 Position Plug, Socket, Snap-Fit End Cap, - Amphenol Sine
Wire Range: 16 - 22 AWG (1.5 - 0.35 mm²) Housing Material: Thermoplastic; Voltage: 250; Operating Temperature:-55°C to +125°C; Gender: Female; Color: Red; IP Rating: IP68 (1M of water for a period of 24 hours, in mated condition) IP69K (in mated condition)
NTC Type JR - amphenol-sensors.com
Chip Thermistor In Eyelet Tag Features • Suitable for surface temperature measurement • Sensing element electrically isolated from tag • Two standard resistance values: 10 kW & 20 kW
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C
Amphenol
vigorously for 5 seconds. Rotate the Speedy through 180° so th at the pressure gauge faces the sky, tap the sides of the Speedy to ensure the sample falls into the cap cavity and prop or hold the Speedy in this position for 1-2 minutes. 8.
www.amphenolpcd.com.cn
º“û,Æ ¥'R ùÚ ’ NJ,ÌqtÂO SkD¯4~‚î”–†8 5‹Å% .> åûn–Ö ðlq %0E¤’X †;á ¬ ¤íF* ™Î ‰ l ˜šcáƒm ê•lØÛ•¤çQ´ í|¢GââËÄd ž4ŒI¦»ÆC [Á¬ñÝ[¶ÅPýh¬Û —h‘˜Tà£ÍQ ó’éÎVî^oÁx Pý Ý) ...
2023 - kayeinstruments.com
Erweiterung des Kaye F&E Exzellenzzentrums inklusive ISO 17025 Akkreditierung durch NABL (National Accreditation Board for Testing and Calibration Laboratories)
PROTIMETER Timbermaster - amphenol-sensors.com
after 5 minutes unless the default set-ting is changed (see section 3). 1 Using the Protimeter Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings.
Display Features and Modes - amphenol-sensors.com
Telaire® 7001 CO 2 and Temperature Monitor User Instructions T62292-008 September 2014 Page 1 of 5 Amphenol Advanced Sensors ® Introduction The Telaire ® 7001 CO2/Temperature monitor (shown in Figure 1 below) is an easy to use hand-held instrument, which provides stable and
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
Parameter Limits Units Condition Min Typ Max Chip Size 1.8 x 1.8 mm2 Diaphragm Size 1.4 x 1.4 mm2 Active Area 0.7 x 0.7 mm2 Internal Resistance 42 60 78 kW 25°C