Search Results for ryzen 5 3500 equivalent to intel
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
5. How do I apply pressure to the NPP-301? The NPP-301 was meant to have the entire package exposed to the applied pressure. The top port is not hermetically sealed. For other applications, a vessel or a manifold needs to be used to apply the pressure to the sen-sor. The NPP-301 does not have a barbed fitting, so an inexpensive way to
PROTIMETER Timbermaster - amphenol-sensors.com
after 5 minutes unless the default set-ting is changed (see section 3). 1 Using the Protimeter Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings.
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
DCD-08AMFM-RL8F01: RBL Connector | Amphenol LTW
DCD-08AMFM-RL8F01, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Telaire ChipCap 2 humidity and temperature sensor
AAS-916-127 Rev. J February 2018 ® Amphenol Advanced Sensors ChipCap® 2 Application Guide
Thermometrics NTC Type 95 Series Thermistors
2.5 in (63.5 mm) nom Epoxy-coated thermistor chip Ø 0.095 in (2.4 mm) max Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System-4°F to 122°F (-20°C to 50°C) ±0.36°F (±0.2°C) 32°F to 158°F (0°C to 70°C)
D38999 Connectors with Quadrax, Differential Twinax Contacts
Environmental Sealing: IAW connector specification Corrosion Resistance: 500 hours salt spray EMI Shielding: 360 degree shielding on each pair Mating Cycles: 500 cycles Voltage Rating: 500 Vrms max @ sea level Dielectric Withstanding Voltage: 500 VAC RMS sea level Temperature Range:-65C to 175C Bandwidth: Up to 1.25 GHz Data Rate: Exceeding 2.5 Gbps. Voltage Rating: 500 Vrms max. @ sea level
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Protimeter Psyclone Page 5 Selecting Parameters and Calculation (cont.) • To select a calculation (Minimum, Maximum or Average): Scroll to the middle row, and then press the RIGHT or LEFT arrow key to select the desired calculation. The min/max/ave calculations are made from the last time the meter was powered up. If no parameter
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
Protimeter Psyclone Page 5 Selecting Parameters and Calculation (cont.) • To select a calculation (Minimum, Maximum or Average): Scroll to the middle row, and then press the RIGHT or LEFT arrow key to select the desired calculation. The min/max/ave calculations are made from the last time the meter was powered up. If no parameter
Smart Power Relay E-1048-8S - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8S... 2 1646 5 Technical Data (Tamb. = 25 °C, U N = DC 24 V) Ordering Information Delay time 1) Type No.t on 0.5 ms / toff 1.5 ms Short circuit, overload - disconnection of load in load circuit -no automatic re-start
Thermometrics Duct Sensor - amphenol-sensors.com
Operation Voltage Range 5.0 VDC Current 3 mA Operation Temperature -30 80 °F (°C) Storage Temperature -40 100 °F (°C) Resistance 2.11 2.18 2.24 KΩ ...
NTC Interchangeable Thermistor - amphenol-sensors.com
Still air: 0.5 mW/°C Stirred oil: 0.4 mW/°C Thermal Time Constant Still air: 8 seconds Stirred oil: 0.5 seconds Maximum Power at 77°F (25°C) ~50 mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System
NTC Interchangeable Thermistor - amphenol-sensors.com
Still air: 0.5 mW/°C Stirred oil: 0.4 mW/°C Thermal Time Constant Still air: 8 seconds Stirred oil: 0.5 seconds Maximum Power at 77°F (25°C) ~50 mW De-rated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Ordering Information Select appropriate part number below for resistance and temperature tolerance desired. R 25°C Material System
2023 - kayeinstruments.com
Kaye offers industry-leading thermal validation system for accurate monitoring and compliance in pharmaceutical and biotech industries. Discover advanced wired and wireless solutions for temperature validation.
NovaSensor P111 Medium Silicon Pressure Sensor Die
5. All values measured at 77°F (25°C) and 1 mA excitation, unless otherwise noted. Shipping and Handling All wafers are shipped in protective containers. The wafers are sawn on sticky tape with plastic rings. All wafers are electrically probed and visually inspected. Samples from each wafer verify offset , FS output , and linearity.
3.4 INSULATION RESISTANCE: 1000 MEGOHMS MIN @ 25°C
3.5 moisture resistance: ip68(im of water for a period of 24 hours, mated condition) ip69k(mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: atp06-4s* (* = all modifications) plugs with a,b,c,d key wedgelock. 5. all dimensions are for reference use only
よくあるご質問|アンフェノール ソカペックス
光ファイバーソリューション. 光ファイバーコネクター; 光ファイバー終端装置; 光ファイバーアクセサリー
PROTIMETER Timbermaster - amphenol-sensors.com
after 5 minutes unless the default set-ting is changed (see section 3). 1 Using the Protimeter Timbermaster without the Temperature Probe The Timbermaster is calibrated for wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings.
NTC Type C100 - amphenol-sensors.com
1.5 in (38.1 mm) Tinned-copper alloy leads Ø 0.01 in (0.3 mm) Ø 0.1 in (2.4 mm) maximum Options Consult Thermometrics for availability of options: • Other resistance values in the range of 100 Ω to 100 kΩ • Other tolerances • Alternative lead lengths • Other reference temperatures • Alternative lead wires or lengths