Search Results for sabrina standard
PSVHP400-X SERIES VPX DC/DC HOLD-UP POWER SUPPLY - Amphenol Socapex
Standard Models List (for other voltages – consult factory) Part Number Input Output PSVHP400-1 18 to 50 VDC 30A • Additional standard configurations available. Contact factory for more details. • All of our products can be configured to comply with EU REACH regulations. Contact factory for more details.
AT04-12PA-P027 12-way receptacle, (2) 6 pin busbar=39 amps, - Amphenol Sine
AT06-12SA-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Position A. Comparable to PNs# DT06-12SA-E008, DT06-12SA-EP20, 934456612 REQUEST A QUOTE AT06-12SA-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included.
Absolute, Non-Contact Position Sensors Technical Data ... - Temposonics
Standard Application: Differential Cylinder (Magnet installation in piston) Position magnet (M) and magnet assembly with spacer (S) in piston N = Null zone (typ.) 12 mm D = Damping zone 27,5 mm xxx = Measuring range, see ordering code Ø 17,4 8 Ø 20 10,5 Ø 33 8 OD 17,4 mm. ID: 13,5 mm: Height:
Allgemeine Gesch ftsbedingungen f r den Verkauf von Produkten und ...
Form AAS-100 (Rev. 2) Standard October2017 Page 2 of 10 2. Bezahlung 2.1 Der Käufer wird den Verkäufer für die Produkte und Dienstleistungen bezahlen, indem er alle Rechnungsbeträge in US-Dollar, ohne Verrechnung mit einer vom Verkäufer nicht im Rahmen dieses Vertrags fälligen Zahlung, innerhalb von dreißig (30) Tagen ab Rechnungsdatum ...
AT04-12PB-SR2GY 12 position pin receptacle key position B, - Amphenol Sine
AT06-12SB-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, B Position Key, Grey. REQUEST A QUOTE. AT06-12SB-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SB-C017.
Airborne charge amplifiers - pcb.com
866-ENDEVCO for recommended intervals, pricing and turn-around time for these services as well as for quotations on our standard products. 2. Model number definition: Table 1: Gain ranges "M" number Gain range [mV/pC] Input pulse [pC] Residual noise [mV rms] M1 0.1 to 1.0 50 000 1.5 M2 0.2 to 2.0 25 000 1.5 M3 0.5 to 5.0 10 000 1.5 M4 1.0 to 10 ...
Molded “Y” & “T” Splitters - TPC Wire
standard weld cables. 2. COMPLETELY MOLDED DESIGN — All rubber construction re-duces cable stress and provides an environmental seal between the cable and the splitter. 3. BOTH SINGLE AND MULTIPLE CONDUCTOR OPTIONS — These splitters allow both options of single pole connections and multiple pole terminating. 4.
AT04GY-12PA-N-TPE-M2 - Amphenol Sine
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) 4. cable specifications: components: twelve 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code)
Hybrid Connector | Fiber Optic Connectors | Optron, SMPTE 302M
Amphenol Fiber Systems International manufactures hybrid connectors for fiber optic cable. These products includes Optron and SMPTE 304M
AT06GY-08SA-N-TPE-M2 - Amphenol Sine
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
Certificate of Registration - Amphenol CIT
has been assessed by NSF-ISR and found to be in conformance to the following standard(s): ISO 13485: 2016 Scope of Certification: Contract manufacturer of components such as high-density flexible circuits, laser micro-machined components, thin-film sputter processes, etc. for the medical device customers. Certificate Number: C0164450-MD6
AT13-12PA-R015 AIPX AT Header Thermoplastic 1X12 SIZE 16 A - Amphenol Sine
AT06-12SD-SRBR 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, D Position Key, Brown. Comparable to PNs# DT06-12SD-E008, 934456647. REQUEST A QUOTE. AT06-12SD-SS01 12-Way Plug, Female Connector with D Position Key and Solid Rear Grommet and Endcap. Comparable to PN#DT06-12SD-C017
B B2 - Amphenol Sine
reduced diameter seal,standard diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
AT04GY-08PA-N-TPE-M2 - amphenol-sine.com
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) 4. cable specifications: components: eight 18awg, srpvc insulated conductors 41/34 bare copper. conductor insulation: srpvc (see color code)
ATP06-2S-SR01BK 2 Position Plug, Socket, Strain Relief, Bla - Amphenol Sine
ATP06-2S-SR01BK 2 Position Plug, Socket, Strain Relief, Black Body. Comparable to PN# DTP06-2S-EE01
FAQ | Amphenol Socapex
indietro Serie PS: Soluzioni per dispositivi di potenza. Convertitori di potenza; Unità di distribuzione dell'alimentazione; Chiavi USB ed estensori
ire and Cable Super-Trex Multi-Conductor P&R Cable
Standard Cable Gland** 88820 16/6 14 0.540 210 55005 88822 16/8 12 0.605 247 55006 88823 16/10 9 0.680 287 55007 88824 16/12 9 0.695 326 55007 88825 16/16 9 0.745 372 55008 88826 16/20 9 0.805 450 55008 88827 16/24 8 0.885 497 55010 88828 16/33 7 0.980 708 55010 88829 16/36 7 1.010 722 55010 88830 16/41 6 1.070 833 55010 88811 14/7 17 0.625 276 ...
A1 RELEASE NEW DRAWING 19/AUG/20 IAN Tommy MAIN POLARIZING KEYWAY
standard dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 ℃. 3.4 moisture resistance: ip67&ip69k ( mated condition ). 3.5 mating cycle durability: 100 cycles 3.6 rohs ...
GB Analog 14112006e - Temposonics
Vibration Test 10 g / 10-150 Hz, IEC-Standard 68-2-6 Option: high vibration resistant 15 g / 20-2000 Hz EMC Test Electromagnetic emission EN 61000-6-3 Electromagnetic immunity EN 61000-6-2 (EN 61326/A1) EN 61000-4-2/3/4/6, Criteria A CE-certified Form factor / Material
News Center-Amphenol Assembletech
On1st,Sept, UAST Family Club invited Ms. Sabrina to start salon about understandingthe children’s world through games. ... 2016-04-01 AST was awarded The Standard Company in Xiamen for Female Staff Health Care On April 1st, 2016 , AST got the honorary certificate of the Standard Company in Xiamen for Female staff Health Care, which was the ...