Search Results for sabrina standard
Allgemeine Gesch ftsbedingungen f r den Verkauf von Produkten und ...
Form AAS-100 (Rev. 2) Standard October2017 Page 1 of 10 Allgemeine Geschäftsbedingungen für den Verkauf von Produkten und Dienstleistungen Amphenol Advanced Sensors: Formular AAS-100 (Rev. 2) Oktober 2017 Haftungsausschluss: Übersetzt aus dem Englischen. Im Zweifelsfall gilt immer die Englische Originalversion und ist
EB715 Series - 7.50mm Spacing - EBY Electro
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB715-XX-500.pdf. Contains dimensional drawing, full part number and component specifications. ...
EB308 Series - 5.08mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AT04-12PB-SR2GY 12 position pin receptacle key position B, - Amphenol Sine
AT06-12SB-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, B Position Key, Grey. REQUEST A QUOTE. AT06-12SB-SS01 12-Way Plug, Female Connector with A Position Key and Solid Rear Grommet and Endcap, Wedgelock included. Comparable to PN# DT06-12SB-C017.
GKIT-24-060P - Premium Groundin - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Model 102A16 ICP® Pressure Sensor Installation and Operating Manual - PCB
others. For information on standard recalibration services or special testing, contact your local PCB Piezotronics distributor, sales representative, or factory customer service representative. Returning Equipment – Following these procedures will insure that your returned materials are handled in the most expedient manner. Before returning
Wire and Cable Thermo-Trex High Temp VFD Cable
Standard Cable Gland** 41279 16/3 3x20 AWG 29 0.344 124 55003 41280 14/3 3x18 AWG 40 0.495 178 55004 41281 12/3 3x16 AWG 55 0.540 225 55005 41282 10/3 3x14 AWG 74 0.630 316 55006 41283 8/3 3x12 AWG 102 0.805 506 55008 For complete product ordering information, please scan the QR Code or contact your TPC sales representative
AT06GY-12SA-N-TPE-M2 - Amphenol Sine
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
UTiFLEX® Flexible Cable Assemblies - amphenol-cit.com
In keeping with the military standard, 500 volts +/- 10% were injected into the test sample for a minimum of two (2) minutes. The insulation resistance was read and recorded. UTiFLEX assemblies exhibit insulation resistance greater than 100 x 105 MΩ/foot. UTiFLEX® Flexible Cable Assemblies Check out other related products
EB792-XX-X00 Series - 5.00mm Spacing - EBY Electro
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Molded “Y” & “T” Splitters - TPC Wire
standard weld cables. 2. COMPLETELY MOLDED DESIGN — All rubber construction re-duces cable stress and provides an environmental seal between the cable and the splitter. 3. BOTH SINGLE AND MULTIPLE CONDUCTOR OPTIONS — These splitters allow both options of single pole connections and multiple pole terminating. 4.
LENGTH TABLE AT06GY-3S-N-TPE-M1 1 (3.28FT) AT06GY-3S-N-TPE-M2 2 (6.56FT ...
note: 8 & 12 way are only available in standard key/color configurations. key a - gray key b - black key c - green key d - brown led/suppressor circuit n - none s - led/suppressor diode(2position) materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm).
Energia - Amphenol Socapex
indietro Serie PS: Soluzioni per dispositivi di potenza. Convertitori di potenza; Unità di distribuzione dell'alimentazione; Chiavi USB ed estensori
B B2 - Amphenol Sine
reduced diameter seal,standard diameter seal (opt). 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
EBY Electro - EB355 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
• Standard molding materials to all UL94V-O flammability class. • High temperature materials for re-flow applications available. • Custom marking, screws and pin length readily available. DOWNLOAD. Download Product PDF. EB355-XX-800.pdf. Contains dimensional drawing, full part number and component specifications. ...
Allgemeine Gesch ftsbedingungen f r den Verkauf von Produkten und ...
Form AAS-100 (Rev. 2) Standard October2017 Page 2 of 10 2. Bezahlung 2.1 Der Käufer wird den Verkäufer für die Produkte und Dienstleistungen bezahlen, indem er alle Rechnungsbeträge in US-Dollar, ohne Verrechnung mit einer vom Verkäufer nicht im Rahmen dieses Vertrags fälligen Zahlung, innerhalb von dreißig (30) Tagen ab Rechnungsdatum ...
EBY Electro - EB1090 Series - 5.00mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
AT04-12PD-BL05 12 Position Receptacle Flange Mount Connecto - Amphenol Sine
AT06-12SD-SRBR 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, D Position Key, Brown. Comparable to PNs# DT06-12SD-E008, 934456647. REQUEST A QUOTE. AT06-12SD-SS01 12-Way Plug, Female Connector with D Position Key and Solid Rear Grommet and Endcap. Comparable to PN#DT06-12SD-C017
EBY Electro - EB1098 Series - 5.08mm Spacing - RISING CLAMP BLOCKS ...
Custom Terminal Blocks. Complete Design Services - Tell us your requirements and EBY can design the efficient, economical component you need.. Manufacturing For You - With EBY's manufacturing network, we can offer quantities and delivery times at very competitive prices.. With CAD/CAE, Solid Modeling and Rapid Prototype Techniques, our engineers can bring your concepts to life in as little as ...
Quantum Computing TR Multicoax Series - Amphenol Ardent Concepts
Standard Length 1 or 2m 1 or 2m 1m Custom Cables Available More Information For questions please contact us: Phone: (603)474-1760 Amphenol Ardent Concepts 4 Merrill Industrial Drive, Suite 102 Hampton, NH 03842 Sales: info@ardentconcepts.com Technical: support@ardentconcepts.com.