Search Results for sae j1772 type 1
CUVX033S1F0 - Amphenol Antenna Solutions
Panel, 1FT, 12-Port, 33° Split Beam, (2x) 696-960 | (2x) 1695-2700 | (2x) 3300-4200 MHz, Fixed Tilt
G:SharedAmphenol Customer DatasheetsRT(0W)(HP) NewC-RTHP0121Px-16C REV B1
1 1 b1 rthp0121p*-16c eco-mate,receptacle,3.6mm single pin contact,crimp type,flange wall mounting b1 - release new dwg format 08/14/14 drack see part number chart materials list size process specifications: material specifications: unless otherwise specified 3 pl dec ±0.08 1) all dimensions are in metric(mm). 2) tolerances are as follows: 1 ...
2M805 2M804 2M803 2M801 - Amphenol Aerospace
56 Contact Us: 800-678-0141 • www.amphenol-aerospace.comContact Us: 800-678-0141 • www.amphenol-aerospace.com 2M805 Series of Hermetic Receptacles provide superior sealing of 1x10-8 cc/second helium leak rate and are 100% tested prior to shipping. This superior sealing is
Hybrid Combiners PRO-PHY150-2 - AMPHENOL PROCOM
With an antenna load VSWR = 1.5, the isolation between the two Tx ports will be reduced to 20 dB @ 3 MHz bandwidth. ** The VSWR of the load’s should be < 1.1! Each load should be able to dissipate 1/2 of the input power. E.g.: With 50 W input in total for the two channels, the load should be able to dissipate 50 W x 1/2 = 25 W.
B B3 - Amphenol Sine
none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 16# contact 13a (max). 2.1.2 2.5mm contact 23a (max). 2.2 rated voltage:500v(ac/dc).
2M801 Dual-Start Acme Thread Connectors - Amphenol Aerospace
2M801 is generally considered a legacy series. Its successor, the 2M805 series, has a number of important improvements, including a triple-start thread (which reduces the number of turns it takes to fully mate the connectors) and an EMI band (which increases shell-to-shell conductivity and greatly improves signal shielding).
SGX - Industrial
We would like to show you a description here but the site won’t allow us.
6176103(1) - Amphenol Antenna Solutions
6176103(1) - Amphenol Antenna Solutions
Thermometrics Exhaust Gas High Temperature Sensor
Mating Terminal type: AMP 282403-1 Max 60 N pull force to connector Recommended Mounting Torque 45+/- 5 N*M Exhaust Gas High Temperature Sensor Specifications Mounting Boss Ordering Code for Standard Product : CTTS-186019-F02A * Other configurations available on request. AAS-920-569B 08/2015
B A6 - Amphenol Sine
6(&7,21 $ $ 6&$/( 6(&7,21 % % 6&$/( 5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6( 1(: ':* )250$7 2&7 '53 6(( 3$57 180%(5 &+$57
FINAL GROUND BLOCK 1 - Amphenol-Air LB
Type II, grade C, class I, over nickel per SAE-AMS-QQ-N-290, class I Base Aluminum A380.0. chromate conversion per MIL-DTL-81706, type I, class IA, method C Materials www.amphenolpcd.com 1-978-624-3400 [email protected] Combining advanced materials with an elegant design, Amphenol PCD’s Ground Blocks provide the lightest
Twinax Contacts - High speed contacts - Amphenol Socapex
If you need a reliable and high-performance connector solution for MIL-STD-1553 and ARINC 429 standards, then the Twinax Contacts from Amphenol Socapex are the way to go. These contacts come in contact size 8 and are available for use with MIL-DTL-38999, EN3645, EN4165, and ARINC600 connectors. They are qualified further to EN3155-024 and EN3155-025, ABS1600, and ABS1607 standards, ensuring ...
Product sheet - Amphenol Antenna Solutions
Type : MA222L00 Frequency : 156 - 162 Description : Fibre antenna Gain (dB) : 6 Termination : N connector termination Bracket : Integrated mounting with clamp Maximum Power (Watts) : 100 Length (cm) : 180 Weight (kg) : 1,25 reserve the right to modify or amend any antenna or specification without prior notice
WATER RESISTANT USB3.0 CONNECTOR SERIES ASSEMBLY INSTRUCTIONS
1. The USB3.0 Type A Plug Assembly Kit (Bayonet Locking Style) 1.1 Introduction . The USB3.0 type A plug Assembly kit consists of a solder pad USB3.0 Type A Plug and a Plug Housing Assembly (Bayonet). The solder cup USB Type A plug consists of 2 portions of the metal shell , 1 piece insulator and 1 piece of isolation film. See Figure 1-1 for ...
ORDERING OPTIONS - Amphenol Antenna Solutions
Connector 1-2 3-4 5-6 7-8 9-10 11-12 ... 3GPP/AISG2.0, in multiple single RET (multiple device type1) or in Multi-RET (device type 17, with fi rmware above MD3.10). Our patented RET module to control all tilt angles, fully inserted inside the antenna (fi eld replaceable) 5980300
Temposonics Linear Position Sensors & Liquid Level Transmitters
Temposonics Linear Position Sensors & Liquid Level Transmitters
www.amphenol-cs.com
We would like to show you a description here but the site won’t allow us.
A-A B-B - Amphenol Sine
none 1 1 a3 - release new dwg format 21oct13 drp - section a-a section b-b Ø2.5 4.7 carrier strip id: 16-18 a a b b notes: unless otherwise specified 1. material: copper alloy 2. plating: see part number chart 3. contact size: 16 4. specifications: 4.1 current rating: 13 amps 4.2 contact millivolt drop: 100 millivolt drop @ 13 amp test current ...
W360-10-x - Amphenol Antenna Solutions
Single Band, 1-Port, Omni, VPOL, 360°, 1710-2170 MHz, 8.0 dBi, Fixed Tilt (0°, 2° or 4°), 1200 mm (47.2 in)
Technical features - RFS Technologies
Type of Grounding Kit Pre-Formed Copper Strap Transmission Line Type LCF12, HCA12-50 Cable Type Coaxial Foam Dielectric Cable Size 1/2" MECHANICAL SPECIFICATIONS Lug Attachment Method Field Attachable Lug Style Size 2-hole Ø 10.2mm (3/8") crimp-on, tin-plated Grounding Wire Length m (in) 1.5 (60) Grounding Wire Size mm² 6 AWG (7 strand)