Search Results for safe-mate 120a smp
2025 safe mode smp shell | Amphenol Global Search | Amphenol
Search Results for 2025 safe mode smp shell SMP and SMPM Fixed Bullets - SV Microwave Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. These additional lengths round out SV's fixed bullet offering and allow a system designer flexibility when integrating a board-to-board RF solution.
blind mate | Amphenol Global Search | Amphenol
ROBUST AND VERSATILE SELF-ALIGNING CONNECTOR. FCI Basics Minitek ® 2.00mm Blind Mate Interface (BMI) is a flexible and comprehensive solution designed for application with a current rating up to 2A per circuit. It allows misalignment and provides floating for easy blind mate connections. BMI option is available in dual row with 8 or 12 circuits.
SMP Straight PCB Full Detent Jack End Launch 50 Ohm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 6.45mm Non-Magnetic SMP-FS2A-645-NM SMP Straight Plug to SMP Straight Plug Tflex 405 50 Ohm 10 inches 095-725-107-100 SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 150 mm 095-725-119M015
SMP and SMPM Spring Bullets for Gang Mating - SV Microwave
Large scale blind mate arrays. SMP. Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; ... SMP Adapters 1112-4144. Add to compare list Datasheet. Part # 1112-4145 SMP Female to Female Bullet, Spring Loaded (OAL 0.725") Available Inventory: 0.
2025 safe mode smp shell | Amphenol Global Search | Amphenol
Ordering Information Group Code R25Ω Int (A) It (A) Imo (A) A max. B max. mm inch mm inch 265Vrms Tb=120°C YQD120N0006 6 0.39 0.78 3.1 17.5 0.69 5 0.2
SMP Male PCB Edge Launch Connector (Pre-Tinned), FD - SV Microwave
SV Microwave presents the SMP Male PCB Edge Launch Connector (Pre-Tinned), FD 1211-60211 with high-performing capabilities. Check out the product info.
SMP and SMPM Fixed Bullets - SV Microwave
SV Microwave offers a complete line of SMP and SMPM fixed bullets in a variety of lengths. Our newest fixed bullets start at a nominal length of .265" for SMP and .188" for SMPM. ... Large scale blind mate arrays. SMP. Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness: ≥ -80 dB DC - 3 GHz ≥ -65 dB 3 - 26.5 GHz; Dielectric ...
SuperFlex Ø.047" RF Cable Assemblies | SV Microwave
SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any application. Available in series: SMP, SMPM and SMA. Various lengths available: 3", 6", and 12".
SMP Spring Bullets - SV Microwave
SV Microwave’s SMP spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated. ... Large scale blind mate ...
SMP Male Bulkhead Connector for .047 Cable, CM - SV Microwave
SV Microwave offers the SMP Male Bulkhead Connector for .047 Cable, CM SF1211-6060 with superior mechanical mating cycles. Check out the stock details.
SMP to SMA Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Cable Assemblies designed for radio frequency applications. SMP to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Secure Locking SMP/SMPM RF Cable Assemblies - SV Microwave
Explore SV Microwave's Secure Locking SMP/SMPM RF Cable Assemblies. Our QuarterBack® products are ideal for high vibration and test applications. Check Inventory. Register. Log in. Compare Products List ... Inter-mate ability: 2.92mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration ...
SMP Female to SMA Male 12" Cable Assembly for .047 Cable
SV Microwave presents the SMP Female to SMA Male 12" Cable Assembly for .047 Cable 7012-1325. Check out the product stock details here!
SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel
RF Connector SMP Straight PCB Limited Detent Jack End Launch 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCE-5 HFSS 3D Comp Model (Size: 1060 kb ) SMP-MSLD-PCE-5T STP 3D Model (Size: 51 kb ) SMP-MSLD-PCE-5X PDF Customer Drawing (Size: 340 kb) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
SMP Male to SMA Female Bulkhead Adapter, FD - SV Microwave
SV proudly introduces the SMP Male to SMA Female Bulkhead Adapter, FD SF1112-6035. Check out its various specifications and compare them with your needs.
SMP Spring Bullets - SV Microwave
• Large scale blind-mate arrays Features & Benefits ... SMP Spring Bullets SV’s SMP spring bullets have been designed for repeatable VSWR profiles over the entire range of compression. Repeatability is critical in applications where the compressed length can vary due to tolerance stackup at final integration. The below image shows
SMP Straight PCB Smooth Bore Jack Surface Mount 50 Ohm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 11.4mm SMP-FS2A-114 SMP Straight PCB Smooth Bore Jack End Launch 50 Ohm SMP-MSSB-PCE-4 Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 17.16mm SMP-FSBA-1716
What is an SMPM Connector? | SMPM Connectors - SV Microwave
No matter the name, at its core an SMPM connector is a blind-mate, push-on connector and represents the next evolution of SV’s SMP product line. As compared to the SMP, which can perform at frequencies up to 40 GHz, SMPM interconnects provide reliable, high quality performance from DC to 65 GHz. Additionally, the SMPM has an interface ...
SMP Male PCB Surface Mount Connector (Glass Seal), FD - SV Microwave
SV engineers designed the SMP Male PCB Surface Mount Connector (Glass Seal), FD 1211-20016. Access the design resources CAD Model and Datasheet.
SMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP Adapters designed for radio frequency applications. SMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.