Search Results for safe-mate 120a smp
Hermetic Bulkhead RF Adapters - SV Microwave
Available in SMA, 2.92mm, SMP and SMPM series. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. Log in. Compare Products List. Products. Connectors. Cable Connectors ... Inter-mate ability: SMA; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL ...
2025 safe mode smp shell | Amphenol Global Search | Amphenol
Search Results for 2025 safe mode smp shell 10141272-311ALF | MicroSpace™ 1.27mm | Amphenol MicroSpace™ 1.27mm Crimp-to-Wire Connector Platform, Wire to Board Connector, CTW-Female Gold AWG 22
SMP Male PCB Surface Mount Connector, R/A, LD - SV Microwave
The SMP Male PCB Surface Mount Connector, R/A, LD 1211-40004 with higher ranking mechanical specifications. Check out more features of the product.
Two Hole In and Between Series Flange Mount Adapters - SV Microwave
SV Microwave just released a new line of 2-hole in- and between-series flange mount adapters. These offerings include in-series threaded (SMA / 2.92mm / 2.4mm) as well as between-series push-on (SMP / SMPM) to threaded (2.92mm / 2.4mm) options. Additionally, these new adapters come with two screws for fast and easy installation.
SMP Right Angle PCB Limited Detent Jack Through Hole 50 Ohm
Bullet Adapter SMP Plug to SMP Plug 50 Ohm Straight 22.40mm SMP-FSBA-224 SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 18 inches 095-725-119-018 SMP Right Angle Plug to SMP Straight Plug 0.085 Hand Formable 50 Ohm 150 mm 095-725-118M015
SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD
SV engineers present the SMP Male PCB Surface Mount Connector (Pre-Tinned), R/A, FD 1211-40089 for high performance in tough environments.
Extreme RF Cable Assemblies - SV Microwave
SV offers a complete line of fixed length, high frequency cable assemblies utilizing SMA, 2.92mm, 2.4mm, 1.85mm, SMP, & SMPM connectors on flexible Ø.047 and Ø.085 cable types. SV’s cable assemblies feature low solder wicking and the high flexibility allows for tight bends behind the cable ferrule. Our low loss is your gain!
SMP Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMP Cable Assemblies designed for radio frequency applications. SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB - SV Microwave
The SMP Male PCB Thru-Hole Connector (Pre-Tinned), R/A, SB 1211-40080 by SV's engineers. Check out the real product data here at SV!
SMA to SMP Cable Assemblies - Amphenol RF
SMA to SMP Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 ...
epower-lite-series-catalog-amphenol-industrial
carry current up to 25A DC to 120A DC, field installable and repairable. We also offer a low cost alternative as our ePower- ... MATE WITH RECEPTACLE 47.8 36.8 23 KEYWAY MARKING 64.9 REF MATE WITH RECEPTACLE 47.8 36.8 23 KEYWAY MARKING 19 19 9.50±0.05 4xR1 48 36.50 38±0.10 2x 14.60±0.05 9.75±0.05 8 5
SMP and SMPM Fixed Bullets Are in Stock | SV Microwave
SV Microwave's SMP and SMPM fixed bullets are in stock. Don't make a delay, check out the product's specifications and place your today. Check Inventory. Register. Log in ... Applicable in large-scale blind mate arrays Product’s Part Number and Description . Part No. Description . 1112-4186: SMP Female to Female Bullet (OAL .265”)
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. The SMP connector was developed to meet an industry need for a smaller high-frequency compact design that incorporated ease of use and functionality. SMP. Impedance (Ω) 50; Frequency GHz: 40 GHz; Shielding Effectiveness
High Speed Edge Launch PCB Connectors - SV Microwave
Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations. SV Microwave’s SMP, SMPM & SMPS coaxial PCB connector designs are ideal for high density applications while allowing for axial and radial misalignment to compensate for tolerance stack up. ... Inter-mate ability ...
SMP Terminators - Amphenol RF
Amphenol RF offers a full range of SMP Terminators designed for radio frequency applications. SMP Terminators feature all industry standard connector interfaces in between-series and in-series designs.
SMP Male PCB Thru-Hole Connector, R/A, FD | SV Microwave
The SMP Male PCB Thru-Hole Connector, R/A, FD P/N: 1211-40110 manufactured by SV Microwave. Explore real product specifications.
SMP Male PCB Surface Mount Connector (Reflow Stable), FD
SV Microwave proudly presents the SMP Male PCB Surface Mount Connector (Reflow Stable), FD P/N: 1211-40162. The product is now available in stock, check out now!
180° Clocked RF Cable Assemblies - SV Microwave
These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types. ... Inter-mate ability: 2.92mm; Temperature Rating-65°C to +165°C; Corrosion (salt spray) MIL-STD-202, Method 101, Condition B; Vibration: MIL-STD-202, Method 204, Condition D;
Industrial Automation | Amphenol
rated currents up to 120A) • Rated up to 10,000 mating cycles • UL tested and approved when cross-mated . with competitive connectors. IPC-M350 Connector • Rated up to 500A per 350MCM (185mm2) contact • Rated up to 10,000 mating cycles. PwrBlade ® Mini . Board-to-Board • Rated up to 45A per power contact • Lowest-profile PwrBlade ...
SMP Male Termination, SB SF8012-6102 | SV Microwave
SV Microwave proudly presents the SMP Male Termination, SB SF8012-6102. Check out the product's technical specifications and place your order today!