Search Results for screenbeam flex
1.00mm Pitch FFC/FPC - F52Q/F52R Series - Amphenol CS
RIGHT ANGLE ZIF FLEX CONNECTORS F52Q/F52R series are 1.00mm pitch right angle ZIF flex connectors with slider mechanism, top contact and surface mount termination. These connectors feature a height of 2.00mm and come in 4 to 34 contacts. This series features a cable thickness of 0.30mm and provide enhanced durability of 30 mating cycles.
FFC Jumper | Flex connectors | Amphenol
For 0.50mm Pitch Flex - FF3025 series Available in numerous circuit sizes(4 to 60) For 1.00mm Pitch Flex - FF5026 series Available in numerous circuit sizes(4 to 30) Comprehensive range to satisfy different customer requirements; Type S(same-side) and Type O(opposite-side) Allow for mirrored contacts in top- and bottom-mount applications; PET ...
cStack™ Flex Cables | Mezzanine Connectors | Amphenol
Standard and custom flex circuit and connector designs are available. Amphenol's cStack flexible circuit assemblies are designed for applications where flexibility, space, weight and performance are critical. Standard and custom flex circuit and connector designs are available.
59453-042110EDHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 4 Positions, Top Contact, 0.50mm (0.020in) Pitch.
SFV6R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 6 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free
62684-362100ALF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 62684-362100ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
Multi-Trak™ - Amphenol CS
Amphenol introduces the next-generation product - Multi-Trak™. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 56G PAM4 PCIe® Gen 5 and target to meet 64G PAM4 PCIe® Gen 6 and a
0.30mm FPC Connectors - F14D/F13S Series | Flex Connectors | ZIF
F14D/F13S series is a right angle ZIF flex connector with a front flip lock, surface mount termination, and bottom side contact. It features a small profile with 0.3mm pitch and 1.0mm height. This series features a FPC thickness of 0.20mm and provide enha
FlexLock Flex-to-Board & Flex-to-Wire - Amphenol CS
FlexLock™, 2.54mm Flex-to-Wire, R/A header, Top Latch, Tin, USCAR T2V2 10166409 series FlexLock™, 2.54mm Flex-to-Wire, Cable housing, USCAR T2V2 10166410 series FlexLock™, 2.54mm Flex-to-Wire, Crimping terminal, USCAR T2V2 10163003-002LF BASICSFLXLCKFBFW0824EA4 Find part number details using the search box on www.amphenol-cs.com
SFV20R-3STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 20 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
10051922-1210ELF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 10051922-1210ELF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
EDSFF High speed connectors & cable assembly | Amphenol
EDSFF High-Speed Connectors and Cable Solutions Specifications and Standards. The EDSFF connectors featured under this category adhere to many different specifications and standards. As the name suggests, they adhere to EDSFF, which stands for Enterprise and Datacenter Standard Form Factor, a specification designed to optimize the performance and efficiency of solid-state drives (SSDs) in high ...
SFW20R-2STE1LF | 1.00mm pitch Flex Connectors | Amphenol
1.00mm Flex Connector, SFW-R series, 20 Position, Top side Contact, Side Entry Surface Mount ZIF Connector, Lead Free.
SFV34R-4STBE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 34 Position, Top Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free with Cable-Lock, Gold Flash
SFV24R-1STE1HLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connector, SFV-R Series, 24 Position, Bottom Side Contact, Side Entry Surface Mount ZIF Connector, Halogen Free, Lead Free, Matte Tin Plate
62684-502100ALF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 62684-502100ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
59453-062110ECHLF | 0.50mm pitch Flex Connectors | Amphenol
0.50mm Flex Connectors, FPC/FFC Side Entry ZIF Connector, Surface Mount, 6 Positions, Top Contact, 0.50mm (0.020in) Pitch.
Trex-Onics High-Flex PROFINET - TPC Wire
Trex-Onics® High-Flex PROFINET This UL Listed, PROFINET Type B & C, Industrial Ethernet cable is suitable for use in bus systems where a more robust cable is required and is designed specifically for industrial applications where continuous flexing or motion control exists.
62684-402100ALF | 0.50mm pitch Flex Connectors | Amphenol
Contact us today for more details of 0.50mm Flex Connectors, part number 62684-402100ALF. JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
FLAT AND FOLDABLE SOLDIER CABLE - amphenolpcd.com
HIGH FLEX LIFE Regular cables break because they’re not built for bending back and forth. Molliflex® has a revolutionary smart textile inside, instead of wires. This lets it fold completely flat, and bend more than 2 million times without breaking – that’s a thousand times more than a regular cable. TOUGH