Search Results for scsi-3
RCA12-50JPLR plenum-rated radiaflex® 1/2” Flexible radiating cable
Find 1/2" Plenum Radiating Cable from RFS Technologies. CA12-50JPLR is the first RADIAFLEX® radiating cable that can be installed anywhere inside a building, including air handling spaces (plenums), to provide even coverage for all types of wireless communications systems including Wi-Fi, 5G and public safety.
Temposonics
Temposonics
acs | Amphenol Global Search | Amphenol
Model Number 357A67 TRIAXIAL CHARGE OUTPUT ACCELEROMETER Revision: NR ECN #: 54747 Performance ENGLISH SI Sensitivity(± 15 %) 3.0 pC/g 0.306 pC/(m/s²) Measurement Range ± 1,000 g pk ± 9,800 m/s² pk
12G SDI BROADCAST SOLUTIONS - Amphenol RF
frequency of 3 GHz, this could require2 or 4 channels. Amphenol RF’s line of 12G BNC, HD-BNC and MCX products are optimized for 4K UltraHD broadcast video, providingfully intact signal transmissionon a single channel. These connectors are designed for 12G-SDI video applications, and come in a
Splashproof cable assemblies - Wilcoxon Sensing Technologies
2 pin (R6SL/R6SLI) or 3 pin (R6GSL/R6GSLI) connectors. Models are available with the shield connected to the sensor case (R6SL), or isolated (R6SLI). Depending on the application, compatible cables include J9T, J9T2A, J10 and J11. The R6SL industrial splashproof connector series provides the installation and service ease of a snap-on connector ...
MGT-5015 Reverse Bayonet Coupling - Amphenol Aerospace
High Power Series, MGT-5015, Tri-Power D38999, D38999 Series 3 (size 8 cavities only), Contact Amphenol for Availability In other product lines. Technical Information Current Carrying Comparison Temper-Grip Technical Information. Documents Videos Complementary Products Request Quote.
NMEA 2000® Self-Contained Boat Network (8 Connections) - Gemeco
Once the attached 3-meter cable is connected to the vessels power supply, an NMEA 2000® network of up to eight devices is ready to use. Taking 'plug & play' to the next level. Specifications.
Amphenol Advanced Sensors
Amphenol Advanced Sensors
LOW-COST INDUSTRIAL ICP® ACCELEROMETER - pcb.com
Size (Length x Height x Width) 3.70 in x 0.845 in x 0.74 in 94 mm x 21.5 mm x 18.8 mm Weight(without cable) 2.61 oz 74.0 gm Mounting Thread 1/4-28 Male No Metric Equivalent [5] Mounting Torque 2 to 5 ft-lb 2.7 to 6.8 Nm Sensing Element Ceramic Ceramic Sensing Geometry Shear Shear
Mini 24 AWG Nano M8 Quick-Connects Cord Sets - tpcwire.com
CA13D33M001 3 Pole Single Ended 90° Female – Threaded 3.3 1 CA13D33M002 3 Pole Single Ended 90° Female – Threaded 6.6 2 CA13D33M004 3 Pole Single Ended 90° Female – Threaded 13.1 4 CA13D33M005 3 Pole Single Ended 90° Female – Threaded 16.4 5 CA13D33M006 3 Pole Single Ended 90° Female – Threaded 19.7 6
Datenblatt E-Serie ER Analog (Dokumentennummer 551246) - Temposonics
EMV-Prüfung Elektromagnetische Störaussendung gemäß EN 61000-6-3 Elektromagnetische Störfestigkeit gemäß EN 61000-6-2 Die ER-Sensoren erfüllen die Anforderungen der EMV-Richtlinien 2014/30/EU, UKSI 2016 Nr. 1091 und TR ZU 020/2011 Magnetverfahrgeschwindigkeit ≤ 5 m/s
LC Field - Amphenol Fiber Systems International (AFSI)
LC Field - Amphenol Fiber Systems International (AFSI) ... LC Field
Home - Amphenol Canada
Home - Amphenol Canada
Mini 24 AWG Nano M8 Quick-Connects Cord Sets - TPC Wire
CA13D33M001 3 Pole Single Ended 90° Female – Threaded 3.3 1 CA13D33M002 3 Pole Single Ended 90° Female – Threaded 6.6 2 CA13D33M004 3 Pole Single Ended 90° Female – Threaded 13.1 4 CA13D33M005 3 Pole Single Ended 90° Female – Threaded 16.4 5 CA13D33M006 3 Pole Single Ended 90° Female – Threaded 19.7 6
General purpose accelerometers - Wilcoxon Sensing Technologies
3 - 5,000 Hz 1 - 9,000 Hz 0.5 - 14,000 Hz Resonance frequency 30 kHz Transverse sensitivity, max 5% of axial Temperature response: –25°C +120°C –10% +10% Power requirement: Voltage source Current regulating diode 18 - 30 VDC 2 - 10 mA Electrical noise, equiv. g: