Search Results for seal 06
2L6U6VT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 28-Port, Omni Pattern, XPOL, (2x) 617-906 | (6x) 1695-2700 | (6x) 3300-4200 MHz, Fixed Tilt
Model 394C06 Platinum Stock Product Handheld shaker, 1g at 159.2 ... - PCB
environmental seal Battery cover threaded for easy removal (4AA batteries) DC 12 VOLTS/1.6 AMP . PAGE 4 MANUAL NUMBER: 18295 MANUAL REVISION: B Figure 2: Cross-Section of Handheld Shaker Vibration Head A section view of the shaker’s vibration head is shown in Figure 2. The ... .06 SENSOR SENSOR ...
Model 138A06 Tourmaline ICP® underwater blast sensor, 4.2 length ... - PCB
seal, wrapped with a waterprooftape, will seal the connection and provide shock protection at the cable/connector/ amplifier assembly. PCB Model 070A09 Solder Connector Adaptor can also be used to attach a short length (~two to three inches) of ribbon cable to a 138. The ribbon cable can ...
Amphenol
The resilient laminate seals absorbs shock and vibration and allows the contacts to align themselves freely. The rigid faced plastic insulators impart just the right amount of restraint to retain the contacts in place. against leakage between the insert and shell, absorb shock
B A3 - Amphenol Sine
reduced dia. seal, ahdp series b a3 none 1 1-- tommy recommended panel mounting hole recommended panel thickness:1.6 to 4.7mm Ø43.08±0.12 41.45 +0.2-0 110°ref 110°ref Ø50.8 47.6 main polarizing keyway 1 11/16-18 unef thread 1 11/16-12 un thread ∅40.1 2.6 12.8 10.7 42.1±0.5 size 12 contacts (4 places) 6 size 16 contacts (17 places) 6-2 1 ...
Amphenol
4. mating part: ahdm06-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm04-24-16sn a1 release new drawing 26aug20 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdm04-24-16sn recept,24 sz,16 socket,reverse arrangement,normal seal,duramate ahdm ...
SMPM Male PCB Surface Mount, 4 Port (Glass Seal), SB - SV Microwave
SV engineers designed and developed the SMPM Male PCB Surface Mount, 4 Port (Glass Seal), SB, P/N 9311-20024 with glass seal. Contact us to learn more!
Tri-Start TV-CTV - Amphenol
Tr-Sa TV-CTV Tr-Sat™ TV-CTV Amphenol 6 TV-CTV CONNECTORS (MIL-DTL-38999 SERIES III/EN3645) • MIL-DTL-38999 series III connectors • EN3645 connectors • Dedicated to harsh environment applications • 9 shell sizes (from 09 to 25) • Thread coupling • 100% scoop-proof • More than 80 contact arrangements • Intermountable with MIL-DTL-38999 series I
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
fluoroelastomer housing-seal) V Threaded flange M18×1.5-6g (with fluoroelastomer housing-seal) e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0025…7620 mm d Connection type D 5 8 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) Optional: g Magnet number for multi-position measurement 5
C:\Users\jhead\Desktop\C-AT04-08PA-PM05-A1.dwg - Amphenol Sine
seal: silicone rubber 2. modifications: flange 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
Series 3 Connector - Amphenol In
The design of the Amphenol Tri-Start interfacial seal meets the MIL-DTL-38999 Series III requirements for electrolytic erosion resistance. ... .06 in DA 3 axes @ -550 C ambient + 2000C* 60G’s (Fail Safe : 3 axes @ ambient 30G’s) DOUBLE AMPLITUDE (IN) SINE VIBRATION POWER SPECTRAL
SIZE B C- - Amphenol Sine
seal: silicone rubber 2. modifications: strain relief end cap 3. specifications: 3.1 current rating: 7.5 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
Model 102B13 | PCB Piezotronics
Model 102B13:Cryogenic ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8-24 mtg thd, ground isolated with safety wire holes
C2U2VT070X06F066s5 Archives - Amphenol Antenna Solutions
C2U2VT070X06F066s5 Archives - Amphenol Antenna Solutions
Model 102B13 Cryogenic ICP® pressure sensor, 10k psi, 0.5 mV/psi, 3/8 ...
pressure-tight seal. Seals are provided with each sensor and should always be used. Extra seals for all standard models are in stock at the factory. It is recommended to ... Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Vibration 2,000 g pk 19,600 m/s² pk Maximum Shock 20,000 g pk 196,000 m/s² pk Electrical ...
Configurator - Amphenol Aerospace
Develop your part number and download 2D drawings and 3D models. The part builder enables you to construct 2D drawings and 3D models of a part and pinpoint the precise Amphenol Aerospace product you need.
Quick-Connex™ SJOO M12 DC Micro Cordsets - TPC Wire
Quick-Conne x ™ SJOO M12 DC Micro Cordsets make replacement of electrical and electronic control devices quick and simple. Cord sets are made with Super-Trex® SJOO Ultra-Gard® Portable Cord, a superior first-line of defense against tearing, abrasion, impact, oil, ozone and most chemicals. The molded and keyed thermoplastic cordse t provi d es rapid and secure connec t and d isconnect and ...
CABLE ASSEMBLIES - Amphenol PCD
• Crack-free, fired glass seal connectors Power/Control-Command Flight: • 2D or 3D cabling boards can be used to ensure the perfect integration • Cleanroom manufacturing (5 total worldwide) Multi-Port Microwave Assemblies: • Lightweight solutions • High density interconnection systems • Standard interface and custom multiport
RT0W61210SNH Plug, Female, 20AWG, 5A/150V - Amphenol Sine
RT0W01210PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, 20-30AWG, 5A/150V, Shell Size 12. REQUEST A QUOTE. RT0W71210SNH Receptacle, Jam Nut, 10 Position, Female, Shell Size 12. Compatible to part # UT0W71210SH.
138 Max - Amphenol Sine
seal gasketÿˆnbr or sr. 2. specificationsÿˆ 2.1 operating temperatureÿˆsee chart. 2.2 insulation resistanceÿˆ5000 megohms min. 2.3 ip classÿˆip67. 2.4 mating cycles durabilityÿˆ500 cycles min. 2.5 rohs compliant. 3. all dimensions are for reference use only. a1 -- released drawing dec-26-2016 ben tommy amphenol rts016dcg* xxxx 138 ...