Search Results for seal 06
B B2 - Amphenol Sine
seal gasket:nbr/silicone rubber. 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 (mated condition).
Model 112A06 High temp (+660 F/+349 C) pressure probe, 5000 psi ... - PCB
H option Hermetic seal J option Electrical isolation (mounting adaptor required) M option Metric thread P option Positive polarity output (for use with non-inverting amplifiers) V option Special attached cable (length/type) W option Waterproof cable connection Other prefix letters, such as K, KR, GK, GKR, KL and
B B2 - Amphenol Sine
seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 2.5mm contact 23a (max) . 2.1.2 20# contact 5a (max). 2.2 rated voltage:500v(ac/dc) 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac.
LUMINUS - アンフェノールジャパン株式会社
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
C:\Users\jhead\Desktop\C-AT04-08PA-PM05-A1.dwg - Amphenol Sine
seal: silicone rubber 2. modifications: flange 3. specifications: 3.1 current rating: 13 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
Model 102A11 Cryogenic ICP® pressure sensor, 1000 psi, 5 mV/psi ... - PCB
Temperature Coefficient of Sensitivity ≤ 0.06 %/°F ≤ 0.108 %/°C Maximum Flash Temperature 3,000 °F 1,649 °C Maximum Vibration 2,000 g pk 19,613 m/s² pk Maximum Shock 20,000 g pk 196,133 m/s² pk Electrical Output Polarity(Positive Pressure) Positive Positive Discharge Time Constant(at room temp) ≥ 2.0 sec ≥ 2.0 sec
BoardLock Family - Amphenol Sine
Seal Material Silicone Rubber Silicone Rubber Silicone Rubber Temperature Range -55°C to +125°C at rated current -55°C to +125°C at rated current -55°C to +125°C at rated current Shock No latch disengagement or discontinuity shall be the result when subjected to 50 g’s in each of three axis (X, Y & Z)
NTC Type B Series - amphenol-sensors.com
• Special thin glass coatings provide hermetic seal • Suitable for self-heated applications such as: gas chromatography, thermal conductivity analysis or gas ... • Still air at 77°F (25°C): 0.06 mW/°C • Still water at 77°F (25°C): 0.3 mW/°C B10 • Still air at 77°F (25°C): 0.09 mW/°C • Plunge into water: 0.45 mW/°C B14
www.amphenol-sine
Seals Silicone Rubber Contacts Copper Alloy, Nickel-plated RoHS Compliant All connector materials meet the requirements of the EU Directive 2002/95/EC 2 of 4 Note: All datasheets containing specifications and wiring diagrams can be found at www.amphenol-sine.com under their specific part numbers. ATHD 06-1-8 S-8G-M10
Busbar Deisgn Guide - Amphenol Interconnect Product Corp
Brass 260 290.06 28 00.098 Aluminum 6061- T651 13.35 62 .423. Typical Busbar Sizes If this program recommends sizes that do not fit into the ranges below, change either the number of conductors or the section thickness of the busbar and recalculate the minimum cost solution
EMI Filters | Products | Amphenol Aerospace
EMI is when low, medium, or high-frequency electromagnetic signals interfere with a system and cause performance degradation or malfunction. Some sources of EMI include interference from radio waves, stray transmissions, electric power lines or electric motor noise, or interference between electronic components or subsystems within the same system.
HDAS Series - Amphenol Aerospace
Amphenol Socapex 948, promenade de l’Arve BP29 74311 Thyez Cedex - France Phone: +33 (0)4 50 89 28 00 [email protected] We reserve the right to modify our products in any way we deem necessary.
RTS014N19SHEC03 | Amphenol Global Search | Amphenol
RTS014N19SHEC03 Receptacle, square flange, 19 positions, size 14, socket contact, silicone rubber seal, endcap. Comparable to PN #UTS0GN1419S-Receptac Call Us 1-800-394-7732
Structure Plus ATP - Amphenol Sine
Available 2, 4 and 6 position . Amphenol Sine Systems’ StructurePlus™ ATP Series of overmold-compatible connectors are engineered, one-piece, solid body construction and are specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for ...
Model 102M81A | PCB Piezotronics
Model 102M81A:Cryogenic ICP pressure sensor, 500 psi, 10 mV/psi, 7/16-20 UNF - 2A mtg thd, for K-type seal mounting . Model 102M81A:Cryogenic ICP pressure sensor, 500 psi, 10 mV/psi, 7/16-20 UNF - 2A mtg thd, for K-type seal mounting ... ≤0.06 %/°F: ≤0.108 %/°C: Maximum Flash Temperature: 3000 °F: 1648.89 °C: Maximum Vibration: 2000 g ...
Amphe-Lite M3 & S1 - Amphenol Industrial Operations
1. Service Class F Amphe-Lite M3 uses superior silicone seals providing increased fluid resistance. 2. Provides excellent EMI shielding and grounding through 100% metal to metal bottoming. 3. Acme threads provide coupling durability. Completely mates in one 360-degree turn of the coupling nut to provide
Operation Manual R-Series Powerlink 551657 RevA EN - Temposonics
fluoroelastomer housing-seal) V Threaded flange M18×1.5-6g (with fluoroelastomer housing-seal) e Operating voltage 1 +24 VDC (−15 / +20 %) c Stroke length X X X X M 0025…7620 mm d Connection type D 5 8 2 × M12 female connectors (5 pin), 1 × M12 male connector (4 pin) Optional: g Magnet number for multi-position measurement 5
Amphenol
4. mating part: ahdm06-24-16p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdm04-24-16sn a1 release new drawing 26aug20 sullen of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 ahdm04-24-16sn recept,24 sz,16 socket,reverse arrangement,normal seal,duramate ahdm ...
Defence - Amphenol-Air LB
In the same process, and in the same molding filling, the grommet, interface seal and - depending upon requirements - peripheral seal is sprayed in, the molding compound completely covers all cavities and seals the contact chamber and facings. The contact chambers are completely separate from one another. This module is released in the MbBN ...