Search Results for seal n
10058835-1000LF | uTCA | Amphenol
Amphenol is one of the leading manufacturers of micro-tca card edge connectors. Contact us today for more details of utca , part number 10058835-1000LF.
L17DAFRA15SC309 | D-Sub | Amphenol
Dsub, Stamped Signal 3A, Straight IDC Flat ribbon, Front Metal Bright Tin Shell, 15 Socket, 0.76m (30 in) Gold, 3.05mm (0.120in) Clear Hole
2013年12月份月度明星_Amphenol Assembletech
Amphenol xiamen,Amphenol-ast,安费诺电子装配,安费诺,数据接口,安费诺厦门,厦门安费诺
Mounting Options - Amphenol CS
P/N LEAD FREE A 0.38 B 0.10 C 0.10 D +0.25 0 F G 09 D09S24A6xx22LF 30.81 24.99 16.96 16.21 10.96 8.22 15 D15S24A6xx22LF 39.14 33.32 25.18 24.54 19.18 16.44 25 D25S24A6xx22LF 53.03 47.04 39.12 38.25 33.12 30.36 PCB Card Drilling dimensions and Pads recommended (after plating - Thickness : 1.60 mm)
PRO-BCU 130
N(f) Dimensions: 19" x 10 HU x 765 (482.6 x 443.7 x 765 mm) / 19 x 17.47 x 30.12 in. Weight: Approx. 14.8 kg / 32.63 lb. Environmental; Operating temperature range-30 °C to +60 °C: Frequency Stability: Approx. 0.8 ppm / °C: Ordering Designations. Model Product No. PRO-BCU 130: 210002251: Add to quote:
EU RoHS II CoC - amphenol-aerospace.com
EU RoHS II Certificate of Conformance March 10, 2022 Dear Customer, In response to your compliance status inquiry regarding the following product, Amphenol Aerospace
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M
AMC Right Angle Plug to AMC Right Angle Plug 1.37 mm 50 Ohm 1 M (39.37 Inches)
Impressum - Casco Automotive Career
Impressum. Angaben gemäß § 5 TMG: CASCO SCHOELLER GmbH Züricher Strasse 3 60437 Frankfurt am Main. Vertreten durch: Jennifer Baumgartner Dietrich Ehrmanntraut Adam Norwitt
antenna | Amphenol Global Search | Amphenol
Amphenol Procom delivers state-of-the-art Base Station Antenna products for both RF and mechanical constructions. Our innovative approach to product development offers the highest quality and our thorough testing protocol guarantees our Base station antennas are the mos t reliable on the market.
Dipole Arrays S.M2E-160 - amphenolprocom.com
The S.M2 is an array of phased centre fed folded dipoles mounted on an aluminium mast for PMR / Trunked radio applications. Each folded dipole balun assembly and associated harness junction is completely encapsulated in poyurethane resin, totally preventing moisture ingress.
CHARGE OUTPUT ACCELEROMETER Revision: B - PCB
Radiation Exposure Limit(Integrated Neutron Flux) 1 E10 N/cm² 1 E10 N/cm² Radiation Exposure Limit(Integrated Gamma Flux) 1 E8 rad 1 E8 rad Electrical Capacitance 60 pF 60 pF [1] Insulation Resistance(at 70°F [21°C]) >1 GOhm >1 GOhm Insulation Resistance(at 900° F [482°C]) >1 MOhm >1 MOhm Output Polarity Positive Positive
1900ND01S2B00A - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 50 socket contacts #20 Fitted with pin polarizers With not mounted polarizers, without contact
BNC Straight PCB Jack Through Hole 75 Ohm | 031-70532
RF Connector BNC Straight PCB Jack Through Hole 75 Ohm
Data Sheet HIGH PRESSURE HOUSING (HPH) - Temposonics
N: Non-approved: b Design combination X X X X: Choose a design combination from the chart below: e Type of approval for version 1000 (optional) A T E X: ATEX: U L / c U L: UL/cUL: Example: Aproved short housing with M18 mounting threads and one side mounted cable gland with M20 threads and a stroke length
Declaration of Conformity to RoHS - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 7032-6757 YES W/ EXEMPTION 6C Signed for and on behalf of SV Microwave, Inc Monday, February 27, 2023 SV Design Engineering Department
10131936-118ULF | Minitek ® 2.00mm BTB | Amphenol
Amphenol is one of the leading manufacturers of Minitek ® 2.00mm. Contact us today for more details of Minitek ® , part number 10131936-118ULF.
Mobile Devices | Markets | Amphenol
HIGH-SPEED HIGH-DENSITY SO-DIMM SOCKETS DDR5 SO-DIMM connectors deliver high-speed and bandwidth. Being half the size of regular DIMMs, they lower power consumption and promote better thermal management. 262 positions SO-DIMM connector is available in 4.00mm height with the standard option.
Pitanja | Amfenol Socapex
Povratak PS serija: Pover Devices Solutions. Pretvarači snage; Jedinice za distribuciju električne energije; USB tasteri i ekstenderi
MIL-DTL-38999 Series III - TV Connectors - Amphenol Aerospace
100% scoop-proof connector minimizes potential contact damage - Improved interfacial seal design; Stainless steel or cadmium over nickel plating withstand a 500-hour salt spray exposure; Operates under severe high-temperature vibration, through 392 °F (200 °C) Firewall Capability; Unique, self-locking, quick coupling connector eliminates ...
10089036 | Amphenol Global Search | Amphenol
Amphenol s Mini-SAS HD Active Optical Cable fully complies with SAS 3.0 and SAS 4.0 industry standards and the SFF-8636 interface standard. Used primarily for external Enterprise storage applications (box-tobox, server-to-storage, server-to-switch), thi s cable is part of Amphenol s comprehensive Mini-SAS HD product offerings that address all ...