Search Results for seal n
Temposonics
2 Temposonics® R-Serie V RH EtherNet/IP™ Datenblatt R-SERIE V ETHERNET/IP™ Temposonics® R-Serie V erfüllt mit ihrer hohen Leistungsfähigkeit die vielfältigen Anforderungen Ihrer Anwendung. Die R-Serie V eignet sich zum dauerhaften Einsatz in einer rauen Umgebung
Water Temperature Sensor - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
Analog signal transmisson: Outdated or contemporary?
Analog signal transmisson: Outdated or contemporary? Technical bulletin Table 1 lists the step size as a function of the meauserement length for
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION - SV Microwave
n/a. c dcn 38201 05/11 stw approved: checked: drawn: stw 03/09/03 stw 03/09/03 vmj 03/07/03 rohs compliant product data drawing "xx" number to db value chart date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating.
Slovenia and Croatia Region Wilsonic d.o.o.
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
FR-N-2SSM-01-40FS - HYBRIFLEX® RRH Optical Fiber Cable, 2 Single Strand ...
FR-N-2SSM-01-40FS REV : C REV DATE : 22 Feb 2021 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time of ordering Page 3 of 5. ADDITIONAL ASSEMBLIES - 1 STRAND SM FIBER ...
2011-02-24 Group rope skipping competition - Amphenol-ast
From:Amphenol Author:Amphenol Clicks:12279times PubTime:2011/2/24 0:00 Group rope skipping competition . Last:201-09-06 Traditional Mooncake-gambling among labor team on Mid-autumn Day Next:2013-03-28 Amphenol Table Tennis Games
| Amphenol Socapex
CAD Files Now Available for Our Rack & Panel RNJ Connectors
Ensambles moldeados para aplicaciones de soldadura y alimentación temporal
(N.° de patente: US 9,425,574 B2) Consulte la página 268 para construir sus propios ensambles moldeados de conectores. 1. CABLE PARA SOLDADURA SUPER-TREX®: ofrece protección contra el aceite, el ozono, la exposición a rayos UV y a la mayoría de las sustancias químicas. Flexibilidad extrema para todos los climas. El
P28976-M2 1 ⅜" Double-ended 4 Position Trunk Cable Ass - Amphenol Sine
P28976-M2 1 ⅜' Double-ended 4 Position Trunk Cable Assembly, Black, 2 Meter
SIM2B24D010 - Amphenol Air LB
SIME0128SN Module For crimped contacts Socket With peripheral sealing 1 contact quadrax anti rotate on polarizer opposite side Supplied without contact Polarization N SIME9901SN Module For crimped contacts Socket With peripheral sealing 5 contacts #22 + 6 contacts #16 Supplied without contact Polarization N
AcquaLink® 7" TFT Display - Gemeco
The full 24 bit / 16 mio colors optically bonded IPS displays feature transmissive layer technology for unprecedented and unsurpassed readability even in direct sunlight.
Kaye ValProbe RT (RF temps réel)
Kaye ValProbe® RT (Temps réel) est un système de surveillance et de validation de processus en temps réel sans fil, conçu pour répondre aux exigences de mesure et de reporting des industries les plus sévèrement réglementées.
Amphenol PCD Shenzhen
N O C V H-C 1 U X X X X L P A 0 5 2 A M C-HVCON1MA250APLXXXXU N O C V H-C 1 U X X X X L P A 0 5 2 A M TYPE:HVCON1MA250APLXXXXU T/N:XXXXXXXX YYWW Rated:250A,1000Vdc. A&T:-40°C~+50°C CAUTION:Not for current interrupting. CAUTION:Do not use if there is any damage to the EV cable or the connector IP-Class:Type 3S XX LASER MARKING T/N:XXXXXXXXYYWW ...
HA-FOJMP-VN-SM-XX - HYBRIFLEX® Fiber Jumper, Single-Mode Fiber Jumper
External Document Links Install Instruction Notes PRODUCT DATASHEET HA-FOJMP-VN-SM-XX HYBRIFLEX® Fiber Jumper, Single-Mode Fiber Jumper HA-FOJMP-VN-SM-XX REV : B REV DATE : 04 Jul 2022 www.rfstechnologies.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
MGT-5015 High Power Reverse Bayonet Coupling Connectors
The MGT-5015 line of high-power Amphenol connectors is an expansion of the GT-5015 series, offering a ruggedized environment connector in a variety of military and commercial finishes such as Durmalon and black zinc nickel.
DA7W2P343A40LF | D-Subminiature | Amphenol
Amphenol is one of the leading manufacturers of Input Output Connectors. Contact us today for more details of D-Sub Power Board Mount Connectors, part number DA7W2P343A40LF.
PRO-DIR TETRA-...
N(f) Dimensions: 165 x 75 x 23 mm / 6.50 x 3.00 x 0.91 in. Weight: Approx. 0.375 kg / 0.83 lb. Environmental; Operating temperature range-30 °C to +60 °C: Ordering Designations. Model Product No. PRO-DIR TETRA-10 dB: 210001025: Add to quote: PRO-DIR TETRA-20 dB: 210001026: Add to quote: PRO-DIR TETRA-30 dB: 210001027: Add to quote: Typical ...
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Kaye Validator AVS
Der Kaye Validator AVS (Advanced Validation System) kombiniert präzise Messwerterfassung mit allen GMP-Anforderungen für die Kalibrierung und Rückverfolgbarkeit nach nationalen Standards und erstellt gleichzeitig normenkonforme Berichte und verwaltet die validierten Anlagen sowie die verwendeten Validierungssysteme. Der Validator AVS bietet verbesserte Hardwarefunktionen, ein ...