Search Results for seal n
AP-93 1000 Hour Salt Spray RoHS Plating - Amphenol Aerospace
AP-93 is a conductive REACH/RoHS compliant finish that outperforms Cadmium. AP-93 exceeds Olive-Drab Cadmium plating (Class W) by meeting 1000 hours of dynamic salt spray, 500 mating cycles, and meets the millivolt drop shell-to-shell conductivity of nickel (Class F).
Cryo-Seal Hermetic Connector Series | Features & Technologies ...
The Cryo-Seal Hermetic ensures your sealing and connectivity remain operational. 48-hour exposure testing conducted on our Cryo-Seal Hermetic series showed no fractures or cracks in the glass seal. Maintaining a true hermetic seal, limiting helium air leak to 1X10^(-7) cubic centimeters per second.
C091 31D012 100 2 - M16 Female cable connector with internal
C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included. REQUEST A QUOTE. C091 311H012 00 2 - M16 Male cable connector with internal strain relief and metal locking ring. 12 contacts, silver plated, 4-6mm cable diameter.
C091 31F006 100 2 - M16 Female Cable Connector with internal
C091 31G006 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 6 contacts, silver plated. Contacts included. Comparable to PN# 09-0124-80-06. REQUEST A QUOTE. C091 31H006 100 2 - M16 Male cable connector with internal strain relief and metal locking ring. 6 contacts, silver plated, 4-6mm cable diameter.
PC420VP-10 Vibration transmitter, velocity, peak, 1.0 in/sec
Vibration transmitter, 4-20 mA output proportional to peak velocity vibration, 1.0 in/sec full-scale measurement range, ±5% tolerance at full scale, operates up to 105°C, top exit 2-pin MIL-C-5015-style connector
301211 | aldenproducts.com - Amphenol Alden
PL700SM-N Components. Part Description Quantity; Receptacle Core Assembly : 1 : In-line Adapter ... 1 : Receptacle Core Seal : 1 : Receptacle Housing : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating.
www.amphenol-sine
AW3P 3 Position, Receptacle Wedgelock, Pin, Green Body n/a n/a n/a AW3P-J1939 3 Position, Receptacle Wedgelock, Pin, Keyed J-1939, Blue Body n/a n/a n/a AT04-4P-PM11 4 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Standard Diameter Rear Seal (Red), Black Body, (Requires Wedgelock AW4P) 16 13A 250V AT04-4P-PM12
- Contact Size 12 Options - Amphenol Sine
seal gasketÿˆnbr/silicone rubber. 2. specificationsÿˆ 2.1 rated currentÿˆ23a (max). 2.2 rated voltageÿˆ500v(ac/dc). 2.3 operating temperatureÿˆsee chart . 2.4 dielectric withstanding voltageÿˆless than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistanceÿˆ5000 megohms min. 2.6 ip classÿˆip67 and ip69k in the ...
32 Way Connector User Manual - amphenol-gec.com
Wire gauge Wire OD range Seal Type Seal Plug N/A HC08A-P32-R HC08B-P32-R HC08C-P32-R 16#(power) 1.6mm HCTM21401 14AWG 2.24-3.00mm 16#(power) AC-CP000383 HCTM21504 HCTM21601 16-18AWG 20#(signal) 1.0mm HCTM12104 HCTM12001 20-22AWG 1.35-2.50mm 20#(signal) AC-CP000382 I-3 Associated Products Plug Terminal Type Amphenol Terminal PN
AT06-4S-ORG 4-Way Plug, Female Connector, Orange - Amphenol Sine
AT04-4P-MM01BLK 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT04-4P-CE03, 934443101. REQUEST A QUOTE. AT04-4P-MM01BLU 4-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Blue. Comparable to PN# 934443104
Amphenol
PLUG,12 SOCKET,KEYED,AT SERIES,REDUCED DIA WIRE SEAL SEE SHEET 2 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: ... P/N AT06-12SA-RD01 KEY-A CONFIGURATION STANDARD COLOR: GREY P/N AT06-12SB-RD01 KEY-B CONFIGURATION STANDARD COLOR: BLACK P/N AT06-12SC-RD01 ...
RTS018N23PHEC03 Square Flange Receptacle, 23 positions, size
RTS018N23PHEC03 Square Flange Receptacle, 23 positions, size 18, pin contact, silicone rubber seal, end cap. Comparable to PN #UTS0GN1823P-Receptacle, Call Us 1-800-394-7732
STRAIN RELIEF END CAP B A2 - Amphenol Sine
standard seal: reduced diameter seal: strain relief end cap - black - all connectors connector standard color is grey. other colors for option. 33.5 61.1±0.6 27 requires contact 6 retention wedge awp-6p a2 - update drawing 10may21 sullen tommy part number chart part number atp04-6p-sr01 atp04-6p-sr01bk seal standard standard grey black housing ...
300146 | aldenproducts.com - Amphenol Alden
Part Description Quantity; Receptacle Core Insulator : 1 : Receptacle Core Seal : 1 : Panel Nut : 1 : Receptacle Housing
AT06-08SA-OMGRN 8 Position, Plug, Socket, Structure Plus™,
AT04-08PA-RDBLK 8-Way Receptacle, Black Male Connector with A Position Key and Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-08PA-CE02. REQUEST A QUOTE. AT04-08PA-SR2BK 8-Way Receptacle Male Connector with Strain Relief Endcap, Reduced Diameter Seal, Position A. Comparable to PNs# DT04-08PA-CE09, 934445511.
ATM06-2S-SR01BK 2-Way Plug, Socket, with Strain Relief Endca
ATM06-2S-SR01WT 2 Position, Plug, Socket, SR01 Strain Relief (Standard Seal), White Body. REQUEST A QUOTE. ATM06-2S-SR01YL 2-Way Plug, Female Connector with strain relief, yellow. REQUEST A QUOTE. ATM2S-BT Boot for 2 Position Plugs, Grey. Comparable to PN# DTM2S-BT. REQUEST A QUOTE.
Amphenol
seal: silicone rubber 2. modifications: smooth ring adapter (sra); standard dia. wire seal. 3. specifications: 3.1 operating temperature: -55 °c to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25 °c. 3.4 moisture resistance: ip67&ip69k ( mated ...
Panel Mount Connectors - SV Microwave
2.92mm Feed-Thru Hermetic Seal Available Inventory: 95. 066-15-000. 2.92mm Connectors 066-15-000. Add to compare list Datasheet. Part # 1521-60193 2.92mm Female Field Replaceable Flange Mount Connector, 2 Hole (Accepts Ø.012 Pin) Available Inventory: 77. 1521-60193.
P SECTION A-A - PCB
seal leak test verifys both sensor and mounting adaptor at maximum pressure 1 mating machine surfaces to have a surface finish of 2 3 c ra 16 [0.4] 1.50 [38.1] ... 16 ft-lb b2 (22 n*m b3) 2x lock wire holes p.036 [p0.91] thru internal seal 72837-01 external seal 72836-01 outer p.622 [15.80] inner p.554 [14.07] adaptor sleeve 72834-01 mounting ...
Naval Archives - Amphenol PCDAmphenol PCD
Protects the connector interface, provides seal when connector is not in use. Mates with MIL-DTL-83723 Series III connectors. MDP FTV – Mini DisplayPort . MDPTFV (Mini Displayport) series runs on display port 1.4 protocol (the fastest speed available) and supports 8k UHD and 4k UHD in a rugged, size 13 38999 shell. ...
300262 | aldenproducts.com - Amphenol Alden
PL700SM-N Components. Part Description Quantity; Receptacle Core Insulator : 1 : In-line Adapter : 1 : In-line Adapter : 1 : Receptacle Core Seal : 1 : Receptacle Housing : 1 : Socket Contact- Size 22 : 2 : Socket Contact- Size 16 : 2 ©2024 Amphenol Alden Products | Medical Connector Solutions. Home ...
AT04-12PC-MMBRN 12-Way Receptacle, Male Connector with C P - Amphenol Sine
AT04-12PC-MMBRN 12-Way Receptacle, Male Connector with C Position Key and Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap, Brown-12-Way Re. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
RTS710ND3S03 Receptacle, jam nut, PC Tail 3 positions, size - Amphenol Sine
RTS710ND3S03 Receptacle, jam nut, PC Tail 3 positions, size 10, socket contact, silicone rubber seal. Comparable to PN #UTS710D3S-Receptacle, Jam Nut, Call Us 1-800-394-7732
300200 | aldenproducts.com - Amphenol Alden
Part # Housing Style Circuit Count Contact Size Contact Termination Mating Key Maximum Wire Gauge Housing Color Coupler Color; 300122: Plug, In-line : 27
ATM06-3S-SR01WT 3 Position, Plug, Socket, SR01 Strain Reli - Amphenol Sine
ATM06-3S-SR01WT 3 Position, Plug, Socket, SR01 Strain Relief (Standard Seal), White Body-3 Position, Plug, Socket, SR01 Strain Relief (Standard Seal), Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
300305 | aldenproducts.com
Receptacle Core Seal : 1 : Receptacle Housing : 1 : Receptacle Core Assembly : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing ...
C091 31W014 200 2 - M16 Front mounting male metal receptacl
C091 31W014 200 2 - M16 Front mounting male metal receptacle with O-ring seal and ring nut mount. 14 contacts, gold plated. Contacts included. Comparable to PN# 09-0453-00-14. $0.00. Male Receptacle. PART NUMBER: C09131W0142002. Datasheet: View / Download 3D Model: View/Download. 14. Circular. 67. 3. Metal. SPECIFICATIONS:
AHDM04-18-06PN-C030-059 Receptacle Kit shell size 18, 2 pos - Amphenol Sine
AHDM06-18-06SN-C030-059 Plug Kit, shell size 18, 2 positions, socket, normal seal, wide thread, cable clamp backshell REQUEST A QUOTE AHDP-16-04978 Rubber Flange Seal, shell size 18.
RTS016N19S03 Receptacle, square flange, 19 positions, size 1
RTS016N19S03 Receptacle, square flange, 19 positions, size 16, socket contact, silicone rubber seal-Receptacle, Square Flange, 19 Position, Female, Sh Call Us 1-800-394-7732 My Account
AT06-08SX-XXX A3 - Amphenol Sine
seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition )
BSC - Battery Swap/Stack Connection System - Amphenol TPI (ATPI)
While the BSC connector elements are unsealed, optional shrouds are available to seal the interface while maintaining the +-2mm float and blind mating features. Features. Blind mate modular power & signal connector. IP2X with optional sealed (IP67) shroud.
AT06-12SA-ECGRN 12-Way Plug, Female Connector with A Positi
AT04-12PA-MM01 12-Way Receptacle, Male, A Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal), End Cap. Comparable to PNs# DT04-12PA-CE01, 934446112 REQUEST A QUOTE
AT06-08SB-RDGRN 8-Way Plug, Female Connector with B Positio
AT06-08SB-RDGRN 8-Way Plug, Female Connector with B Position Key and Reduced Diameter Seal (E-Seal), Green-8-Way Plug, Female Connector with B Positio. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items ...
AHDP04-24-21SR-SRA 21 Position Receptacle, Socket, Shell Si - Amphenol Sine
AHDP04-24-21SR-SRA 21 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included. Comparable to PN# HDP24-24-21SE $0.00
ATP04-2P-KIT01 2-Way Pin Receptacle, Wedge and Contacts Kit - Amphenol Sine
ATP06-2S-SR02 2 Position Plug, Socket, Reduced Diameter Rear Seal, Strain Relief, Grey Body (Requires Wedgelock AWP-2S) REQUEST A QUOTE. ATP06-2S-SR02BK 2 Position Plug, Socket, Reduced Diameter Rear Seal, Strain Relief, Black Body. Comparable to PN# DTP06-2S-CE09.
rt06122snhec03 | Amphenol Global Search | Amphenol
RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12 - Amphenol Sine Our A Series™ is a line of heavy duty plastic rectangular & circular connectors, which include AT, ATP, ATM and AHD Series™ RT06122SNHEC03 4 (2+2) Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing-4 (2+2) Position Plug ...
Standard Medical Cable Connector | Pulse-Lok Connector 380721
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380721
AT06-2S-SS01 2-Way Plug, Female Connector with Solid Rear Gr
AT06-2S-MM01BLK, 2-Way Plug, Female, Reduced Diameter Seal (E-Seal), Enhanced Seal Retention (P012), End Cap, Black. Comparable to PNs# DT06-2S-CE05, 934451101. REQUEST A QUOTE. AT06-2S-SR01BLK 2-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, Black. Comparable to PNs# DT06-2S-EP11, 934451601
RB00011910 Receptacle Dustcap without Nylon Cord, Rubber Material ...
RT00102SNHEC Square Flange Receptacle, Female, 4 Contacts, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Contact Sizes 16 & 20, Mixed 13A & 5A/350V, Shell Size 10. REQUEST A QUOTE. RT00104PNH Receptacle, Square Flange, 4 Position, Male, Shell Size 10. Compatible to part # UT00104PH, 192990-1760,G2B104PN
Amphenol
seal down the cable until the hard plastic portion comes to a firm butt inside the grommet cavity. CONTACT REMOVAL FROM CONNECTOR Slide the piggyback grommet seal up the cable and out of connector grommet cavity approximately 1.000 inch. Position Daniels
B RTS012*8Pxx A5 - Amphenol Sine
seal gasketÿˆnbr or silicone rubber. 2. specificationsÿˆ 2.1, rated currentÿˆ13a (max). 2.2, rated voltageÿˆ500v(ac/dc). 2.3, operating temperatureÿˆsee table. 2.4, dielectric withstanding voltageÿˆless than 2 milliamps current leakage@2000 volts ac. 2.5, insulation resistanceÿˆ5000 megohms min.
www.amphenol-sine
AW3P 3 Position, Receptacle Wedgelock, Pin, Green Body n/a n/a n/a AW3P-J1939 3 Position, Receptacle Wedgelock, Pin, Keyed J-1939, Blue Body n/a n/a n/a AT04-4P-PM11 4 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Standard Diameter Rear Seal (Red), Black Body, (Requires Wedgelock AW4P) 16 13A 250V AT04-4P-PM12
D38999 Series III Hermetic Connectors | Cryo-Seal Hermetic Connector ...
Amphenol Tri-Start MIL-DTL-38999 Series III Hermetic Connectors offer the performance and design benefits of our standard Tri-Start MIL-DTL-38999 Series III with the addition of a reliable glass to metal seal.
C091 31F012 101 2 - M16 Female cable connector with internal
C091 31G012 100 2 - M16 Rear mounting female metal receptacle with O-ring seal and ring nut mount. 12 contacts, silver plated. Contacts included. REQUEST A QUOTE. C091 311H012 00 2 - M16 Male cable connector with internal strain relief and metal locking ring. 12 contacts, silver plated, 4-6mm cable diameter.
LUTZE Cablefix Cable Entry Systems
3. Install frame, seal s, and cables as per the included instructions. 008 00 Seals for large entry points Seals for small entry points *Ingress protection and strain relief ratings apply to properly installed complete system, including Cablefix® One frame and all matching seals. Pat o. Descripton Clamping ange Ø mm Ingre
RT001823SNHEC Square Flange Receptacle, Female, with O-ring Seal and ...
RT001823SNHEC Square Flange Receptacle, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 23 Contacts, Size 16, 14-26AWG, 13A/500V, Shell Size 18 .
LUMINUS - Amphenol PCD
Grommet & Face Seal: Silicone Rubber Contact Retainer: Stainless Steel Temperature Range-65˚C to 125˚C Temperature Life 500 hours @ 85˚C Insulation Resistance 5000 MΩ Min. @ 500 VDC Dielectric Withstanding 1500 VAC, 60 Hz @ Sea Level, 1ma 300 VAC, 60 Hz @ 70,000 ft, 2ma Durability 500 mating cycles Altitude Immersion 5% salt solution, 75k feet
ATM04-08PB-SF1BK 8 Position Receptacle, Pin, Keyed B, Snap- - Amphenol Sine
ATM04-08PB-SR1GY 8 Position, Receptacle, Pin, Standard Diameter Rear Seal (Red), SR01 Strain Relief, Keyed B REQUEST A QUOTE ATM06-08SB 8-Way Plug, Female, B Position Key.
RT00143PNHEC03 3 Position Square Flange Receptacle, Shell S - Amphenol Sine
RT00143PNHEC03 3 Position Square Flange Receptacle, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing . RT00143PNHEC03 3 Position Square Flange Receptacle, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. $0.00. PART NUMBER: RT00143PNHEC03. Datasheet: View / Download. 3. Circular. 67. 45.
RTS714ND19S0332 Receptacle, Jam Nut, PC Tail, 19 Position, - Amphenol Sine
RTS714ND19S0332 Receptacle, Jam Nut, PC Tail, 19 Position, Female, Shell Size 14, Silicone Seal, with BoardLock. Comparable to PN# UTS714D19S32-Recept Call Us 1-800-394-7732