Search Results for seal n
B A1 - Amphenol Sine
ring seal, wire seal, gasket: silicone rubber; color: red 2. modificaions: front flange mount; threaded insert 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c.
MASTER KEYWAY - Amphenol Sine
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
DESCRIPTION L I S T A m p h e n o l
wire seal:silicone rubber. plastic bushing:thermoplastic,ul94 v-0. 2. specifications: 2.1 rated currend : 13a (max). 2.2 rated voltage:300v(ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip ...
RT071412PNHEC03 Jam Nut Receptacle, Male with Silicone O-ring Seal and ...
RT071412PNHEC03 12 Position Jam Nut Receptacle, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing-12 Position Jam Nut Recep Call Us 1-800-394-7732 My Account
backshell | Amphenol Global Search | Amphenol
5. add loctite to retain backshell during un-mating and to provide additional protection against vibration. master keyway--24.5 Ø26.5 73.0 ref rts1bs12*8pxx xxxx " 26.0 n rts1bs12n8p key rts1bs12n8p03 part number-40°c ~ 105°c -40°c ~ 125°c " a dimension "a 9.5mm cable od range 6.0-9.0mm 12.2mm 8.5-12.0mm
at04-12pa-pmr6 | Amphenol Global Search | Amphenol
Search Results for at04-12pa-pmr6 AT06-08SA-RDGRN 8-Way Plug, Female Connector with A Positio - Amphenol Sine AT04-08PA-SR2GY 8-Way Receptacle Male Connector with Strain Relief .053-.120 Reduced Seal, Position A. Comparable to PNs# DT04-08PA-CE04, 934445512. ...
RTS6BS16N4SHEC03 Straight plug with endcap, 4 positions, siz
Plug, 4 Position, Female, Shell Size 16, Silicone Seal, and End Cap with Individual Wire Sealing Related Items. CA-4012-59 Sealing Plug, White, Size 12 (2.5mm), Size 8 (3.6mm) REQUEST A QUOTE. MS10A23S Socket Contact, Size 8, Silver Plated, Machined, Wire Range 3.0-6.0mm²,10-12 AWG. REQUEST A QUOTE. RTS016N4P03 Receptacle, square flange, 4 ...
AHDP06-24-16PN-WTA 16 Position Plug, Size 24, Pin, Standard
AHDP06-24-16PN-WTA 16 Position Plug, Size 24, Pin, Standard Arrangement, Normal Seal, Wide Thread Adapter. Comparable to PN# HDP26-24-16PN-L024-16 Pos. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
300133 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
AHDM06-24-35PR Plug, Size 24, 35 positions, Pin, reduced di - Amphenol Sine
AHDM06-24-35PR-059 Plug Kit, shell size 24, 35 positions, pin, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-35PE-059 REQUEST A QUOTE
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin - Amphenol Sine
AHDM06-24-16SR-059 Plug Kit, Shell size 24, 16 positions, socket, reduced diameter seal, wide thread, cable clamp backshell. Comparable to PN# HD36-24-16SE-059 REQUEST A QUOTE
AT04-6P-PM11 | Amphenol Global Search | Amphenol
Search Results for at04-08pa-pm11 B A5 - Amphenol Sine at04-6p-mm01 at04-6p-mm01blk at04-6p-mm01blu at04-6p-mm01brn at04-6p-mm01grn at04-6p-mm01red at04-6p-mm01wht at04-6p-mm01yel color part number part number chart notes: unless otherwise specified 1. material: housing: thermoplastic seal: silicone rubber 2. modifications: end cap; reduced dia ...
wrap tool | Amphenol Global Search | Amphenol
These will include a very nice canvas tool bag with our logo and contact information printed on the side, providing a place to put your new tools. 31-KT-515: Ratchet crimper tool kit; UT-100-SI-TC: Ultratorch professional butane powered heat tool kit; 90188: RJ45 Starter Kit; D00218H: Gemeco 6 conductor in-line splice
AHDM06-24-29SR Plug, Size 24, 29 positions, Socket, reduced - Amphenol Sine
AHDM06-24-29SR Plug, Size 24, 29 positions, Socket, reduced diameter seal, wide thread. Comparable to PN# HD36-24-29SE Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ ...
331278 | aldenproducts.com
Receptacle Core Seal : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable ...
AHDM06-24-91SR Size 24, 9 Position ISOBUS Plug, Socket Cont - Amphenol Sine
AHDM06-24-91SR Size 24, 9 Position ISOBUS Plug, Socket Contacts, Reduced Diameter Seal, Wide Thread Adapter (WTA). Comparable to PN# HD36-24-91SE-Size Call Us 1-800-394-7732
AT06-2S-OMRDBLK 2 Position Overmolded Plug, Socket, Reduced
AT04-2P-SR02BLK 2-Way Receptacle Male Connector with Strain Relief End Cap and .053-.120 Reduced Seal, Black. Comparable to PNs# DT04-2P-CE09, DT04-2P-TE82, 934441501. REQUEST A QUOTE. AT04-2P-SR02BLU 2-Way Receptacle Male Connector with .053-.120 Reduced Seal, Blue. Comparable to PN# 934441504
RT0W71210PNH03 Jam Nut Receptacle, Male with Silicone Seal, 20AWG, 5A/150V
RT0W01210PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 10 Contacts, 20-30AWG, 5A/150V, Shell Size 12 REQUEST A QUOTE RT0W71210SNH Receptacle, Jam Nut, 10 Position, Female, Shell Size 12.
www.amphenol-sine
AW3P 3 Position, Receptacle Wedgelock, Pin, Green Body n/a n/a n/a AW3P-J1939 3 Position, Receptacle Wedgelock, Pin, Keyed J-1939, Blue Body n/a n/a n/a AT04-4P-PM11 4 Position, Receptacle with Flange, Pin, PanelMate™ AT, Self-Threading, Gasket, Standard Diameter Rear Seal (Red), Black Body, (Requires Wedgelock AW4P) 16 13A 250V AT04-4P-PM12
MS3180 & MS3181 - Amphenol PCDAmphenol PCD
Provides seal when connector is not in use. Mates with MIL-DTL-26482 connectors. View More. Documents; Applications; Aircraft Power & Signal. Avionics & Instrumentation. Military Avionics. Sophisticated interconnect systems to deliver greater power and speed to meet the requirements of modern and future flight applications.
AT Series - Amphenol Sine
contain superior environmental seals, seal retention capabilities, feature our RockSolid™ Contact technology and have been developed to be completely compatible with all other existing standard products industry-wide. MATERIAL SPECIFICATIONS Plug/Receptacle Contacts Shell: Thermoplastic Pin: Copper Alloy Wedge: Thermoplastic Socket: Copper Alloy
DESCRIPTION L I S T A m p h e n o l
seal: silicone rubber 2. modifications: n/a 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated condition )
315167 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
B A1 - Amphenol Sine
normal seal,wide threaded,duramate ahdp b a1 none 1 1 a1 release new drawing 04/jan/22 ian tommy-9 1 s n - w t a d a a h d p 0 6-24 m p m h e n o l y y m d 110°ref 110°ref main polarizing keyway Ø40.4 38.5 10.7 Ø50.4 1 11/16-12 un -2a thread notes: unless otherwise specified 1. material: housing: thermoplastic; black seal: silicone rubber 2 ...
snap-on neg battery connector | Amphenol Global Search | Amphenol
r o h s c o m p l i a n t p r o d u c t d ata d r aw i n g 6.0 ± 0.2 m at e r i a l c o n n e c t o r s : smps size 16 pin ( 9921-40001 ) smps size 16 socket ( sf9911-60001 ) ... ATM and AHD Series™ RT061609PNH03 Plug, Male, with Silicone O-ring Seal, 9 Contacts, Sizes 2.5mm & 16, 23A & 13A/500V, Shell Size 16-Plug, 9 (4+5) Position, Male ...
A m p h e n o l
seal: silicone rubber 2. modifications: smooth ring adaptor (sra); reduced dia. wire seal 3. specifications: 3.1 operating temperature: -55 ℃ to +125 . 3.2 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.3 insulation resistance: 1000 megohm min @ 25℃. 3.4 moisture resistance: ip67&ip69k ( mated ...
Grip-Seals® Aluminum Cable Glands for Flat Festoon Cable - TPC Wire
Each Grip-Seals® Aluminum Cable Glands for Flat Festoon Cable package includes the cable gland body, O-ring and locking nut. Specially designed sealing bushings for flat festoon cables. Our aluminum compression bushing and threaded body is resistant to corrosion and weathering, ...
CHARGE OUTPUT PRESSURE SENSOR - PCB
Model 065A05 Seal sleeve sensor recess mount 0.248" OD x 0.221" ID x 0.240" thk 17-7 (1) Model 065A29 Seal, .250" OD x .218" ID x .015", 316L (2) Model PCS-10 Single point sensitivity coefficient at sensor maximum operating temperature Model PCS-1BA Sensitivity calibration at 100%, 10% and 2% of sensor range.
AT04-6P-PM16 6 Position Receptacle, Pin, Panel Mount, Self-T
AT06-6S-MM01BLK 6-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Black. Comparable to PNs# DT06-6S-CE03, DT06-6S-CE05, 934454101 REQUEST A QUOTE
PRODUCT DATA DRAWING DESCRIPTION DATE - DCN 39313 08/12 STW - SV Microwave
interpret dimensions and tolerances 50 ohm hermetic seals per ams-qq-n-290, class 1, .00005" min. material: outer ring & pin: kovar per astm f15 glass seal: corning #7070 or equivilant finish: outer ring & pin: gold per astm b488, type ii, code c, class 1.27, over nickel product data drawing sv part number
21-033384-401 (PIN) 21-033385-401 (SOCKET) A B C D 21-033384-401 (PIN)
Gently tug on cable to assure retention. Slide piggyback grommet seal into position inside the connector grommet and over the crimped end of the contact. Contact Removal from Connector Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-
SIZE TYPE B C- - Amphenol Sine
6 contact size and rear seal wire range: standard seal: red reduced diameter seal: green part number chart part number atp04-4p-sr01 atp04-4p-sr01bk seal standard standard grey black housing and insert color black strain relief color atp04-4p-sr02 reduced dia. grey black atp04-4p-sr02bk reduced dia. black black weight (grams) 23.6 23.6 23.6 23.6
RTS016N19S03 Receptacle, square flange, 19 positions, size 1
RTS016N19S03 Receptacle, square flange, 19 positions, size 16, socket contact, silicone rubber seal-Receptacle, Square Flange, 19 Position, Female, Sh Call Us 1-800-394-7732 My Account
Amphenol Fiber Optic Connectors TFOCA Fiber Systems
I n s er t ioL 5 0/12 Mu lm dfb -.6 B ypca Operating Temperature -10 oCto+75 Mud Per MIL-C-83526 /12 and /13 Shock EIA/TIA-455-14, Condition A Vibration MIL-STD-1344, Method 2005.1 Cable Retention (Plug only) 400 lb minimum per EIA/TIA-455-6 Twist 1,000 cycles per EIA/TIA-455-36 Cable Seal Flexing 10 cyl esprMIL -STD 34, Method 2017, Pro. I
DESCRIPTION L I S T A m p h e n o l
cable seal: rubber 2. specifications: 2.1 rated current: 65a (max). 2.2 rated voltage:1000v ac/dc 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k in the mated condition.
Auto-Latching Medical Cable Connector | Pulse-Lok Connector 380735
The Pulse-Lok® series of products offer field-proven interconnect cable design solutions for your system’s needs. Medical Cable Connector 380735
315271 | aldenproducts.com
Maximum Cable Diameter. 0.3. Housing Color
300727 | aldenproducts.com
PL700SM-N Components. Part Description Quantity; Plug Core Insulator : 1 : Pin Contact : 5 : Plug interface seal : 1 : Plug core seal : 1 : Housing/Coupler Assembly : 1 : Housing/Coupler Assembly : 1 : Configure a Mating Connector. Displaying 1 - 6 of 6 Housing Material. Housing Style. Circuit Count. Contact ...
A m p h e n o l
seal: silicone rubber 2. modifications: reduced diameter wire seal 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip67 ( mated ...
AT06-3S-RD01, 3-Way Plug, Female, Reduced Diameter Seal (E-Seal ...
AT06-3S-MM01 3-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT06-3S-CE01, DT06-3S-CE05, 934452102 REQUEST A QUOTE
rt001619pn03 | Amphenol Global Search | Amphenol
Search Results for rt001619pn03 n 20 252 4175 c | Amphenol Global Search | Amphenol Search Results for n 20 252 4175 c - Amphenol N02 252 4124C - amphenol.com Part no. 252 185 Material: AIMg4.5Mn, black anodised; magnets compound-fi lled Weight: Approx. 125 g Surface pressure: Max. 20 N/mm2 Fastening torque for M4 screws: 4 Nm Operating ...
AT06-4S-SR02GRY 4-Way Plug, Female Connector with Reduced Diameter Seal ...
AT06-4S-SR02GRY 4-Way Plug, Female Connector with Reduced Diameter Seal (E-Seal), Strain Relief Endcap, Grey. Comparable to PNs# DT06-4S-CE13, 934453502 View/Download
Connectors | Products - Amphenol
Available in 2, 4, and 6 positions. Amphenol Sine Systems ATP Series™ Connectors are designed as an IP68/69K rated (mated), high-performance, cost-effective, thermoplastic solution with superior environmental seals, seal retention capabilities, and are designed for use with 10-14AWG with size 12 contacts handling up to 25A.
RT06122PNH03 4 (2+2) Position Plug, Male, Shell Size 12 wit - Amphenol Sine
RT06122PNH03 4 (2+2) Position Plug, Male, Shell Size 12 with Silicone Seal-4 (2+2) Position Plug, Male, Shell Size 12 with Silicone Seal . Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
PLUGS - Amphenol Sine
RTS6BS16N26P03 Straight plug with cord grip, 26 positions, size 16, pin contact, silicone rubber seal. REQUEST A QUOTE. RTS6BS16N26S03 Straight plug with cord grip, 26 positions, size 16, socket contact, silicone rubber seal. REQUEST A QUOTE. RTS6BS16N26SHEC03 Straight plug with endcap, 26 positions, size 16, socket contact.
SIZE TYPE B C- - Amphenol Sine
seal reduced diameter standard seal: component types: + 1 r1 r1 r1 13.8 laser engrave polarity, contact number, voltage, seal type, special circuit type (rvpc), and led color code as shown in this area. 18.7 43.7 see part number chart below. xx = seal code. rd if reduced dia., blank if standard seal. - + 2 1 12vdc rvpc grn xx contact size min ...
Circular Connectors | Products - Amphenol
The Cryo-Seal Hermetic connector series is designed for extreme low-temperature environments. They are built to retain contact-to-contact sealing in temperatures as low as -319 °F (-195° C). Temperatures falling below -85 °F (-65 °C) typically leaves one at risk of losing the pin-to-pin environmental seal and/or having cracked elastomeric ...
Industrial Interconnect System - Amphenol Sine
to seal out liquids and contaminants. Other sealing features include a shell interface gasket, an insert cork and bottle seal membrane, insert rear wire seal grommet and a cable adapter o-ring seal. A panel mount gasket is also included. V-line connector inserts are a multi-
Dura Mate - アンフェノールジャパン株式会社
Rear Seal Type: NORMAL, Green Description: Size 18 Plug with 14 positions, Socket, standard arrangement, normal seal, wide thread adapter Mating Part(s): AHDP04-18-14PN-WTA, AHDP04-18-PR-WTA See Receptacle column on this page for more details Part Number AHDP06-18-14SR-WTA Gender: Standard Contact: Socket Rear Seal Type: REDUCED SEAL, Blue
83723 | Amphenol Global Search | Amphenol
Amphenol’s Pyle MIL-DTL-83723 Hermetic Connector provides the standard Pyle MIL-DTL-83723 connector’s exceptional durability in harsh environments coupled with mil-spec hermetic sealing requirements through an airtight glass-to-metal seal.