Search Results for seal n
EXCEL|MATE - Amphenol PCD
Seal SR. 4 2 PIN RECEPTACLE INSERT ORIENTATIONS Excel|Mate S (HVSL 800) Coding A Coding B Coding C P/N HVSL800 02 2 A HVSL800 02 2 B HVSL800 02 2 C. Created Date:
7/8” MIN Series Size I Field Wireable Plugs
sleeve and compresses pinch ring and seal to provide IP67 rating, and grips cable to protect conductors from pulling out of connector. 7. GOLD PLATED BRASS PINS & SOCKETS — Provide long life, resist corrosion, easy positive engagement, extra long ground pin ensures first-in, last-out contact for safety. FEATURES & BENEFITS 90º MALE 90º FEMALE
C:UsersROrmanDesktopDrawings for Dale 12-161-24-2022C-RTS010x3W3Sxx Rev A1
seal gasket:nbr or silicone rubber. 2. specifications: 2.1 rated current: 2.1.1 #16 contact 13a (max) . 2.1.2 #20 contact 5a (max) . 2.2 rated voltage:500v(ac/dc). 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
All Products - Amphenol
Designed for RMT applications, this Amphenol Air LB France's composite rectangular connector is available with various contact arrangements, from sizes 20 to 8 crimp contacts. It offers excellent sealing performances with its overmoulded rear grommet and interfacial seal. Configurable keying and locking posts provide 36 options.
MASTER KEYWAY - amphenol-sine.com
notes: (unless otherwise specified) 1. material: shell: thermoplastic, ul94 v-0. insert: thermoplastic, ul94 v-0. o-ring: silicone rubber. seal gasket: silicone rubber.
341264 | aldenproducts.com
Interface Seal : 1 : Configure a Mating Connector. Displaying 1 - 4 of 4 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter ...
SIZE TYPE B C- - Amphenol Sine
4. mating part: ahdp04-18-20p* ( * = seal type ) 5. all dimensions are for reference use only. 6 contact size and wire range: ahdp06-18-20sr-sra a1 release new drawing 19/aug/20 ian of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a1 ahdp06-18-20sr-sra plug, 18 sz, 20 socket, std arrangement, rd01 seal, sra,duramate ...
HydroNet - Amphenol Sine
Seal Silicon Rubber Overmold Material Thermoplastic Color Black Contact Gold Flash-plating over Copper Alloy Technical Specifications Current Rating 4A Voltage Rating 60V AC/DC Operating Temperature -20°C to +130°C Dielectric Withstanding Voltage Less than 2 milliamps current leakage @ 1000V AC Degree of Protection IP67 (Mated condition)
AMPHENOL PCD SHENZHEN
interfacial seal retaining ring Socket connector Structure PluG recePtacle. 3 Product introduction aSVG series has been designed in accordance with the MS5015 specification. this connector is an enhanced version of the MS5015 standard connector but remains completely intermateable with the MS5015
AHDP Series - Amphenol Australia
AHDP|Series Contact Legend. 20 16 12. 8 4. Standard products. Custom solutions. Customer Service www.amphenol.com.au. Metal Circular Connectors for Heavy Duty Applications
Automotive Solutions Brochure 2024 | Amphenol
• IP67 seal available • Robust latching system IPC-M350 Connector • Rated up to 500A per 350MCM (185mm2) contact • Rated up to 10,000 mating cycles • UL tested and approved when cross-mated with competitive connectors Automotive PwrBlade+ I/O • Rated up to 50A per contact • Power and signal contacts are highly configurable
A1 RELEASE NEW DRAWING 08/OCT/24 LUCAS TOMMY
keyed, normal seal,arc series,black b none 1 2 a1 release new drawing 08/oct/24 lucas tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber bolt: steel clip: steel 2. modifications: normal seal 3. specifications: 3.1 current rating: 7.5 amps max. 3.2 operating temperature: -55°c to +125°c
KEYED (3) PLACES - Amphenol Sine
7 contact size and rear seal wire range: contact size min. insul o.d. wire range max. insul o.d. 20 1.35 mm (.053 in) 16 - 22 awg 3.05 mm (.120 in) see sheet 2 a3 release new dwg format 18/jun/13 drp of: sh: rev: dwg no: title: rev description date revisions eco by appr 2 1 a3 atm06-08sx-xxx plug, keyed, 8 socket, atm series 44724 morley drive ...
Model 105C02 Subminiature ICP® pressure sensor, 100 psi, 50 mV ... - PCB
Use only enough torque to obtain a seal. The electrical connection is made via a 5-44 coaxial connector. Use coaxial 002G10 cable, 5-44 to 10-32 microdot. Drawing Number: 21106 Revision: NR OPERATION MANUAL FOR
D38999 Series III Corrosion Ingress Seal - Amphenol Aerospace ...
Early testing has indicated the new Corrosion Ingress Seal can have up to 10X the protection against D38999-specified salt spray -- from 48 hours to 480 -- while still maintaining shell-to-shell conductivity and EMI functionality. The new seal provides greater protection to the functional portion of the mating threads, allowing the mated ...
A1 RELEASE NEW DRAWING 08/OCT/24 LUCAS TOMMY
keyed, normal seal,arc series,black b none 1 2 a1 release new drawing 08/oct/24 lucas tommy notes: unless otherwise specified 1. material: housing: thermoplastic, black seal: silicone rubber bolt: steel clip: steel 2. modifications: normal seal 3. specifications: 3.1 current rating: 7.5 amps max. 3.2 operating temperature: -55°c to +125°c
High Power Planforms - アンフェノールジャパン株式会社
require a glass-metal seal. Amphenol can incorporate EMI and EMP filters to protect against EMI interference and transient energy surges, such as lightning strike. The 38999 Power inserts are available in either proprietary or QPL qualified plating finishes including Cadmium, Nickel, Zinc Cobalt and the latest qualified
B A1 - Amphenol Sine
Amphenol Sine Systems 44724 Morle Drive, Clinton Tonship, M 48036 USA amphenolsinecom 092021 Crimp Contacts, Machined Crimp Contacts, Stamped & Formed Part Number AWG Wire Range (mm²) Plating Part Number AWG Wire Range
ENGINEERING SUMMARY REPORT - Amphenol Aerospace
Connector Type . Finish : 2R1 XPF2-782702-35P 10-35 Wall Mount Recpt. Black Zinc Nickel 2P1 XPF2-782712-35S 10-35 Straight Plug Black Zinc Nickel
FLS010N4PHEC03 4 Position Square Flange Receptacle, Pin, Sh - Amphenol Sine
Receptacle, Square Flange, 4 Position, Male, Shell Size 10, Silicone Seal and End Cap with Individual Wire Sealing, Auto-Lock Related Items. FLS010N4P03 4 Position Square Flange Receptacle, Pin, Shell Size 10, Fast Lock Coupling. REQUEST A QUOTE. FLS010N4P03-PM 4 Position Square Flange Receptacle, Pin, Shell Size 10, with Seal Gasket, Fast Lock ...