Search Results for seal n
Amphenol
seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 7.5 amps 4.2 operating temperature: -55°c to +125°c. 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition )
AT04-3P | 3-Way Receptacle, Male Connector - Amphenol Sine
AT04-3P-MM01 3-Way Receptacle, Male Connector with Reduced Diameter Seal (E-Seal) and End Cap, Grey. Comparable to PNs# DT04-3P-CE01, 934442102. REQUEST A QUOTE. AT04-3P-PM05 Flange Mount Receptacle with Gasket. REQUEST A QUOTE. AT04-3P-RD01 3-Way Receptacle, Male, Reduced Diameter Seal (E-Seal). Comparable to PN# DT04-3P-C015
Compact industrial accelerometer sensor, low profile, 100 mV/g
Compact industrial accelerometer sensor, general purpose, 100 mV/g sensitivity, ±10% sensitivity tolerance, low profile with side exit 2-pin MIL-C-5015-style connector, case isolated
Amphenol REQUIRES CONTACT RETENTION WE
PLUG, 12 POS, AT, KEYED, STRAIN RELIEF, REDUCED DIA SEAL A3 - RELEASE NEW DWG FORMAT 11EC13 DRP 43.5 SEE SHEET 2 21 KEYED 3 PLACES CONTACT SIZE MIN. INSUL O.D. TYPICAL WIRE RANGE MAX. INSUL O.D. 16 1.35 mm (.053 in) 14 - 20 AWG 3.05 mm (.120 in) REDUCED DIAMETER WIRE SEAL 7 1 45-44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www ...
342471 | aldenproducts.com
Panel Seal : 1 : Panel Nut : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color ...
Auto-Latching Medical Connector | Pulse-Lok Connector 300850⚕️
Plug core seal : 1 : Housing/Coupler Assembly : 1 : Housing/Coupler Assembly : 1 : Configure a Mating Connector. Displaying 1 - 6 of 6 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable ...
300090 | aldenproducts.com - Amphenol Alden
Plug interface seal : 1 : Plug core seal : 1 : Housing/Coupler Assembly : 1 : Housing/Coupler Assembly : 1 : Plug Core Assembly : 1 : Configure a Mating Connector. Displaying 1 - 6 of 6 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type ...
Amphenol
wire seal: silicone rubber. 2. specifications 2.1 rated current 13a (max). 2.2 rated voltage 500v(ac/dc). 2.3 operating temperature see table. 2.4 dielectric withstanding voltage less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance 5000 megohms min. 2.6 ip class ip67 and ip69k in the mated condition, wire seals fully ...
A3
standrad dia. wire seal b atv02-18px a3 1 2 sullen.zhang 19feb19 orion.li 19feb19 tommy.xie 19feb19 none a1 - release drawing 25may18 rimontommy notes: unless otherwise specified 1. see sheet 2 for key arrangements and colors. 2. material: housing: thermoplastic seal: silicone rubber, color: red 3. modifications: flange mount standard diameter ...
Auto-Latching Medical Connector | Pulse-Lok Connector 342484
Panel Seal : 1 : Panel Nut : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable Diameter. Adapter Color ...
Termination Module - Amphenol Canada
A termination module is a removable extension of the connector which is recommended for use with ARINC connectors which have transient suppression devices or which are difficult to attach to a flex or PCB. The engagement side of the termination module is designed to mate to the rear of the connector and the termination end is designed to attach to the PCB or wire harness (PC tails, solder cups ...
21-33387-21 (PIN) 21-33388-21 (SOCKET) - Amphenol Aerospace
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MIL-I-81969/14-12, Daniels DRK-264-8, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
Amphenol
PLUG,8 SOCKET,AT,END CAP,KEYED,REDUCED DIA. WIRE SEAL A3 - RELEASE NEW DWG FORMAT 03JAN14 JARRY SEE PART NUMBER CHART 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in ...
C:UsersROrmanDesktopRTS182 184 customer DWG drawings and 3D’sRTS182 DWG ...
cable seal: rubber 2. specifications: 2.1 rated current: 56a (max). 2.2 rated voltage:600v ac / 800v dc. 2.3 operating temperature:see table . 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2500 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67 and ip69k in the mated condition.
Amphenol
WIRE SEAL SEE SHEET 2 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol MATERIALS LIST SIZE PROCESS SPECIFICATIONS: MATERIAL SPECIFICATIONS: UNLESS OTHERWISE SPECIFIED 3 PL DEC ±0.08 1) All dimensions are in metric(mm). 2) Tolerances are as follows: 1 PL DEC ±0.30
Splashproof cable assemblies
coupling ring providing a tight seal. The R6W series withstands contamination from chemical splashes and water jets, and can be submersed up to 1 meter (IP67). Continuously operable at 120°C, the connector can be used in a variety of harsh plant environments. For tighter mounting locations, the R6WR offers right angle connectivity.
Hermetic Military - Amphenol Aerospace
Hermetic seal, 200°C passivated stainless steel MILITARY DESCRIPTION COMMERCIAL D38999/21 Hermetic Box Mounting Receptacle TVPS02Y, TVPS02YN D38999/23 Hermetic Jam Nut Receptacle TVS07Y, TVS07YN D38999/25 Hermetic Solder Mount Receptacle TVSI D38999/27 Hermetic Weld Mounted Receptacle TVSHI HOW TO ORDER: MILITARY TRIPLE START THREADS
21-033470-031 (PIN) 21-033471-031 (SOCKET) - Amphenol Aerospace
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MILI81969/1412, Daniels DRK2648, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
ICP® PRESSURE SENSOR - PCB
Model 065A44 Seal ring 0.435" OD x 0.377" ID x 0.030" thk Cu (3) Model PCS-10AA Single point sensitivity coefficient at sensor minimum operating temperature (-320°F / -196°C limit) Model PCS-1AZ Sensitivity calibration at 100% and 10% of sensor range. Created Date:
L L I S T A m - Amphenol Sine
1.2 seal: silicone rubber 1.3 power contact: copper alloy, tin plated 1.4 shielding: copper alloy, nickle plated 2. specifications: 2.1 current rating: 6.0mm2(ms10b23xx)@35 amps 4.0mm²(ss12a1xx-10)@25 amps 2.5mm²(ss12a1xx)@20 amps "xx" denotes different plating. 2.2 voltage rating: 1000 v ac/dc 2.3 operating temperature: -40 ...