Search Results for seal n
L L I S T A m - Amphenol Sine
1.2 seal: silicone rubber 1.3 power contact: copper alloy, tin plated 1.4 shielding: copper alloy, nickle plated 2. specifications: 2.1 current rating: 6.0mm2(ms10b23xx)@35 amps 4.0mm²(ss12a1xx-10)@25 amps 2.5mm²(ss12a1xx)@20 amps "xx" denotes different plating. 2.2 voltage rating: 1000 v ac/dc 2.3 operating temperature: -40 ...
MIL-Spec Hermetic Connectors - Martec
With improved interfacial seal design, these connectors have the benefit of moisture resistance and the temperature ranges up to 200°C Series II features lightweight and space saving design. These connectors feature 3 point bayonet lock system and mismating is eliminated via 5 keyway design.
Model 105C02 | PCB Piezotronics
Seal ring, 0.138" OD x 0.101" ID x 0.022" thk, brass (for Model 105C) 3: 065A38: Seal sleeve, 0.138" OD x 0.101" ID x 0.105" thk, brass (for Model 105A) 3: Optional Versions. Product Documents. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures sensors ...
Model 113B21 Platinum Stock Products; High frequency ICP ... - PCB
M10x 1.0 threaded adaptor with floating seal to allow adjustment of diaphragm mounting depth where it is necessary to adapt to various wall thicknesses. These models are supplied only as low-pressure (250 psi and 100 psi) sensors and are also "off ground". Series 102: Thread Mount Design, Ground-Isolated Sensor . 3.0 INSTALLATION
B A2 - Amphenol Sine
normal seal,sra,duramate ahdp series b a2 none 1 1 tommy contact size min. insul o.d. typical wire range max. insul o.d. current rating ref:hdp26-24-21sn 110°ref 110°ref Ø48.4 Ø37.7 38.8 - 2 1 s n-s r a a a d p 0 6 - 2 4 m p h m e y n y o l m d d size 16 contacts (17 places) 6 size 12 contacts (4 places) 6 Ø50.4 main polarizing keyway ...
Amphenol
wire seal:silicone rubber. 2. specifications: 2.1 rated current:13a (max) . 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart. 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min. 2.6 ip--class:ip67.
B A3 - Amphenol Sine
4. MATING PART: AHDM06-18-21P* ( * = SEAL TYPE ) 5. ALL DIMENSIONS ARE FOR REFERENCE USE ONLY. 6. CONTACT SIZE AND WIRE RANGE: AHDM04-18-21SN A1 RELEASE NEW DRAWING 17/OCT/18 BROOK OF: SH: REV: DWG NO: TITLE: REV DESCRIPTION DATE REVISIONS ECO BY APPR AHDM04-18-21SN 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com
PanelMate ATP - Amphenol Sine
Available in 2 and 4 position . Amphenol Sine Systems PanelMate™ ATP Series of receptacles combine flange mounting options with the proven reliability of the ATP Series™ IP68 rated (in mated condition), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal ...
Model 102B15 | PCB Piezotronics
Seal ring 0.435" OD x 0.397" ID x 0.030" thk brass: 3 (S) Stainless Steel Diaphragm. English SI; Diaphragm: 316L Stainless Steel: Product Documents. Datasheet. Product Specifications Product Manual Product Drawing About PCB ® PCB ® manufactures ...
301304 | aldenproducts.com - Amphenol Alden
Receptacle Core Seal : 1 : Configure a Mating Connector. Displaying 1 - 2 of 2 Housing Material. Housing Style. Circuit Count. Contact Plating. Contact Size. Contact Termination. Contact Type. Coupler Color. Housing Color. Mating Key. Maximum Wire Gauge. Maximum Cable ...
21-033456-001 (PIN) 21-033457-001 (SOCKET) - Amphenol Aerospace
Remove piggyback grommet seal from the connector grommet. Position removal tool part number MILI81969/1412, Daniels DRK2648, around cable and slide tool toward connector until tool tips enter rear grommet and comes to a positive stop on the contact. Grip cable and simultaneously remove tool, contact and cable.
242125 | Amphenol Global Search | Amphenol
"amphenol rf, 242125-10-ee and date code" 13.45 ref [0.530] across flat 5/8-24unef-2a thread 1/4-36uns-2a thread 19.00 mm wrench interface per mil-std-348 series: sma jack interface per mil-std-348 series: n jack lock washer gasket scale 1.000 recommended mounting hole dimensions customer outline drawing all other sheets are for internal use only
DWG NO - Amphenol Sine
6.contact size and rear seal wire range: 7. plug is supplied with dust cap 8. mating torque requirement: 25 - 28 in-lb [ 2.82 - 3.16 nm ] 9. all dimensions are for reference use only interface seal arc18-40sar-p013 shown only 2x keyway key a shown 5 m4 hex 8 5 reduce seal,yellow 6 contact size min. insul o.d. typical wire range max. insul o.d ...
AT16-18PA-PM11 18 Position Panel Mount Receptacle, Pin, Keye
AT16-18PA-PM11 18 Position Panel Mount Receptacle, Pin, Keyed A, Pin, Grey
Reflow Stable PCB Connectors - SV Microwave
3811-60006 SMPS Male PCB Surface Mount Connector (Glass Seal) (.009”), FD 3811-60006-TD SMPS Male PCB Surface Mount Hermetic (Glass Seal, Tin Dipped) (.009”), FD 3811-40092 SMPS Male PCB Surface Mount Connector (Reflow Stable) (.009”), FD Frequency (GHz) Figure 4: Glass Seal vs. Epoxy Seal PCB Connectors Epoxy Seal PCB Connector
107390 | aldenproducts.com - Amphenol Alden
Panel Seal. Quantity. 1
Amphe-Lite™ - Amphenol Industrial Operations
Integral Interfacial Seal and Grommet bonded to insert. Robust Composite Construction. PC Tails, Coax and FO Contacts Available. UL Recognized Connector. Excellent EMI Shielding (F Class) Up to 128 size 22D contacts in one connector. Specifications. Electrical. Voltage. 900V AC max/1250V DC max.
L I S DESCRIPTION T A m p h e n - Amphenol Sine
interface seal: silicone rubber, red seal retainer: thermoplastic, black contact: copper alloy 2. modifications: pcb mount, snap fit 3. specifications: 3.1 current rating: 25 amps 3.2 operating temperature: -55°c to +125°c 3.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac.
Glass Diode | Thermometrics NTC Thermistors
Glass body provides hermetic seal and voltage insulation and excellent stability; Designed for cost effective solid state sensor; Resistant to corrosive atmospheres and harsh environments; Lead wires metallurgically bonded to thermistor element for improved reliability (Type GE only) Available on axial bandolier to IEC-286-1/EIA-468A
Amphenol Aerospace
SEAL ASSEMBLY CABLE JACKET X CABLE SHIELD.300.150.070 APPROX. 21-33591-1 Contact, Socket, Coaxial, Type LJT-R, TV-R (MIL-DTL-38999 Series I & III Installation Instructions See table on reverse side for coaxial cable recommended, stripping dimensions, tool selec-tor settings, crimping tool and positioner information. A 1.