Search Results for section 26 of the insolvency act
CONFIGURATION PART NUMBER LENGTH - Amphenol Sine
Sales and Technical Support 1-800-394-7732 © 2011 Amphenol Sine Systems Corporation. Every effort has been made to ensure that the information contained in this ...
B A5 - Amphenol Sine
A Series™ - Contact Size 16 Options (Works with: AT, ATV, AHD-9, ARC, DuraMate and PanelMate Series) Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type
Comments for Amphenol TPI (ATPI) - tpil.com
Enabling the Electrification Revolution - Manufacturer of PowerLok G1, PowerLok G2, RadLok, HC, USC, BSC and Custom Cable Assemblies
PCB Piezotronics | Measure vibration, pressure, force, and more
Created Date: 4/6/2007 11:02:11 AM
PRODUCT DATA DRAWING DESCRIPTION - SV Microwave
dc to 26.5 ghz. material: body & shrouds: stainless steel per ams-5640, alloy uns s30300, type 1 contacts: beryllium copper per astm b196, alloy no. uns c17300, td04 insulators: ptfe per astm d1710, type i, grade 1, class b finish: body, shrouds & contacts: gold per astm b488, type ii,
L-1253-AH.fm - Amphenol Aerospace
Note: 21-33191-26 & 21-33191-261 contacts with Type II Seal are designed for use in MIL-DTL-38999 Series I and III standard connector arrangements 25-46, 21-75, and 21-79 only. For 21-33191-26 Type II seal provided with connector. For 21-33191-261 Type II seal provided with contact. 1. Assemble Seal: See Figure 1.
172317-10 - amphenolrf.com
Title: C:\Documents and Settings\Owner\My Documents\Connex files\172\172317-10.dwg Author: Owner Created Date: 8/30/2004 9:13:20 PM
www.cablesondemand.com
We would like to show you a description here but the site won’t allow us.
All Categories On Amphenol NEXUS Technologies
Created Date: 11/16/2005 11:33:00 AM
ADC-10-WBM-XP-NF-JJ Archives - Amphenol Antenna Solutions
ADC-10-WBM-XP-NF-JJ Archives - Amphenol Antenna Solutions
REVISION HISTORY REV DESCRIPTION DATE PRODUCT DATA DRAWING
12 0.69 2.26 18 0.84 2.76 26.5 1.03 3.38 date approved revision history rev description third angle projection 1) all dimensions are in inches [millimeters] 2) all dimensions are after plating. 3) break corners & edges .005 r. max. 4) cham. 1st & last threads. 5) surface roughness 63 e mil-std-10. 6) dia.’s on common centers to be concentric ...
PL12-RPMR-S.gif | aldenproducts.com
Circuit Count. 19. 26
P58 TRIDUCER® Multisensor/CW Transom Mount - Airmar
600 W. The P58 TRIDUCER ® Multisensor is Airmar’s most affordable, dual-frequency, 50/200 kHz, transom-mount design. It combines depth, speed, and temperature functions in one housing. Few parts make installation simple, and its compact size is attractive to small-boat owners.
Mil-Spec MIL-C-26482 Series 2 Assemblies - TPC Wire
conductors ranging from 1 AWG to 26 AWG. Modularity Can accept power, signal, communication, ethernet and thermocouple/RTD under one connector housing. Custom Backend Options Offered with custom backend options for environmental sealing and strain relief. These can include a wide variety of cord grips, glue shrinks, and mesh strain relief.
M563 Chirp-ready - Airmar
High Frequency: Available with: 80-130 kHz or 130-210 kHz or 160-260 kHz
amphenol-ns.com
We would like to show you a description here but the site won’t allow us.
FLS014N12P03 12 Position Square Flange Receptacle, Pin, She - Amphenol Sine
MP24M23G5 Pin Contact, Machined, Size 16, Gold 5µ", Wire Range.14-.25mm², 26-24 AWG. REQUEST A QUOTE. QXRT16 Contact Extraction Tool, #16 (Ø 1.6) Contact. Compatible to part # RX2025GE1. REQUEST A QUOTE. RTS014DCG Dust cap for Receptacle, size 14. Compatible to part # UTS14DCG.
METRIC 8 CHANNEL, 2.54mm PITCH, RIGHT ANGLE TERMINATE-R CABLE ASSEMBLY ...
2.55 ground contacts bolt circle dia typical 10.12 x.xx = d c b a a c d 8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 angles: 3 ardent concepts, inc. is prohibited. proprietary and confidential
www.pctel.com
We would like to show you a description here but the site won’t allow us.