Search Results for section cables
Level Plus - Temposonics
Wiring: 2-wire connection, shielded cable or twisted pair to screw terminals through a 3/4 in. NPT conduit opening ... • Sanitary Sensor Wells (Section 3.4) 3.2 C4 Model Number Guide C4 0 0 0 0 MODEL C4 = Level transmitter w/single 4-20 mA loop UNIT OF MEASURE 1 = Inches and tenths (xxx.0 in.)
ALDC Software Installation Quick Start - Amphenol Antenna Solutions
The PCU-4 USB Cable MUST be disconnected from the computer’s USB port during the software installation process. If the USB cable ... if you are missing the CD skip this section. Instead refer to “Downloading ALDC Software from the Internet (Windows XP)” or “Downloading ALDC Software from the Internet (Windows 7)”, determining which ...
Omni Antennas CXL 70-5HD/...-PT - amphenolprocom.com
Further, the construction of the mount makes it possible to lead the cable either along the inside or on the outside of the mast tube. The antenna element is sealed in a high-quality, conical glass fibre tube with low wind-load, which will ensure performance undisturbed in all climates. ... the antenna must be mounted on the side of the mast ...
mp1-19-2-b1 | Amphenol Global Search | Amphenol
MINISAS Cable Assembly, Passive, 28AWG, 1M, SAS 2.0, 4X, Jacketed. Minitek®, Wire to Board Connector, 2.00mm (0, 079in), Eject Latch Vertical Header, Through Hole, Double Row, 10 positions. ... Details on recommended connector pins can be found in the Frequently Asked Questions within the Gas Sensor section of the SGX website. 3) All ...
Operational Mode Indicator - marport.com
This section describes the firmware and features that must be configured on MASP to set up the sensor. Technical Specifications. Main Parts. Operational Mode Indicator . A LED on the sensor's transducer indicates the operational mode of the sensor. Operational Mode Indicator .
8-Port Antenna
The CylLine system comes as an antenna and a service area section acting as an installation mast. The cylindrical shroud covers the whole antenna with the Antenna 6888300N-C-K03, 6888320-K03 6888300NG-C-K03 6888320G-K03 4-Band, 8-Port, 65°, XPOL, Cylindrical Sector Antenna, Variable Tilt, CylLine, 1920 mm 8-Port Antenna
Cable assembly ordering guide - wilcoxon.com
MaxFlex® data collector cable selector Why MaxFlex® is the best: >> Extended life >> Reinforced for strength and maximum flexibility >> Pull tested to 100+ pounds >> Excellent EMI/RFI shielding R Ra-b-c-xx-d-e MaxFlex® cables are built for usage with data collectors from SKF, CSI, and Rockwell/Entek, and are covered under Lifetime Warranty.
Part Search Results
Welcome to PosiBlog - the blog of Positronic. Check back often for industry news you can use and product knowledge.
Part Search Results
OCP-Compliant Connectors & Cables Revision: NC. Featured from the Scorpion family for use as AC input connectors in OCP applications. Scorpion™ Catalog Revision: B5 24/08. The most versatile modular power/signal connector on the market offering design flexibility . SP8 End Module Update .
Monitoring reciprocating gas compressors with 4-20 mA LPSTM vibration ...
rated for hazardous areas. Integral cable options are available for harsh environments. Location monitored Class I, Division 2, or Unclassified area Class I, Division 1 Cross-head or Extension piece PC420ATP-20 PC420ATP-20-IS or PC420ATP-20-EX Frame imbalance PC420VP-10 PC420VP-10-IS or PC420VP-10-EX
MIL-DTL-55302 Low Mating Force Connectors - Amphenol Aerospace
Amphenol ’s MIL-DTL-55302 Low Mating Force r ectangular c onnector series is one of the highest performing board connectors in the world, with proven performance on the ground, in the air, and at sea. This series utilizes the B3 brush contact system known for low mating force, stable electrical performance in high vibration, and extended service life.
Omni Antennas 422x.06-435-Txx - AMPHENOL PROCOM
Mounting Section: Al. tube 63.5 mm dia. x 350 mm long: Dimensions: 2900 (l) x 53 (dia.) mm / 114.17 x 2.09 (dia.) in. Wind Load: 230 N (160 km/h) Weight: ... Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market. See our collection. Explore all Corrugated Cables.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
Cable - Crimp: Thread Direction: Standard: You May also be Interested in. SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm IP67 ARC Extreme Exposure 901-10385-EE. SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-1GF705590AE.
Level Plus Direct Digital Access (DDA) Tank Gauge
Section Table of Contents Page 1 INTRODUCTION 1 2 DDA GAUGE DESCRIPTION 2 2.1 Gauge Description 2 2.2 Standard DDA Gauge Specifications (Style D7, D8, D9) 5 ... 6 DDA CABLE REQUIREMENTS 21 6.1 Cable Selection Graphs 29 6.2 Recommended Cable Types 32 6.3 How to Select Cables (for Intrinsically Safe DDA Networks) 35 ...
Terms & Conditions - DC Electronics
DC Electronics 1870 Little Orchard St. San Jose, CA 95125 408.947.4500
Infinite Options Beyond the Mil-Spec Limits - Amphenol Aerospace
AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com Infinite Options Beyond the Mil-Spec Limits
Model 113B27 High frequency ICP® pressure sensor, 100 psi, 50 mV ... - PCB
cable connections with shrink tubing. It is not necessary to use low-noise cable with this sensor series. In fact, an optional Model 070B09 Solder Connector Adaptor allows the use of ordinary two-wire cable if desired. 4.0 OPERATION. It is only necessary to supply the sensor with a 2 to 20 mA constant current at +20 to +30 VDC through a
Microsoft Word - bus-20-073_f.doc - Amphenol CS
Figure 2 shows a cross section of the “Eye of the Needle” that is used in Converged MetralTM press fit headers. Figure 3 illustrates a typical cross-section of a press fit pin inserted in a PCB. ... • Rear Plug Up (RPU) supporting midplane or cable applications. • Current Rating • 3 A for a single contact. • 1 A when all contacts ...
Molded Assemblies for Welding & Temporary Power Applications
medium voltage section. Sometimes when terminating cable, flex stranded cable is not what your equipment is rated for. TPC offers an adapter that converts our high flex stranded cable to a coarse stranded product. You can use our highly durable flexible cable and still properly tie it into your equipment. TPC WIRE & CABLE CORP.
Omni Antennas 422x.06-425-Txx - AMPHENOL PROCOM
Mounting Section: Al. tube 63.5 mm dia. x 350 mm long: Dimensions: 2900 (l) x 53 (dia.) mm / 114.17 x 2.09 (dia.) in. Wind Load: 230 N (160 km/h) Weight: ... Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market. See our collection. Explore all Corrugated Cables.