Search Results for shroud double
Board-to-Board Connectors | BTB Connector | PCB Connector | Fine Pitch ...
Board to Board Connector. Board-to-board connectors connect signals between two printed circuit boards (PCBs) without a cable. At Amphenol, we offer a variety of board-to-board options to fit your specific needs and design these connectors to provide you with the best performance for each application.
66506-006LF | Quickie® | Amphenol
Quickie® IDC Cable-to-Board Connector System, Shrouded Slim Line Header, Vertical, Through Hole, Double Row, 10 Positions, 2.54mm (0.100in) Pitch.
IMPACT AND DROP TESTING - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com
68691-400HLF | BergStik® | Amphenol
Dubox® 2.54mm, Board to Board Connector, PCB Mounted Receptacle, Right Angle, Surface Mount, Double row , 4 Positions, 2.54mm (0.100in) Pitch. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
61083-084502LF | Bergstak® | Amphenol
BergStak® 0.80mm Pitch, Receptacle, Vertical, Double Row, 80 Positions. 61082-082402LF. BergStak® 0.80mm Pitch, Receptacle, Vertical, Double Row, 80 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
HD-BNC Connectors - Amphenol RF
The HD-BNC product line delivers both true 50 and 75 ohm performance in a footprint 4 times smaller than traditional BNC connectors. Using the same cable prep and termination specifications of legacy broadcast connectors makes adopting HD-BNC seamless.
69155-350LF | Quickie® | Amphenol
Quickie Slimline Header, Wire to Board connector, Through Hole, Right Angle, Double Row, 50 Positions, 2.54mm (0.100in) Pitch. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; Product Specification - BUS-12-082; Product Presentation ...
SOUNDEXPERT SOUND LEVEL METER - PCB
D-cell battery pack, the EPS2116 microphone protection shroud, and EXC010 10 ft. cable. Using D-cell alkaline batteries, allows the noise monitor to be smaller and lighter; avoid the expense of shipping heavy lead acid batteries and the hassle of recharging.
20021323-00008C1LF | Minitek127® | Amphenol
Minitek127® 1.27mm, Board To Board Connectors, Receptacle, Double Row, Bottom entry, 8 positions, 1.27mm (0.500in) pitch.
Star-Line EX - Amphenol Fiber Systems International (AFSI)
Amphenol Fiber Systems International has solutions and we specialize in fiber optic systems. Contact us now!
10140607-084802LF | Bergstak® | Amphenol
Bergstak® 0.80mm Pitch, Board to Board Vertical Header, Double Row, 80 Positions, 0.80mm (0.031in) Pitch
90309-030LF | Minitek® | Amphenol
Minitek® 2.00mm, Wire To Board, Shrouded Header, Vertical, Through Hole, Double Row, 30 Positions
61083-063502LF | Bergstak® | Amphenol
BergStak® 0.80mm Pitch, Receptacle, Vertical, Double Row, 60 Positions. 61082-062402LF. BergStak® 0.80mm Pitch, Receptacle, Vertical, Double Row, 60 Positions. Part Specification Detail. Part Specification Detail. The information below is for reference only. For more technical details, refer to product specification and application specification.
NTC Type JI/JIC Waterproof IP68 Temperature Sensor
NTC Type JI/JIC Waterproof IP68 Temperature Sensor
93690-404-10LF | BergStik® | Amphenol
BergStik®, Board to Board connector, Unshrouded vertical header, Press Fit, Double Row, 10 Positions, 2.54 mm (0.100in) Pitch.
77313-452-06LF | BERGSTIK | Amphenol
BergStik®, Board to Board connector, 2.54mm (0.100in), Unshrouded vertical Header, Through Hole, Double Row, 6 Positions
923-410E-70H | XCede HD | Amphenol
XCede HD, Backplane Connectors, Vertical Header, 4-pair, 8-column, Double End Wall, Standard Sidewall.
Antenas Whip GF 151 - AMPHENOL PROCOM
Double-adhesion procedure ensures fast and reliable fixing. Internal matching unit feeds external antenna through window glass. Half-wave design – no ground plane required. High positioning gives performance equal to conventionally mounted car roof antenna. FME FastCabling system (cable to be ordered separately).
98414-F06-10-A05LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Header, Through Hole, Double row, 10, 2mm (0.079in), Vertical
FAKRA CONNECTOR SERIES - Amphenol RF
FAKRA CONNECTOR SERIES TABLE OF CONTENTS 09 21 04 Applications 08 10 13 15 11 03 06 Overview Technical Specifications Solder Reflow Process Cable Mount Construction Mating & Unmating