Search Results for shroud double
Quick-Connex® Trex-Onics® Micro Y-Splitter Cordset - TPC Wire
DC Version, Double End Side 2: 90¡/3 Pole Female: 1: No Shielding: Related Products. Quick-Connex™ SJOO M12 DC Micro Y-Splitter Cordset. Request a Quote Your Wire and Cable Solution Starts Here. About Us.
72309-8034BLF | USB 2.0 | Amphenol
USB 2.0, Input Output Connectors, Double Deck Receptacle, Type A, Through Hole, Right Angle, 8 Positions
F3311A7H121010E200 | FPC/FFC | Amphenol
Flex Connector, 0.50mm Pitch, Height 1.00mm, Right angle orientation, Back flip type, ZIF, Double contact point 10 position
98414-F06-10-A05LF | Minitek ® 2.00mm BTB/WTB | Amphenol
Header, Through Hole, Double row, 10, 2mm (0.079in), Vertical
Marine Antennas G-CXL 2-1LW/... - AMPHENOL PROCOM
Shroud : Polyurethane-coated glass fibre Mounting bracket : Seawater resistant aluminium, epoxy-coated Clamps : Stainless steel: Colour: Green (RAL 6014) Wind Area: 0.019 sq. m / 0.20 sq. ft: Wind Load: 27 N (160 km/h) Dia. At Top End: 8 mm / 0.31 in. Dia. At Bottom End: 16 mm / 0.63 in. Height: Approx. 1280 mm / 50.39 in.
Paladin 112Gb/s | Backplane Connector | Amphenol
Paladin's revolutionary architecture sets the benchmark for signal integrity performance in backplane interconnects. Exhibiting smooth linear transmission beyond 40GHz, the lowest crosstalk in the market, and consistent SI performance over its entire mat
65043-032ELF | Basics+|Mini-PV™ | Amphenol
PV ® Wire-to-Board Connector System, 2.54mm (0.1inch) Centerline Crimp-to-Wire PV Receptacle Housing, Double Row. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: Yes. REACH/SVHC: Compliant. Buy / Sample
D38999 Σειρά III TV-CTV - Σειρά 38999 | Amphenol Socapex
Οι σύνδεσμοι της σειράς38999 iii έχουν σχεδιαστεί για χρήση σε σκληρά στρατιωτικά και βιομηχανικά περιβάλλοντα. Αυτή η σειρά προσφέρει ένα ευρύ φάσμα διατάξεων επαφών και τύπων κελύφους, καθιστώντας την ιδανική επιλογή ...
Server & Storage |Enterprise Storage| SSD connectors - Amphenol CS
This video shows how Amphenol solved a design challenge in a next-generation enterprise storage and server platform and provided a solution to meet the following requirements: • Able to withstand high levels of system-level shock and vibration • Space-saving design • Able to accept DDR5 memory modules that conform to JEDEC MO-329
12402066E512A | USB TYPE C | Amphenol
USB Type C 3.0. 24P, Socket, Double Row, Surface Mount, Center Height=3.68, Gold 30μin.
battery pack connectors | Amphenol Global Search | Amphenol
Double Density Cool Edge 0.80mm Connectors and Cable Assemblies. When it comes to high-speed, space-saving board to board connectors and board-to-cable connectors, this solution is the one to look out for. The 0.80mm pitch Double Density Cool Edge connector finds application in a variety of scenarios owing to its 2 rows of contacts.
LT-5000SP-1_PR6 - Charles Industries
LT-5000SP-1 Charles Industries, Ltd. All rights reserved. Printed in the United States of America. C-Charger.
Amphenol SF-NDYYYH0005-002.5M 2.5m (8.2') 400GbE QSFP-DD Cable ...
Amphenol 2.5m (8.2') QSFP-DD (400G QSFP Double Density) 400GBASE-CR8 802.3by/802.3bs qualified passive copper cables provide next generation performance by combining eight SFP56 channels, each operating at speeds of up to 50.0 Gbps (50G PAM4 & 25G NRZ), into one affordable double-density QSFP package (QSFP-DD); capable of combined speeds in excess of 400-Gigabits per second.
87180-062LF | Modular Jack | Amphenol
Quickie Slimline Header, Surface Mount, Vertical, Double Row, Polarized , 40 Positions, 2.54mm (0.100in) Pitch
High Voltage Connectors - Amphenol Alden
Operating voltages from 1kVDC to 100kVDC: Covering a broad range of applications, our high-voltage connectors are designed to meet your needs for transmitting high potential energy in various settings, including medical and industrial applications.
68105-003LF | Basics+|Mini-PV™ | Amphenol
PV ® Wire-to-Board Connector System, Mini Latch Housing, Double Row, 2.54mm (0.100in), 8 Positions.. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. China RoHS: Compliant. Low Halogen: No. REACH/SVHC: Compliant. Buy / Sample
Accessories and Other | Products - Amphenol
Mid-pole concealment shrouds provide mounting for wireless and ancillary equipment required for Small Cell / Densification deployments including radios, power supplies, diplexers, combiners, and splitters. A curved-shaped design matches wood or metal pole contours, eliminating right angles found in typical outside plant enclosures.
8655BMDT1A10KLF | D-subminiature | Amphenol
D-Sub Accessories, Input Output Connectors, 50 way Straight exit full metal hood with double clamp strain relief. Environmental Compliance. Click to download Certificate of Compliance Report. EU RoHS: Compliant. Buy / Sample Drawing; 3D Model (STP) Product Presentation; D Sub Brochure ...
91753-026TRLF | MINITEK 2.0MM | Amphenol
Minitek ® 2.00mm, Board to Board, Unshrouded Vertical Header, Surface Mount, Double Row, 10 Positions, 2.00mm (0.079in) Pitch.. Environmental Compliance. Click to download Certificate of Compliance Report. Buy / Sample Drawing; 3D Model (STP) Product Specification; Product Presentation ...
IMPACT AND DROP TESTING - PCB
PCB PIEZOTRONICS, INC. – FORCE/TORQ UE DIVISI 4 3425 Walden Avenue, Depew, New York 14043-2495 USA Toll Free: 888-684-0004 Fax: 716-684-8877 24-hour SensorLineSM: 716-684-0001 E-mail: force@pcb.com