Search Results for sichuan qisheng information technology co., ltd.
USB3CFTV - 견고한 이더넷, USB 및 디스플레이 커넥터 | Amphenol Socapex
Amphenol Socapex 커넥터 USB3CFTV는 열악한 환경에서의 데이터 전송을 위한 최첨단 솔루션입니다. 스레드 커플링과 MIL-DTL-38999 계열 III 유형을 갖춘 이 커넥터는 극한의 조건을 견딜 수 있도록 설계되어 전장 통신, 지상 차량, 군사 항공 전자 공학 및 일반 산업용으로 이상적입니다.
Acu-Trac NEMA 6 Liquid Level Transmitter - ssi-sensors.com
Acu-Trac™ NEMA 6 uses ultrasonic technology to generate a high frequency sound wave and . measure the time for the echo to reflect off of the liquid’s surface and return. The distance from the liquid level transmitter to the fuel is calculated based on the speed of sound. The measured distance is
Web Marketing Specialist (f/m/d) - kayeinstruments.com
Kaye ValProbe RT {Visión general} Kaye ValProbe RT {Estación base} Kaye ValProbe RT {Sensor de Temperatura Flexible} Kaye ValProbe RT {Sensor de Temperatura Maleable}
安费诺汽车连接系统(常州)有限公司
我公司是安费诺集团在中国的全资子公司,隶属于安费诺汽车产品集团,成立于2004年。我公司产品涵盖安全气囊连接器及线束、汽车内外饰照明连接器及线束、新能源汽车连接器及线束、汽车安全带线束、汽车天窗线束、汽车信息及娱乐系统线束以及其它各类汽车不同部位的小型线束。
KAYE - Thermal Validation System & Environmental Monitoring
Kaye products are designed to meet the most demanding requirements for process measurement, thermal validation systems, and environmental monitoring.
Giriş Yap - kayeinstruments.com
Kaye ValProbe RT {Overview} Kaye ValProbe RT {Base Station} Kaye ValProbe RT {Flexible Temperature Logger} Kaye ValProbe RT {Bendable Temperature Logger}
二芯2代直头组装式连接器安装说明 The Assembly Manual For 2POS PowerLok G2 180D Plug ...
步骤3:压接铜环 Step 3:Crimping Copper ring 3-1 将 ⑨内铜环从右端移动到屏蔽线下方,屏蔽线覆盖在铜环表面 3-1 Move the ⑨ inside copper ring from the right side to the side below the shield. The shield line is covered on the surface of the copper ring 3-2 取1pcs ⑧外铜环,铜环从左端安装到屏蔽线上,铜环从屏蔽线的左端开始完全 ...
MA3TNP1900-S2 19 position panel connector, threaded, P type
MA3TNP1900-S2 19 position panel connector, threaded, P type, counter-clockwise insert, 7.5-11.0mm cord grip
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 ...
PRODUCT DATA DRAWING - SV Microwave
the information contained in this drawing 5) surface roughness 63 dimensions are in inches tolerances: fractional: 1/64 angular: x 1 0' x x' 15' decimal: .x .030.xx .010.xxx tnc jack non shorting dust cap with wire rope. title: m39012_25-0118.pdd.slddrw created date: 9/27/2013 2:26:59 pm ...
QHO0RXQWLJ - amphenol-sine.com
5(9'(6&5,37,21 '$7(5(9,6,216 (&2%<$335 $ 5(/($6(' '5$:,1* )(% 352&(66 63(&,),&$7,216 0$7(5,$/ 63(&,),&$7,216 48$17,7< $33529$/ (1*,1((5 &+(&.(' '5$:1
Amphenol Aerospace
information. Type Assy. Figure I A Strip cable as illustrated. Ends must be cut cleanly and at right angles to the axial plane of the cable. The cable must not be deformed while making cuts. Hot wire strip-ping is recommended. II B 1. Slide shield crimp sleeve back over cable jacket. 2. Flare shield as illustrated and strip cable dielectric.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 1ryhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) D38999/20FA35PN YES CONNECTOR, ELECTRICAL, RECEP. 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace ...
Ventostat T8100 NS and NSP Series CO2 Sensor
• Lifetime CO 2 calibration guarantee when using ABC Logic™. • Mounting plate with two-piece terminal blocks provide quick, easy wiring. • Gas permeable, water resistant CO 2 diffusion filter prevents particulate and water contamination of the sensor. • Locking screw secures cover and sensor to the mounting bracket for tamper resistance.
Amphenol-Air LB
Fehler. Datei nicht gefunden.
SSS - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
¾ FuNCioNamieNTo CaPaCiDaD De Carga PeSaDa maNgo barra eSCalÓN ToPe De ...
Co NPiÑÓN y oro a Engranaje resistente que ofrece una excelente ventaja mecánica. Es muy fácil volver a enrollar el cable en el carrete. ToPe De FriCCiÓN aCCioNaDo Por reSorTe ajuSTable Evita que el cable se desenrolle o se repliegue al enrollarlo. SoPorTe Para maNivela la manivela siempre estará disponible