Search Results for sichuan qisheng information technology co., ltd.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) TVP00RQF-21-75SA(LC) YES CONNECTOR, ELECTRICAL, RECEP. N/A Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
NTC Leadless Chips - amphenol-sensors.com
NTC Leadless Chips Thermometrics Thermistors Features NTC Type HM • Low cost, solid state temperature sensor • Point matched at 77°F (25°C) to ±5% or ±10%
FAQ | Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
Thermal Automotive Circuit Breaker 129-L11-H-KF
Ordering information Approvals Technical data Single pole thermal circuit breaker with push-to-reset, tease-free, trip-free, snap action mechanism and separate manual release (M-type TO CBE to EN 60934). Designed for bolt-on mounting with terminal block type 83-P10. Extra low voltage wiring systems on all types of vehicles and marine craft. 129 ...
RT0W61626SNHEC Plug, Female, with O-ring Seal and End Cap with ...
RT0W61626SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 26 Contacts, 20AWG, 5A/150V, Shell Size 16
EU RoHS II Certificate of Conformance - Amphenol Aerospace
and Commercial Air Division (ACAD) offers the following information: AAO/ACAD Part Number EU RoHS II Compliant Part/Product Description Exemptions (If Applicable) TVPS00RGF-25-8S(LC) YES CONNECTOR, ELECTRICAL, RECEPTACLE N/A
P1300 Low Pressure Sensor Die - amphenol-sensors.com
Ordering Information Part Number Description 51313 2.5 kPaD/G (No glass) 51314 7 kPaD/G (No glass) 51391 2.5 kPaD/G (33 mil glass) 51392 7 kPaD/G (33 mil glass) 51367 7 kPaD/G (93 mil glass) Minimum release quality: 2 wafers or approximately 400 dice (1 wafer) Schematic and wirebond diagram Description The NovaSensor P1300 piezoresistive ...
NTC Type NDM - amphenol-sensors.com
Title: NTC Type NDM Thermometrics Epoxy-Coated Chip Thermistor Author: Amphenol Advanced Sensors Subject: A range of epoxy-coated chips with bare 0.007 in \(0.2 mm\) tinned-copper lead-wires.
Coach Multimedia Solutions - el-cab.com.pl
und bedienerfreundliche Lösungen. Erleben Sie Information und Unterhaltung aus einer Hand – Komfort für Fahrer und Passagiere. Bosch-Coach-Audiosysteme sind speziell für Busse konzipierte Lösungen und verbinden Innovation mit höchster Benutzerfreund-lichkeit. Perfekt konzipierte Multimediaanlagen mit leistungsstarken
Declaration - svmicrowave.com
ITEM # SVHC CAS PPM 1211-66137 LEAD 7439-92-1 4,000 SV Design Engineering Department design@svmicro.com Signed for and on behalf of SV Microwave, Inc
Evaporator Core Temperature Sensor - amphenol-sensors.com
Specifications R @ 77°F (25°C) 30000 ± 1% Ω B (25/85)°C 3943 Operating Temperature-40°C to 120°C Storage Temperature -40°C to 150°C Temperature Accuracy
Surface-Mount Pressure Sensor Series - amphenol-sensors.com
5 Output Option: Digital I2C Pin # Digital I2C Function Notes 1 --2 --3 NC Do Not Connect 4 NC Do Not Connect 5 --6 VSS Ground Supply 7 VDD Supply Voltage 8 SDA Serial Data, Calibration Interface
www.kayeinstruments.com
%PDF-1.7 %âãÏÓ 85 0 obj > endobj 117 0 obj >/Encrypt 86 0 R/Filter/FlateDecode/ID[3C8CAE6630EA48D49B4A7AAABDAD5F35>8F0A793F124B48DBBF9805C3107C9519>]/Index[85 66 ...
Electronic Standard Relay - ESR10 ISO Micro
helps to reduce gas consumption as well as CO2 emissions. l The solid state relay switches silently and features wear-free operation of all loads with an extremely long life span. Type No. ESR10 electronic standard relay Protection (characteristic curve) N not protected, only short circuit protection Type of enclosure
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Commercial Air Division offers the following information: AAO/ACAD Part Number EU RoHS Compliant Part/Product Description Exemptions (If Applicable) 10-807155-20T YES CONTACT, SOCKET 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace
Amphenol-Air LB
%PDF-1.4 %âãÏÓ 63879 0 obj > endobj xref 63879 68 0000000016 00000 n 0000027623 00000 n 0000027806 00000 n 0000027845 00000 n 0000035087 00000 n 0000035225 00000 n 0000035914 00000 n 0000036028 00000 n 0000036144 00000 n 0000037135 00000 n 0000037390 00000 n 0000037929 00000 n 0000037960 00000 n 0000039985 00000 n 0000040665 00000 n 0000040926 00000 n 0000041551 00000 n 0000041623 00000 n ...