Search Results for siga osd data sheet
Amphenol Sensors
the amount of data they can receive and the number of hydrophones they can connect to. •Processes information received by receivers m3-5-6 and sends it to the macmini computer for presentation in the scala software. •Scala is Marport's advanced trawl monitoring system that collects, processes, stores and displays data sent from
PRODUCT PORTFOLIO - svmicrowave.com
Mated pair testing of Backplane and Plug-In Connector Modules confirms specification data. Below you will see our test configuration and data. 1 1.2 1.4 1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 ... adopted by an increasing number of DOD programs. SV Microwave, as a leader in the development of 67.1 ...
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life ...
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life integral machined diaphragm). Operating temperature range of -400 to +400F (-240 to + 204C)
PRODUCT SPECIFICATION GS-12-389 - Amphenol CS
d. NC1-2722 Qualification Test Data 3.3 Other Standards en Specifications: a. IEC 60998-1 b. IEC 60998-2 c. UL 94 V-0: Flammability d. EIA 364: Test Procedure for Electrical Connectors, Sockets and Coaxial Contacts e. IEC 60950 Safety requirements 4.0 REQUIREMENTS 4.1 Qualification
DS-0419-SGX – DX05A
This document does not cons tute an offer for sale and the data contained is for guidance only and may not be taken as warranty. Any use of the given data must be assessed and determined by the user thereof to be in accordance with federal, state and local laws and regula ons. All specifica ons outlined are subject to change without no ce.
Fetching Data... - Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy;