Search Results for siga osd data sheet
Amphenol AMAO Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Centaur High Bandwidth 38999 Connectors - Amphenol Aerospace
Amphenol Centaur High-Bandwidth 38999 Connectors support data rates up to 56 Gbps for high-bandwidth applications. Lightweight aluminum D38999 shell.
Model 5309D-02A PCB L&T TORKDISC® System, 16-bit telemetry system, 100k ...
PCB Load & Torque Toll-Free in USA 866-684-7107 716-684-0001 www.pcb.com 16-BIT TORKDISC ROTARY TORQUE SENSOR SYSTEM OPERATION MANUAL
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh )heuxdu\ 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol RF
13. Si prega di indicare la data di completamento del questionario nel formato GG-MM-YYY. Questo campo è obbligatorio 14. Si prega di salvare il questionario con la seguente denominazione: Denominazione dell'Azienda-data.xls (formato data AAAA-MM-GG) Alcune aziende potrebbero richiedere di sostanziare il NO, ciò può essere fatto nel campo ...
Model 080A118 12 channel 607A11/050BZ sensor kit Installation and ... - PCB
scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 63510 3x 1 of 1 ...
Class I Div 2 certified accelerometer 787A-D2
Accessories supplied: 1/4-28 captive hex head screw; calibration data (level 2) Key features • Class I, Div 2/Zone 2 certified - non-incendive • API 670 compliant • Manufactured in ISO 9001 facility Sensitivity, ± 5%, 25°C 100 mV/g Acceleration range, VDC > 25 V 80 g peak Amplitude nonlinearity 1% Frequency response: ± 10%
Instruction Manual 4416C ISOTRON Signal Conditioner - PCB
Measuring Instrumentation, i.e. data acquisition, data logger etc., should be connected to the output socket using coaxial cables. Load impedance should be no lower than 100kΩ to meet all specifications. Ideally, the 4416C should be placed near the measuring instrumentation to minimize the effect of cable capacitance loading. 3.3 Gain Setting
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh $sulo 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
Amphenol AMAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Triaxial Angular Angular Rate Sensor Rate Sensor - PCB
www.endevco.com | Tel: +1 (866) ENDEVCO [+1 (866) 363-3826] Triaxial Angular Rate Sensor | Model 7330. All specifications assume +75°F (+24°C) unless otherwise stated.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
Amphenol RF
A 7/25/2007 46692 DRAWN BY 7/23/2007 SCALE: NONE SHEET: 1 of 1 REV DATE ECO ENGINEER7/23/2007 Drawing No. Rev MANAGER 7/25/2007 349-50782 A TITLE: GENERAL ASSEMBLY INSTRUCTION FOR GEN 2.0 STRAIGHT FAKRA JACKS (C2) CAD FILE: I:\AI\349-50782 Amphenol RF Danbury, CT, USA Tainan, Taiwan Shenzhen, China www.amphenolrf.com
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 6hswhpehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
EU RoHS II CoC - amphenol-aerospace.com
(8 5r+6 ,, &huwlilfdwh ri &rqirupdqfh 2fwrehu 'hdu &xvwrphu ,q uhvsrqvh wr \rxu frpsoldqfh vwdwxv lqtxlu\ uhjduglqj wkh iroorzlqj surgxfw $pskhqro $hurvsdfh
ICA Holdings | Specialized wire harness, cable assembly, and ...
data is covered by the ITAR Part 121 (U.S. Munitions List). Please include your registration code and the following statement on all registration correspondence to this office: "Under penalty according to federal law (22 CFR 127.2; 22 USC 2778; 18 USC 1001) I,
Amphenol AMAO Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Level Plus DDA Tank Gauge Monitor - temposonics.com
Temperature data resolution is also programmable for each gauge in the system. Temperature resolutions of 1, 0.2, and 0.02 degrees Fahrenheit can be displayed. System Clock The Level Plus monitor maintains system time with on board real time clock (RTC) cir-cuitry. The RTC uses the power line frequency as a time base offering very high accura-