Search Results for siga osd data sheet
PRODUCT PORTFOLIO - SV Microwave
Mated pair testing of Backplane and Plug-In Connector Modules confirms specification data. Below you will see our test configuration and data. 1 1.2 1.4 1.6 1.8 2 0 5 10 15 20 25 30 35 40 VSWR Frequency (GHz)-140-130-120-110-100-90-80-70-60 ... adopted by an increasing number of DOD programs. SV Microwave, as a leader in the development of 67.1 ...
Ardent Concepts
network analyzer data presentation which does not allow for values greater than +/- 180 degrees. GateWave Northern, Inc. 12. S11 (f)-10-8-6-4-2 0 0 10 20 30 40 f [GHz] S11 [dB] Corner Edge Field GWN 502 Figure 10 S11 magnitude (f) for the open circuited signal pin
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Centaur ExaMAX for Military 92 ohms | Centaur High Bandwidth 38999 PCB ...
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s.
MD-0348-revA (Modal Analysis Testing with Large Channel Systems ... - PCB
DATA ACQUISITION SYSTEM ICP® SIGNAL CONDITIONERS PATCH PANELS 483C50 8-channel, line-powered, ICP, Voltage sensor input DAQ with BNC input 009A05 009A10 009A25 16-channel Output Cable, DB50 to 16 BNC Plugs (x16) 012A10, 002T10 012A20, 002T20 012A30, 002T30 012A50 Cable 070C29 Patch Panel 16 channels, IDC & BNC Input to DB50 Output 070A33 Input ...
Model 1631-01C PCB L&T S-Type Load Cell, 500 lbf rated capacity, 65% ...
PCB Load & Torque, Inc. Toll-Free in USA 866-684-7107 716-684-0001 www.pcbloadtorque.com S-TYPE LOAD CELL OPERATION MANUAL 2
Introducing PlenumShield™: The Ultimate Pathway Survivability Solution ...
RFS Technologies is proud to announce the launch of PlenumShield™ that integrates the trusted ICA12 plenum-rated air dielectric coaxial cable with a robust metal sheathing. This all-in-one solution enhances installation efficiency, lowers Total Cost of Ownership (TCO), and maintains superior electrical performance for Public Safety, DAS/BDA, and commercial wireless networks up to 6 GHz.
EU RoHS II CoC - amphenol-aerospace.com
Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Model 019 4-conductor, 36 awg, twisted bundle, shielded, flexible ... - PCB
Model 019 4-conductor, 36 awg, twisted bundle, shielded, flexible lightweight silicone cable (price per foot) Installation and Operating Manual For assistance with the operation of this product,
Application Overview - Dual Mode
1 Because of physical card limitations, requires use of 56/64xN data card to fully utilize bandwidth. Primary T1 Secondary 360-80 (A) 360-80 (B) 360-80 (C) Data Data Data Network Mgr. 2/3/2003 360 Figure 2. Combined Dual T1 Mode Benefits:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life ...
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life integral machined diaphragm). Operating temperature range of -400 to +400F (-240 to + 204C)
REVISION HISTORY PRODUCT DATA DRAWING - svmicrowave.com
sheet 1 of 1 dimensions are in inches tolerances: fractional: 1/64 angular: x 10' xx' 15' decimal: .x .030.xx .010.xxx .005 interpret dimensions and tolerances per asme y14.5m - 1994 finish: material: b size dwg. no. scale: 6:1 see notes see notes n/a smp male pcb surface mount, 4 port (glass seal), fd see pdm
RADIAFLEX Installation Accessory Solutions - RFS Technologies an ...
Discover RADIAFLEX Installation Accessories at RFS Technologies. Enhance your installation process with our high-performance, easy-to-use accessories. Enquire now!
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Model 8162-051A Strain Gage Sensor Signal Conditioner ... - PCB
SERIES 8162 STRAIN GAGE SIGNAL CONDITIONER MANUAL 1 Table of Contents Section Page 1.0 Description 2 2.0 Power Connections 2 3.0 Transducer Cabling 2
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.