Search Results for siga osd data sheet
3001-5007-21 - Model - xmacorp.com
sheet break / r of .003" to .0005" 3 2 1 revisions rev of xma corp. or omni spectra specifications are the property surface roughness this drawing incorporates mil-std-100 & 1000 drawing practices per ansi-y-14.5 material: do not scale print description eco # date part - as a basis for the copied nor used - in whole or in items without the express
SISO Panel Antennas 698 - 4000 MHz - AMPHENOL PROCOM
ADDITIONAL DATA RADIATION PATTERN 5003700 PROCOM A/S reserves the right to amend specifications without prior notice Page: 2 of 2 Last edited: 2020/11/18. Horizontal | 900 MHz Vertical | 900 MHz Horizontal | 1710 MHz Vertical | 1710 MHz Horizontal | 2500 MHz . Title: 5003700 Created Date:
Model 084B62 Medium, green or red, 2 face, 3/8-16 threaded tip (for ...
scale: sheet drawn checked engineer title unless otherwise specified tolerances are: dimensions in millimeters [ in brackets ] angles ` 2 degrees 3425 walden ave. depew, ny 14043 (716) 684-0001 e-mail: sales@pcb.com dimensions in inches angles ` 2 degrees fillets and radii .003 - .005 fillets and radii 0.07 - 0.13 outline drawing 80143 2x 1 of ...
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
D D - A NEXUS
sheet 1 of stamford,conn b nexus.099.514.514.381.435.750.050.522.633 10-cond plug a new release 4/2 panel mount 2012 hr jul-05-11 item # part # qty description 1map-60-15 plug housing ass'y 2 map-60-13 1 o-ring, panel mount 3 map-60-14 1 nut (panel mount) hr recommended panel cutout 3 2 1.
DC RESPONSE ACCELEROMETER - PCB
Model Number 3711F1150G DC RESPONSE ACCELEROMETER Revision: A ECN #: 53791 Performance ENGLISH SI Sensitivity(± 3 %) 27 mV/g 2.8 mV/(m/s²) [1] Measurement Range ± 50 g pk ± 490 m/s² pk
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol AMAO Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
GB SSI - Temposonics
Technical Data Input Measuring Variable Displacement Measuring Range 50 - 3250 mm Output Interface SSI (Synchronous Serial Interface), RS 422 standard Data format Binary or Gray encodes Data length 25 or 24 bit (upon request) Accuracy Resolution 5/10/20/50/100 µm Linearity < ± 0,02 % F.S. (Minimum ± 60 µm) Repeatability < ± 0,001 % F.S.
Amphenol
www.amphenol-industrial.com Amphenol DIMENSIONAL REFERENCE DIMENSIONAL REFERENCE C10-752162-000 RADSOK® Plug, 400V C10-752163-000 RADSOK® Receptacle, 400V APD057PRC0401700B RADSOK® Plug, 4AWG CABLE APD057RRS2341700B
Model 8162-051A Strain Gage Sensor Signal Conditioner ... - PCB
SERIES 8162 STRAIN GAGE SIGNAL CONDITIONER MANUAL 1 Table of Contents Section Page 1.0 Description 2 2.0 Power Connections 2 3.0 Transducer Cabling 2
GENERAL DESCRIPTION im - charlesindustries.com
2 RD (Rcv Data from DCE) TD (Xmit Data to DCE) 4 DTR 5 SGND 6 DSR The DB-9 jack on the front of the unit is the local RTR-MGMT Command Line Interface (CLI) port. The default interface is an RS232 connection that defaults to 9600 baud, 8 bits, 1 stop and no parity. The interface through the RTR MGMT control port is ANSI or VT100. VT-100 operation
Amphenol Solar Interconnect Solutions - Amphenol Industrial Operations
energy generaon, enterprise data centers and wearable consumer devices. Amphenol is a technology leader in the design, manufacture and supply of high-performance interconnect systems, sensors and antennas for a broad range of industrial applicaons. Amphenol’s core competencies include applicaon-specific industrial interconnect soluons
Model 8159-0113A STRAIN GAGE SENSOR SIGNAL CONDITIONER Installation and ...
series 8159 signal conditioner manual 1 table of contents section page 1.0 description 2 2.0 installation 3
Amphenol Assembletech
4. Source output is AC coupled for HDMI clock and data lanes. 5. Transmission speed up to 6Gbps and scalable to 16Gbps in future. 6. HDMI Alt Mode: No Adapters. No Converters. 7. Excellent SI and EMI performance. 8. 30-34AWG raw cable is optional. 9. Halogen free for protecting environment. 10. Quick and customized engineering design and ...
EU RoHS II Certificate of Conformance - Amphenol Aerospace
Product compliance assessments are based on AAO and ACAD data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
Product compliance assessments are based on Amphenol-specific data and Material Declarations received from our suppliers. It is not our standard practice to perform confirmatory analysis on supplied materials, nor assume liability beyond supplied product cost, for any errors or omissions attributed to our supplier base.