Search Results for silicone hose
AHDP04-18-21PN-SRA Size 18 receptacle, 21 positions, pin, s - Amphenol Sine
AHDP04-18-21PN-SRA Size 18 receptacle, 21 positions, pin, standard arrangement, normal seal, smooth ring adapter.Comparable to PN# HDP24-18-21PN
RT06123SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap with ...
RT06123SNHEC03 3 Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing . RT06123SNHEC03 3 Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. $0.00. Plug. PART NUMBER: RT06123SNHEC03. Datasheet: View / Download 3D Model: View/Download. 3.
www.amphenol-sine
Sealing Material NBR/Silicone Rubber Min. Mating Cycles >500 Shielding None Flammability Rating UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Test Voltage Rating 1500V/2000V Overvoltage Category III Strain Relief Clamp Range 1.5 - 14.0mm Insulation Resistance 5000 megohms Thermal Shock
AHDP04-24-91PN-WTA Size 24, 9 Position ISOBUS Receptacle, - Amphenol Sine
AHDP04-24-91PN-WTA Size 24, 9 Position ISOBUS Receptacle, Pin, Normal Diameter Seal, Wide Thread Adapter (WTA). Comparable to PN# HDP24-24-91PN-L024
108039118 Locking Clip with Lanyard, Shell Size 18 - Amphenol Sine
RT071823PNHEC03 23 Position Jam Nut Receptacle, Male, Shell Size 18, Silicone Seal, and End Cap with Individual Wire Sealing 14-24AWG. REQUEST A QUOTE. RT071823PNH-K Receptacle Kit, Jam Nut, 23 Position, Male, Shell Size 18, with Machined Contacts, Size 16, 16-18AWG. Compatible to part # UT071823PH
RT0S12CGNS1 Short Backshell (straight) - Amphenol Sine
RT0W01210SNHEC03 10 Position Square Flange Receptacle, Female, Shell Size 12, Silicone Seal, and End Cap with Reduced Diameter Individual Wire Sealing, Range 20 - 30AWG. REQUEST A QUOTE. RT0W01210SNH-K Receptacle Kit, Square Flange, 12 Position, Female, Shell Size 10, with Machined Gold Contacts, Size 20 (22-20AWG), Gasket. Compatible to part ...
Amphenol
seal: silicone rubber 3. modifications: n/a 4. specifications: 4.1 current rating: 13 amps 4.2 operating temperature: -55°c to +125°c 4.3 dielectric withstanding voltage: less than 2 milliamps current leakage @ 1500 volts ac. 4.4 insulation resistance: 1000 megohms min @ 25°c. 4.5 moisture resistance: ip67 ( mated condition )
Model 019 4-conductor, 36 awg, twisted bundle, shielded, flexible ... - PCB
4-conductor, 36 awg, twisted bundle, shielded, flexible lightweight silicone cable (price per foot) Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 716-684-0001 24-hour SensorLine: 716-684-0001 Fax: 716-684-0987 E-mail: info@pcb.com Web: www.pcb.com
MB3ZSN8HS2 M23 Hybrid receptacle extension, threaded. Cable - Amphenol Sine
Cable OD Range: 11.0-14.0mm Contact Resistance: 5mΩ Contact Type (Pin/Socket): Pin Housing Body: Zinc Die Cast, Nickel Plated No. of Positions: 2 Power + PE (2.0mm) + 1 Signal (1.0mm), 4 Quad Element Ethernet (.7mm) Protection: IP67 (Mated Condition) Temperature Range:-20° to 130°C Voltage: 850V PE & Signal / 30V Quadrax Contact Size: 2..0mm,1.0mm,0.7mm Coupling Nut: Copper Alloy, nickel plated
G:SharedAmphenol Customer DatasheetsEcoMate AquariusC-RTS1BS18x4PHECxx A2
o-ring:nbr or silicone rubber. seal gasket: nbr or silicone rubber. end cap:thermoplastic,ul94 v-0. plastic ring:thermoplastic,ul94 v-0. wire seal:silicone rubber. 2. specifications: 2.1 rated current: 65a (max). 2.2 rated voltage:1000v ac / 800v dc 2.3 operating temperature:see table. 2.4 dielectric withstanding voltage ...
Industrial Cable Overview - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Quick-Connex® M12 DC Micro Cordsets - TPC Wire
Quick-Connex™ 18 AWG M12 DC Micro High Temperature Silicone Cordsets. Quick-Connex™ M12 DC Micro Receptacles. Request a Quote Your Wire and Cable Solution Starts Here. About Us. Amphenol TPC Wire & Cable is a leading supplier of high-performance wire, cable, connectors, and assemblies designed and engineered to withstand harsh industrial ...
AHDP06-24-29PR-WTA 29 Position Plug, Pin Shell Size 24, Red - Amphenol Sine
AHDP06-24-29PR-WTA 29 Position Plug, Pin Shell Size 24, Reduced Diameter Seal (Blue), Wide Thread Adapter. Comparable to PN# HDP26-24-29PE-L024
AHDP06-24-91SN-P064 9 Position ISOBUS Plug, Socket, Shell S - Amphenol Sine
AHDP06-24-91SN-P064 9 Position ISOBUS Plug, Socket, Shell Size 24, Normal Diameter Seal (Green), Smooth Ring Adapter (SRA), No Jumper. Comparable to #HDP26-24-91SN-P064
RT06144PNH03 Plug, Male with Silicone Seal, 2.5 mm, 23A/350V
RT06144PNH03 Plug, Male with Silicone Seal, 4 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 14-Plug, 4 Position, Male, Shell Size 14, with Sili Call Us 1-800-394-7732 My Account
RT00188PNH Square Flange Receptacle, Male, 2.5mm, 23A/375V
RT00188PNH03 Square Flange Receptacle, Male with Silicone Seal, 18 Contacts, Size 2.5mm, 14-12 AWG, 23A/500V, Shell Size 18 REQUEST A QUOTE RT00188PNHEC Square Flange Receptacle, Male, with O-ring Seal and End Cap with Individual Rear Wire Seal, 8 Contacts, Size 2.5mm, 14-12 AWG, 23A/500V, Shell Size 18
Cable Management - Amphenol TPC Wire & Cable
Ceramic, fiberglass, silicone, and abrasion-resistant cable sleeving for exceptional protection and peace of mind. View Product Cable Tape. Electrical and thermal insulating tape, including high-temperature silica tape and Vulko-Wrap™ electrical insulating tape. View Product ...
AHDP04-24-09PR-WTA 9 Position Receptacle, Pin, Shell Size 2 - Amphenol Sine
Seal Material: Silicone Rubber; Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Mating Cycle Durability: >100; Mating Part*: AHDP06-24-09*
RT062448PNH03 Plug, Male with Silicone Seal, 16AWG, 13A/300V
RT062448PNH03 Plug, 48 Position, Male, Shell Size 24, with Silicone Seal. Compatible to part # UT062448PH-Plug, 48 Position, Male, Shell Size 24, with Call Us 1-800-394-7732
AHDC04-24-T Size 24, Plug cap, threaded and sealed with teth
AHDP04-24-35PR-WTA 35 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Sea (Blue)l, Wide Thread Adapter, Dustcap Included. Comparable to PN# HDP24-24-35PN-L024