Search Results for silicone hose
AHDP04-18-06SN-WTA Size 18 receptacle, 6 positions, reverse - Amphenol Sine
Seal Material: Silicone Rubber; Seal Material: Silicone Rubber; Operating Temperature:-55°C to +125°C; Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC; Insulation Resistance: 1000 Megaohm min @ 25°C; Mating Cycle Durability: >100; Mating Part*: AHDP06-18-06P* (* = SEAL TYPE) (NOT C030 ...
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge a
ATM12PS-CKIT 12-Way Pin and Socket Plug, Receptacle, Wedge and Contacts Kit
3-Way Plug, Female with Shrink Boot Adaptor - Amphenol Sine
ATM06-3S-SR01GY 3-Way Plug, Female with Strain Relief. Comparable to PN# DTM06-3S-E007
RT00148PNH Square Flange Receptacle, Male, with O-ring Seal, 16AWG, 13A ...
RT00148PNHEC03 8 Position Square Flange Receptacle, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. SS14M1F Socket Contact, Stamped, Size 16, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG, 13A. Compatible to part # SC14M1D70, 192990-2660. Comparable to PN# SC14M1D70
RTS014N2P03 Receptacle, square flange, 4 (2+2) positions, si
RTS014N2P03 Receptacle, square flange, 4 (2+2) positions, size 14, pin contact, silicone rubber seal-Receptacle, Square Flange, 4 (2+2) Position, Male Call Us 1-800-394-7732 My Account
AHDC04-24-PM Size 24, Plug cap, threaded and sealed - Amphenol Sine
AHDP04-24-35PR-WTA 35 Position Receptacle, Pin, Shell Size 24, Reduced Diameter Sea (Blue)l, Wide Thread Adapter, Dustcap Included. Comparable to PN# HDP24-24-35PN-L024
www.amphenol-sine
Sealing Material NBR/Silicone Rubber Min. Mating Cycles >500 Shielding None Flammability Rating UL 94 V-0 Fluid Resistance Gas, oil, mineral oil, acid bath, basic bath Test Voltage Rating 1500V/2000V Overvoltage Category III Strain Relief Clamp Range 1.5 - 14.0mm Insulation Resistance 5000 megohms Thermal Shock
Flexing Wire & Cable Applications | TPC Wire | TPC Wire
Thermo-Trex® 500-Plus Silicone Cable. Super-Trex® Triple-Gard™ Yellow Portable Cord. Super-Trex® 600 Volt Welding Cable. Request a Quote Your Wire and Cable Solution Starts Here. About Us.
Quick-Connex® M12 DC Micro High Temperature Chem-Gard® Cordsets
Quick-Connex ® M12 DC Micro High Temperature Chem-Gard® Cordsets make the replacement of electrical and electronic control devices quick and simple. Cordsets are built with our Chem-Gard® 200°C Cable providing superior resistance to chemicals and high heat and abrasion protection in harsh industrial conditions.. The Chem-Gard® 200°C cable is fully bonded to the connector using a unique ...
Structure Family - amphenol-sine.com
Seals Silicone Elastomer Wire Range (AWG) 6-20AWG (See individual datasheets) Contacts Copper Alloy, Nickel-Plated IP Ratings (in mated condition) IP67, IP68 and IP69K (See individual datasheets) Vibration Continued continuity without degradation to mechanical or physical attributes following vibration. (max acceleration
RT06144SNH03 Plug, Female with Silicone Seal, 2.5 mm, 23A/350V
RT06144SNH03 Plug, Female with Silicone Seal, 4 Contacts, Size 2.5mm, 14-12AWG, 23A/500V, Shell Size 14
B B3 - Amphenol Sine
seal gasket:nbr/silicone rubber o-ring : nbr/silicone rubber 2. specifications: 2.1 rated current:13a (max). 2.2 rated voltage:500v (ac/dc). 2.3 operating temperature:see chart 2.4 dielectric withstanding voltage:less than 2 milliamps current leakage@2000 volts ac. 2.5 insulation resistance:5000 megohms min.
AHDP06-24-91SR16-STA 9 Position Plug, Socket, ISOBUS, Shel - Amphenol Sine
AHDP06-24-91SR16-STA 9 Position Plug, Socket, ISOBUS, Shell Size 24, Reduced Diameter Seal (Blue), Small Thread Adapter
AT16-18SA-SR02 18 Position Plug with Strain Relief End Cap, - Amphenol Sine
AT16-18SA-SR02 18 Position Plug with Strain Relief End Cap, Keyed A, Black. Comparable to PN# 934457511
RT002028SKNH03 Square Flange Receptacle, Socket, with silic - Amphenol Sine
RT002028SKNH03 Square Flange Receptacle, Socket, with silicone seal IP69k-Receptacle, Square Flange, 28 Position, Female, Shell Size 20, with Silicone Call Us 1-800-394-7732 My Account
Assembly - Amphenol Sine
sealing material chloroprene, silicone contacts silver or gold plated, please order contacts separately acc. to drawing M-N 01 015 00XX X (3-8pol) or M-N 01 010 0158 X (12-14pol) termination technique crimp wire gauge 0,09-1,0mm² 0,09-0,75 mm² 0,09-1,0m m² 0,09-0,75mm² 0,09-0,25mm² flamability UL 94 VO locking system Quicklock System
RT07144PNH03 Jam Nut Receptacle, Male with Silicone Seal, 2.5 mm, 23A/350V
RT07144PNH03 Jam Nut Receptacle, Male with Silicone Seal, 4 Contacts, Size 2.5mm,14-12 AWG, 23A/500V, Shell Size 14-Receptacle, Jam Nut, 4 Position, M Call Us 1-800-394-7732 My Account
ILLUSTRATION: COMPLETE KIT COUPLING NUT - Amphenol Sine
1 3 1 2 3 1 rt06128pnh03ss connector 8 mp16m23f contact, pin, size 16 2 illustration: complete kit 1 rt0l-12cg-ns1 cord grip 11/16-24 unef thread assembled view
AHDP04-24-21SR-SRA 21 Position Receptacle, Socket, Shell Si - Amphenol Sine
AHDP04-24-21SR-SRA 21 Position Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter, Dustcap Included. Comparable to PN# HDP24-24-21SE
AHDP06-24-91SN-SRA Size 24, 9 Position ISOBUS Plug, Socket, - Amphenol Sine
AHDP06-24-91SN-SRA Size 24, 9 Position ISOBUS Plug, Socket, Normal Diameter Seal, Smooth Ring Adapter (SRA)