Search Results for silicone hose
JAM NUT RECEPTACLES - Amphenol Sine
RT071412PNHEC03 12 Position Jam Nut Receptacle, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. RT071412PNH-K Receptacle Kit, Jam Nut, 12 Position, Male, Shell Size 14 Kit with Machined Contacts, Size 16, 16-18AWG. Compatible to part # UT071412PH.
PanelMate ATP - Amphenol Sine
Available in 2 and 4 position . Amphenol Sine Systems PanelMate™ ATP Series of receptacles combine flange mounting options with the proven reliability of the ATP Series™ IP68 rated (in mated condition), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal ...
Cable assembly in compliance with SIEMENS 6FX Standard - Lutze
connectors, protective hoses and openings to choose from - all readily available! The LÜTZE cable specialists are familiar with all applications and technologies in the broad field of automation solutions. Ultimately, LÜTZE and its product ranges Cable, Connectivity, Cabinet and Control are a part of the industrial automation field!
Power Cable - TPC Wire
Power cables are the life source of any operation and need to be durable and reliable from start to finish. Super-Trex® Portable Power Cables range from 600 Volt to 35 kV and are designed with high-quality compounds to meet all the industry standards and provide excellent service and long-term reliability against industrial and environmental abuse.
RT06148PNHEC03 Plug, Male, with Silicone O-ring Seal and End Cap with ...
RT06148PNHEC03 8 Position Plug, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing . RT06148PNHEC03 8 Position Plug, Male, Shell Size 14, Silicone Seal, and End Cap with Individual Wire Sealing. $0.00. Plug. PART NUMBER: RT06148PNHEC03. Datasheet: View / Download 3D Model: View/Download. 8.
RT0W6106PNHEC03 Plug, Male, with Silicone O-ring Seal and End Cap with ...
RT0W6106PNHEC03 6 Position Plug, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing . RT0W6106PNHEC03 6 Position Plug, Male, Shell Size 10, Silicone Seal, and End Cap with Individual Wire Sealing. $0.00. Sealed Metal Bayonet Coupling Connector.
RT061619SNH03SS Plug, Socket with silicone seal IP69k - Amphenol Sine
RT001619PKNH03-K Receptacle Kit, Square Flange, 19 Position, Male, Shell Size 16, Silicone Seal, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket, IP69K REQUEST A QUOTE RT061619SNH Plug, 19 Position, Female, Shell Size 16.
Product Search - Amphenol
{{prodno}} Total Time: {{totalsttime}} hrs Visma Prod Group:. {{sttimestatus}} Visma Prod Group: ... sttimestatus}}
RT061412SNH03SS Plug, 14 Position, Female, Shell Size 12, w - Amphenol Sine
RT061412SNH03SS Plug, 14 Position, Female, Shell Size 12, with Silicone Seal, IP69K-Plug, 14 Position, Female, Shell Size 12, with Silicone Seal, IP69. Call Us 1-800-394-7732; My Account; Home; Contact Us; Sign in or Create an Account Shopping Cart (0 Items) $0 0 Items Toggle navigation. Our Product Lines. Custom Solutions ...
RT062238PNH03SS 38 Position Plug, Pin with silicone seal IP - Amphenol Sine
Plug, 38 Position, Male, Shell Size 22, with Silicone Seal, IP69K Related Items. 108039122 Locking Clip with Lanyard, Shell Size 22. REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MP14M23F Pin Contact, Machined, Gold Flash, Wire Range 2.0-2.5mm², 14 AWG ...
High Voltage Connectors - Amphenol Alden
Silicone over-molded connectors: Our expertise in silicone over-molding ensures optimal bonding with silicone jacketing on HV wire, creating small, flexible and capable high-voltage cable assemblies that can withstand rigorous use. Multiple latching options:
RTS6BS10N6P03 Plug, 6 Position, Male, Shell Size 10, with S - Amphenol Sine
RTS6BS10N6P03 Plug, 6 Position, Male, Shell Size 10, with Silicone Seal. Compatible to part # UTS6JC106P-Plug, 6 Position, Male, Shell Size 10, with S Call Us 1-800-394-7732
RT001412SNHEC03R Size 14 Female Square Flange Receptacle, 1 - Amphenol Sine
Receptacle, Square Flange, 12 Position, Female, Shell Size 14, Silicone Seal, and End Cap with Reduced Individual Wire Sealing, Range 14-24 AWG Related Items. RT001412SNH Square Flange Receptacle, Female, 16AWG, 13A/500V. Compatible to part # UT001412SH, 192990-1680, G2B1288SN. REQUEST A QUOTE ...
RTS6BS18N23P03 Straight plug with cord grip, 23 positions, s
RTS6BS18N23P03 Straight plug with cord grip, 23 positions, size 18, pin contact, silicone rubber seal. Comparable to PN #UTS6JC1823P-Plug, 23 Position Call Us 1-800-394-7732
Standard products. Custom solutions - Amphenol Sine
mounting. Their durable, high-temperature, silicone, facial seal provides a barrier of protection from lubricating oils, hydraulic fluids and fossil fuels to withstand the challenges and complexities of harsh environment applications. Also available in a two-piece, sonically-welded, flange design for
RTS712N10S03 Receptacle, jam nut, 10 positions, size 12, soc
RTS712N10S03 Receptacle, jam nut, 10 positions, size 12, socket contact, silicone rubber seal. Intermateable with part # UTS71210S. Comparable to PN #UTS71210S
Tank SLAYER® Transmitters - Temposonics
Designed for bulk storage inventory monitoring The Level Plus Tank SLAYER ® liquid level transmitter satisfies the demand for an accurate and robust liquid-level sensor with unsurpassed flexibility to meet most process application conditions. The Tank SLAYER ® transmitter provides 4-in-1 measurement using one process opening for product level, interface level, temperature and volume ...
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Fema - Amphenol Sine
RT002235SKNH03 Receptacle, Square Flange, 35 Position, Female, Shell Size 22, Silicone Seal, IP69K-Receptacle, Square Flange, 35 Position, Female, She Call Us 1-800-394-7732 My Account
RTS6BS12N8PHEC03 Plug, 8 Position, Male, Shell Size 12, Sil - Amphenol Sine
RTS6BS12N8PHEC03 Plug, 8 Position, Male, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC128P-Plug, Call Us 1-800-394-7732
RT061823SNH03SS Plug, 23 Position, Female, Shell Size 18, w
RT061823SNH03SS Plug, 23 Position, Female, Shell Size 18, with Silicone Seal, IP69K-Plug, 23 Position, Female, Shell Size 18, with Silicone Seal, IP69 Call Us 1-800-394-7732 My Account