Search Results for silicone hose
RT00128PKNH03-K Receptacle Kit, Square Flange, 8 Position, - Amphenol Sine
RT00128PKNH03-K Receptacle Kit, Square Flange, 8 Position, Male, Shell Size 12, Silicone Seal, with Machined Gold Contacts, Size 16 (18-16AWG), Gasket Call Us 1-800-394-7732 My Account
Grip-Seals® EMI Shielded Cable Glands - TPC Wire
Grip-Seals® EMI Shielded Cable Glands are designed to provide a reliable electrical ground and protection from electromagnetic interference (EMI).
Vulko-Wrap Insulating Tape - TPC Wire
SILICONE ELASTOMER — Resistant to oil, water, ozone, and many chemicals. Wide temperature range from -60ºF to +400ºF. VULCANIZES IMMEDIATELY — Requires no heat—becomes fully bonded in 24 hours at room temperature. Remains pliable over time. NO ADHESIVES, ADHERES ONLY TO ITSELF — Easy to remove – leaves no residue.
RT06123SNHEC03 Plug, Female, with Silicone O-ring Seal and End Cap with ...
RT06123SNHEC03 3 Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing . RT06123SNHEC03 3 Position Plug, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. $0.00. Plug. PART NUMBER: RT06123SNHEC03. Datasheet: View / Download 3D Model: View/Download. 3.
RT062235SNH03SS 35 Position Plug, Socket with silicone seal - Amphenol Sine
Plug, 35 Position, Female, Shell Size 22, with Silicone Seal, IP69K Related Items. 108039122 Locking Clip with Lanyard, Shell Size 22. REQUEST A QUOTE. CA-4020-59 Sealing Plug, White, Size 20 (1.0mm), Size 16 (1.6mm) REQUEST A QUOTE. MFX-3954 Hand Tool, Stamped & Formed Contact, Size 16, 20-14AWG. REQUEST A QUOTE. MS14M23F Socket Contact ...
Connector Assemblies - TPC Wire
MIL-C-26482 Series 2 connectors are designed with silicone inserts and seals for applications where high temperatures and chemicals cause failure. View Product M23 Connector Assemblies. Fully Molded M23 Connector Assemblies are designed with a fully molded backend or a mechanical option. View Product ...
Thermostatically Controlled Heat Trace Assembly - TPC Wire
Flexible Silicone Heating Tape . Can be wrapped around pipes as small as .25” O.D. Braided tape element offers more resistance to stretching, fatigue, and breakage. Adjustable Thermostat . Have full control of the temperature output from 71°C to 220°C. Plug & Play Design .
PanelMate ATHD - Amphenol Sine
Available in Single Position. Amphenol Sine Systems PanelMate™ ATHD Series Receptacles combine flange mounting options with the proven reliability of the ATHD Series™ IP68/69K rated (mated), environmentally-sealed, thermoplastic connection systems. Engineered with a one-piece sealed flange design for rapid and secure mounting, its durable high temperature silicone facial seal provides a ...
RT0W61832PNHK Plug, Male, IP67 Sealed Metal Bayonet Coupling Connector ...
RT0W71832PNHEC03 32 Position Jam Nut Receptacle, Male, Shell Size 18, Silicone Seal, and End Cap with Individual Wire Sealing. REQUEST A QUOTE. RT0W71832PNH-K Receptacle Kit, Jam Nut, 32 Position, Male, Shell Size 18, with Machined Contacts, Size 20, 20-30AWG. Compatible to part # UT0W71832PH.
RTS6BS12N10SHEC03 Plug, 10 Position, Female, Shell Size 12, - Amphenol Sine
RTS6BS12N10SHEC03 Plug, 10 Position, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC1210S- Call Us 1-800-394-7732
INLINE RECEPTACLES - Amphenol Sine
RTS1BS10N6PHEC03 Size 10 Inline Receptacle with Endcap, Male, 6 Positions, Contact Size 20 (0.5mm), Silicone Rubber Seal. Comparable to PN #UTS6GN106P. REQUEST A QUOTE. RTS1BS10N6SHEC03 Size 10 Inline Receptacle with Endcap, Female, 6 Positions, Contact Size 20 (0.5mm), Silicone Rubber Seal. Comparable to PN #UTS6GN106S.
RT00148SNHEC03 8 Position Square Flange Receptacle, Female, - Amphenol Sine
RT00148SNHEC03 8 Position Square Flange Receptacle, Female, Shell Size 14 with Silicone Seal, End Cap with Individual Wire Sealing . RT00148SNHEC03 8 Position Square Flange Receptacle, Female, Shell Size 14 with Silicone Seal, End Cap with Individual Wire Sealing. $0.00. PART NUMBER: RT00148SNHEC03.
RTS6BS12N8SHEC03 Plug, 8 Position, Female, Shell Size 12, S - Amphenol Sine
RTS6BS12N8SHEC03 Plug, 8 Position, Female, Shell Size 12, Silicone Seal, and End Cap with Individual Wire Sealing. Compatible to part # UTS6JC128S-Plu Call Us 1-800-394-7732
Structure Family - amphenol-sine.com
Seals Silicone Elastomer Wire Range (AWG) 6-20AWG (See individual datasheets) Contacts Copper Alloy, Nickel-Plated IP Ratings (in mated condition) IP67, IP68 and IP69K (See individual datasheets) Vibration Continued continuity without degradation to mechanical or physical attributes following vibration. (max acceleration
QXRT08 Extraction Tool 3.6mm Contact - amphenol-sine.com
RT06164SNH03 Plug, Female with Silicone Seal, 4 Contacts, Size 3.6mm, 12-10AWG, 45A/500V, Shell Size 16. REQUEST A QUOTE. RT06164SNHEC Plug, Female, with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Size 3.6mm, 12-10AWG, 45A/600V, Shell Size 16. REQUEST A QUOTE.
RT00164PNH Square Flange Receptacle, Male, 3.6mm, 45A/500V, Shell Size 16
RT06164PNH03 Plug, Male with Silicone Seal, 4 Contacts, Size 3.6mm, 12-10AWG, 45A/600V, Shell Size 16. REQUEST A QUOTE. RT06164PNHEC Plug, Male with O-ring Seal and End Cap with Individual Rear Wire Seal, 4 Contacts, Size 3.6mm, 12-10AWG, 45A/600V, Shell Size 16. REQUEST A QUOTE.
Wire, Cable, & Cable Assemblies for harsh industrial use | Amphenol TPC
Wire and cable solutions for demanding applications and harsh environments. More durable products prevent electrical failure and reduce maintenance costs.
RT0W0106SNH03 Square Flange Receptacle, Female with Silicone Seal ...
RT0W0106SNH03 Receptacle, Square Flange, 6 Position, Female, Shell Size 10, with Silicone Seal. Compatible to part # UT0W0106SH . RT0W0106SNH03 Receptacle, Square Flange, 6 Position, Female, Shell Size 10, with Silicone Seal. Compatible to part # UT0W0106SH. $0.00. Sealed Metal Bayonet Coupling Connector.
Better interconnect solutions
Single Circuit Silicone Rubber • 10 KVDC • Silicone rubber overmolded over the cable • Manufactured to your wire length requirement • Panel Mount and Feed-through Plug options • Black PBT Plug Body P500 & P506BH: Single Circuit X-Ray Connectors • 55 KVDC • J-Slot Mating Feature • Shielded and Self-Grounding Options
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone - Amphenol Sine
RT0W0106PKNH03 Square Flange Receptacle, Pin with silicone seal IP69k-Receptacle, Square Flange, 6 Position, Male, Shell Size 10, Silicone Seal, IP69K Call Us 1-800-394-7732 My Account