Search Results for sleeve makinesi
Providing Fiber-Based Business Services - amphenol-ns.com
Sleeve and passive component modules can be mixed and matched on the tray for maximum flexibility in all field applications. Splice sleeve and passive component modules snap into the tray using patent-pending features that greatly reduce the risk of fibers being pinched or broken during module installation to the tray.
PL182(X)-6(X)-XX-2 - Amphenol
Step3:3-1 Take ⑦ back cover ⑥ seal ⑤ copper sleeve, insert cables through their holes from left in sequence 3-2 Crimp ⑤ copper sleeves with the hexagonal crimping tool and the minimum retention force is 89N ① 连接器主体 Connector Body ×1 ② 金属垫片 Metal Gasket ×1 ③ 屏蔽弹片 Shielding Spring ×1
FSMA-Kupplung mit Rändel FSMA-Adaptor with knurl
Material sleeve ZrO2, geschlitzt ZrO2, split Steckzyklen Mating cycles 1.000 Betriebstemperatur Operating temperature -40 °C / +85 °C Lagertemperatur Storage temperature -40 °C / +90 °C Befestigungsart Fixing M9x0,5 Zentral M9x0.5 central . CO sw 23,50 EUROMICRON . Title: PowerPoint-Präsentation Author ...
FC-Kupplung mit Rändel FC-Adaptor with knurl - amphenol-po.de
Material sleeve ZrO2, geschlitzt ZrO2, split Steckzyklen Mating cycles 2.000 Betriebstemperatur Operating temperature-40 °C / +85 °C Lagertemperatur Storage temperature-40 °C / +90 °C Befestigungsart Fixing M9x0,5 Zentral M9x0.5 central Anmerkung: *Small-Key auf Anfrage Note: *Small-key upon request. Amphenol
FC-Kupplung mit Rändel FC-Adaptor with knurl
Material sleeve ZrO2, geschlitzt ZrO2, split Steckzyklen Mating cycles 2.000 Betriebstemperatur Operating temperature -40 °C / +85 °C Lagertemperatur Storage temperature -40 °C / +90 °C Befestigungsart Fixing M9x0,5 Zentral M9x0.5 central Anmerkungen: *Small-Key auf Anfrage Notes: *Small-key upon request . sw,'ß 15,00 ...