Search Results for slovenia size
AT62-201-1631-22 Size 16 female solid machined contact, 22- - Amphenol Sine
AT62-201-1631-22 Size 16 female solid machined contact, 22-24 AWG, gold plated-Size 16 female solid machined contact, 22-24 AWG, gold plated Call Us 1-800-394-7732 My Account
2M Filters | 2M Hermetic | Micro-Miniature | Circular Connectors ...
Amphenol® EMI Protection Connectors have been designed and manufactured for over 45 years. Our EMI protection connectors offer the versatility of our standard 2M connectors with EMI protection to suit the demands of your application.
Quadrax Contacts - Amphenol Canada
Amphenol Quadrax contacts offer several advantages for high data transfer rates, low power consumption, and excellent EMI compatibility. Quadrax contacts have four strategically spaced inner contacts that form two 100Ω or 150Ω matched impedance differential pairs. Quadrax is available in a size 8 crimp & pcb termination styles
M7119 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
The M7119 PCB mounted military power supply is a rugged single output DC to DC converter which accepts an 18 - 48VDC input voltage range and provides a single DC output from 3.3 to 28VDC at up to 50W.
VME Standard DC/DC Power Converters - Amphenol Socapex
Our DC/DC power converters play a critical role in providing regulated and reliable power to various military devices and systems, such as sensors, avionics, weaponry, and communication equipment.Fully compliant with MIL-STD-704, MIL-STD-1399, MIL-STD-810, MIL-STD-461, MIL-STD-1275, our supplies are built to withstand rugged environments, temperature variations, and EMI enabling efficient ...
CDU-14BFMA-SL7001: Ceres Middle Size | Amphenol LTW
CDU-14BFMA-SL7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Tooling - Positronic The Science of Certainty
Positronic recognizes the importance of supplying crimp, insertion, removal and press-fit tools to ensure the proper and efficient use of our products.
Addressing EMI and signal integrity challenges on eVTOL aircraft
Additionally, eVTOLs need to minimize size and weight as much as possible in urban settings where airspace is constrained and landings on rooftops and small landing pads will be commonplace. Amphenol Aerospace Filter Connectors are available in a selection of Mil-Spec configurations, including 38999 (shown above), MIL-DTL-5015, and more.
Super Small Form Switches - Amphenol Aerospace
• 3 x 10GBASE-R ethernet ports • 8 x 10/100/1000BASE-T ethernet ports • Input voltage range from 8V to 60V • 69.8mm x 69.8mm board size • Positive Locking Molex PicoClasp connectors for power and Ethernet ports
Positronic Publishes its Premium Power and Signal Connectors
“Publishing the Positronic 3D product catalog on the TraceParts engineering platform provides millions of designers and engineers the ability to discover our products and select options that best fit their performance and size requirements” said Melanie Scott, Marketing Communications Manager at Positronic.
BSD-04PMMP-SS7001: Ceres Standard Size | Amphenol LTW
BSD-04PMMP-SS7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
Octonet Contacts | High Speed Contacts | High Speed & Fiber Optics ...
Size 8 Octonet Contacts available for MIL-DTL-38999 Series III connectors. Each contact contains (8) strategically spaced inner contacts that form four 100 Ohm matched impedance differential pairs. Features & Benefits: Available in size 8 crimp termination style; Also available in PC Tails ...
High Voltage 38999 Connector - Amphenol Aerospace
Safety interlock circuitry is managed using size 22 contacts in a last mate, first break mating sequence. Features & Benefits: HV38999 series was designed to meet and/or exceed the specifications of MIL-DTL-38999; Dual interlock circuitry; Utilizes existing mil-qualified 39029 contacts;
Thermo-Trex® 850 Cable - TPC Wire
Thermo-Trex® 850 is a high-temperature resistant cable for power and control applications that can withstand a maximum conductor temperature of 250°C / 482°F.
SV20 Socket D38999 Contact (Size 20) for .047 Cable
SV Microwave designed and developed a high-density SV20 Socket D38999 Contact (Size 20) for .047 Cable. Explore the product details here.
Next Generation ARINC - Amphenol Canada
Size 22 Sockets are now available in stamped and formed designs in both PCB and Compliant styles. The Next Gen ARINC 600 is available to replace your standard inserts and contacts with this intelligent design. This will provide cost savings and 25% reduction in weight. These inserts and contacts are fully tested and in compliance with all ARINC ...
High Power 5015 Connectors with Advanced Contacts
Cartridge Size: 8: 46 : 8: 70: 3.6mm: 4: 80 : 4: 120: 5.7mm: 0: 150 : 0: 250: 9.1mm: Temper-Grip Technical Information. High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can ...
M7419 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
Military DC-DC power supplies accept 28Vdc and 270Vdc input power. Our DC-DC power converters feature wide range of output power from 50W up to 2000W.
eco mate rm - Amphenol Sine
Size Contact Part Number Extraction Tool Male Female 2.5 mm SP12A1T SS12A1T QXRT12S 3.6mm HP10ACS HS10ACS HP10AHS HS10AHS QRT0BR HP10ASS HS10ASS 6 mm HP25BCS HS25BCS HP25BHS HS25BHS N/A HP25BSS HS25BSS 8 mm HP35CSS HS35CSS HP35CCS HS35CCS N/A HP35CHS HS35CHS 10 mm HP50DCS HS50DCS HP50DHS HS50DHS N/A HP50DSS HS50DSS 8 MP10A23S MS10A23S N/A ...
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).