Search Results for slovenia size
Positronic Publishes its Premium Power and Signal Connectors
“Publishing the Positronic 3D product catalog on the TraceParts engineering platform provides millions of designers and engineers the ability to discover our products and select options that best fit their performance and size requirements” said Melanie Scott, Marketing Communications Manager at Positronic.
BSD-04PMMP-SS7001: Ceres Standard Size | Amphenol LTW
BSD-04PMMP-SS7001, ALTW Ceres connectors are environmentally sealed, up to IP68, rugged, and cost-effective circular connectors, available in plastic and metal shell. Ceres connectors provide variety of mating styles such as screw, lock bayonet, and push-lock to meet various harsh environments.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
Kaye Validator AVS
Size: 190H X 411W X 381 mm D (457 mm with SIM) 7.5 in H x 16.2 in W x 15 in D (18 in with SIM) Weight: 10.60 kg (23.4 lbs) Battery: Lithium ion with minimum 3 hours of battery backup: Documenti. Italiano. Kaye Validator AVS Brochure - Italian. Inglese. Kaye Validator AVS Brochure - English.
Literature - Amphenol Aerospace
Our connectors are offered with a variety of options, such as the connector type, contacts and plating, shell style and shell size, and more. Our literature features a comprehensive breakdown of how to order your product to the exact specifications you seek for your application.
SV20 Socket D38999 Contact (Size 20) for .047 Cable
SV Microwave designed and developed a high-density SV20 Socket D38999 Contact (Size 20) for .047 Cable. Explore the product details here.
M7419 SERIES | DC-DC Power Supplies | Power Supplies | Integrated ...
Military DC-DC power supplies accept 28Vdc and 270Vdc input power. Our DC-DC power converters feature wide range of output power from 50W up to 2000W.
Ethernet Military Switch RES-SCE-AC-8US - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-AC-8US is a portable, unmanaged Ethernet switch designed for rugged environments. With its small size and low weight of only 140 grams, it is ideal for unmanned vehicles and mobile rugged networks. The switch features 8 fast ports and is powered by 5VDC (USB), making it optimized for Size Weight and Power (SWaP).
eco mate rm - Amphenol Sine
Size Contact Part Number Extraction Tool Male Female 2.5 mm SP12A1T SS12A1T QXRT12S 3.6mm HP10ACS HS10ACS HP10AHS HS10AHS QRT0BR HP10ASS HS10ASS 6 mm HP25BCS HS25BCS HP25BHS HS25BHS N/A HP25BSS HS25BSS 8 mm HP35CSS HS35CSS HP35CCS HS35CCS N/A HP35CHS HS35CHS 10 mm HP50DCS HS50DCS HP50DHS HS50DHS N/A HP50DSS HS50DSS 8 MP10A23S MS10A23S N/A ...
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin - Amphenol Sine
AHDM04-24-16PN Receptacle, shell size 24, 16 positions, pin, standard seal, wide thread. Comparable to PN# HD34-24-16PN Related Items. A112263-90 Nut, AHDM Series, SIZE 24. Comparable to PN# 112263-90. REQUEST A QUOTE. A112264 Lockwasher, AHDM Series, SIZE 24. Comparable to PNs# 112264, 112264-ZZ. REQUEST A QUOTE ...
Ethernet Military Switch RES-SCE-8MG - Amphenol Socapex
The Amphenol Socapex MIL-STD-461 Ethernet Military Switch RES-SCE-8MG is a managed miniature portable Ethernet switch designed to withstand harsh environments. With 8 Gigabit ports, it is optimized for Size Weight and Power (SWaP), making it suitable for use in unmanned vehicles, battlefield communication, mobile rugged networks, and avionic and shipboard systems.
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
Cartridge Size: 8: 46 : 8: 70: 3.6mm: 4: 80 : 4: 120: 5.7mm: 0: 150 : 0: 250: 9.1mm: Temper-Grip Technical Information. High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can ...
Part Search Results - Positronic
High reliability D-subs with size 20 and 22 machined contacts. D-Sub Series Selection Guide Revision: M024 RevA1 23/05. Simplify the d-sub selection process by comparing product features and market appropriateness. PRECISION MACHINED BACKSHELLS Revision: Rev B1 23/08.
2M Filters | EMI Filters | 38999 Plus | Products | Amphenol Aerospace
The versatility of standard 2M connectors with EMI protection to meet the demands of your application.
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
Cartridge Size: 8: 46 : 8: 70: 3.6mm: 4: 80 : 4: 120: 5.7mm: 0: 150 : 0: 250: 9.1mm: Temper-Grip Technical Information. High Temperature Capability: For use in high temperature (200 C+) applications, the Temper-grip socket has been tested to maintain current capability in high-temperature situations where standard mil-spec socket contacts can ...
The Advantages of Stainless Steel Connectors - Positronic
Size Matters, But Material Matters More. If you’ve worked with electronic connectors before, you know that size matters. Namely, the smaller, the better. As machines evolved throughout the 1960s, the need for slimmer and more compact connectors emerged. Enter the D-Sub connector. The streamlined shape of the D-Sub connector opened up a world ...
bendix | Amphenol Global Search | Amphenol
23 MIL-C-22992, QWLD insert arrangements Insert Arrangement Service Rating Total Con-tacts Contact Size MS Approved Industrial 0 4 8 12 16 12-5 D 1 1 12-48 A 3 3
348 Series | Legacy | Mil-Spec Type Circulars - Amphenol Aerospace
Series 1 & 2 features a single one-piece molded dielectric retention system that locks the contacts in place. The contacts are crimp type, either power or shielded, and available in sizes 12. 16, 20, and 23-28 or 23-22 with wire size accommodations from 12 through 32 AWG. Test Voltage (ac, rms, not working voltage)
I/O Connectors - Amphenol Socapex
387TV Series - size 7 connector Double-start thread miniature connector, Derived from MIL-DTL-38999 series III. See product 38999 Series Powersafe - VG96944 High Power with Safety design connector, Derived from MIL-DTL-38999 series III . See product 38999 Series RNJ - Reduced Flange ...
DD-14AFFM-QL8D02: X-Lok Large Size | Amphenol LTW
DD-14AFFM-QL8D02, ALTW’s X-Lok large size connectors are presented in various sizes for power, signal and hybrid applications for fast, simple and reliable connections. Featuring a push lock mechanism for intuitive mating with audibale and tactile feedback.