Search Results for sma connectors catalog
SJT Hermetic Connectors | Products | Amphenol Aerospace
Amphenol SJT connectors combine the unique design features of the scoop-proof LJT series within the standard mounting dimensions of JT types. Products; Technologies Markets; Drawings & Models ... Hermetic Solutions Catalog Hermetic connectors are essential to maintain system integrity in applications where the reliability and performance of ...
MIL-DTL-83723, Series III, Pyle B
this catalog . Amphenol/Pyle 83723 Series III high temperature styles are capable of operation at 260° C/500°F . A 100% scoop-proof version of the high temperature connector is also available under specification ESC11/Pyle HTK Series . In addition, this connector series incorporates a unique
SMA Terminator Jk 50 Ohm Without Chain | 132361 - Amphenol RF
SMA Terminator Jack 50 Ohm Without Chain Shop Categories Search. Products. Back; RF Connectors ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors; SMZ Connectors; SSMA Connectors;
CA Series Connectors Catalog High Speed | Compression Mount
Low profile coaxial and custom pattern connectors Optical High speed input data rates in cost effective and real-estate friendly form factors. Ardent optical connectors have been extensively tested at 32 Gbps transmission speeds, and provide the critically low loss interface between backplane. The scalability of CR™ connector technology ...
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147-48 PDF Customer Drawing (Size: 54 kb) 132147-48 STP 3D Model (Size: 423 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132368 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 132368 PDF Customer Drawing (Size: 46 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm Extended Legs. Downloads. 132134-11 STP 3D Model (Size: 420 kb ) 132134-11 PDF Customer Drawing (Size: 52 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
D38999 Series I - LJT PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series I and II type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-10011 PDF Customer Drawing (Size: 85 kb) 901-10011 STP 3D Model (Size: 338 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Battery Connectors - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
UHF body receptacle | 083-363-1NE - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
HeavyMate Heavy Duty Connectors - Amphenol Sine
DOWNLOADABLE CATALOG. heavymate® heavy-duty connectors are a modular connector line consisting of hoods & housings, inserts and contacts. A customizable solution ideally suited for harsh environments where a robust design is necessary. Can be used for creating power and signal connections outdoors. heavy| mate® offers 3 to 280 poles per ...
Products – FEP Fahrzeugelektrik Pirna GmbH
This ranges from electrical connectors, sensors and switches to solutions for power distribution and protection of the vehicle electrical system to battery components and structural elements. Whether as a contact housing or as an auxiliary unit- Interface with High Volt (HV)/Low Volt (LV) Systems and their direct connection to the printed ...
2M803 1/4-Turn Bayonet Coupling Lightweight Connectors - Amphenol Aerospace
2M803 micro-miniature connectors with 1/4 turn bayonet coupling. Lightweight, fast-coupling, perfect for hard-to-reach panels. Products; Technologies Markets; Drawings & Models ... 2M Micro38999 Catalog The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and reduced size and ...
FME Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency FME Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of FME Connectors at Amphenol RF online.
112G High Speed Solutions | Amphenol
Amphenol's 2021 Tech Demo Series: The video demonstrates our 112G MiniCoolEdge connector with MultiLane’s 7nm 112G PAM4 transceiver technology. The Mini Cool Edge connector is Amphenol’s SFF-TA-1002 compliant, high density high speed card edge connector. The connector portfolio includes vertical type, right angle type, and straddle mount type.
Audio Jacks - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
Amphenol ST Connectors - Amphenol Fiber Systems International (AFSI)
Fiber Optic Solutions www.fibersystems.com Amphenol Fiber Systems International, Inc. 1300 Central Expressway North, Suite 100 Allen, TX 75013 Phone: 214.547.2400 - 800.472.4225
OCS - Oval Contact System Connectors - Amphenol Aerospace
OCS - Oval Contact System Connectors OCS - Oval Contact System Connectors Contact: Sandra Wildenstein Product Manager +1 (607) 563-5379 [email protected] Description: ... OCS Oval Contact System Catalog Section The OCS (Oval Contact) is a Differential Twinax type contact system that provides many advantages for high speed data ...
SMA Straight Crimp Jack RG-58 RG-141 Times LMR 195 ... - Amphenol RF
SMA Connectors; SMA Straight Crimp Jack RG-58 RG-141 Times LMR 195 Bulkhead Rear Mount 50 Ohm IP67 Extreme Exposure; SMA Straight Crimp Jack RG-58 RG-141 Times LMR 195 Bulkhead Rear Mount 50 Ohm IP67 Extreme Exposure. In stock. 901-10746-EE. Find In Stock & Buy Now.
BAYONET CONEECTOR | Amphenol Global Search | Amphenol
ADG Bayonet coupling connectors in accordance with VG95234, well known as Amphenol ADG bayonet connectors, are basically MIL-C-5015 type connectors. They withstand exposure to moisture, oil, and vibration.
2.92mm Female Bulkhead Connector for .085 Cable - SV Microwave
A 2.92mm Female Bulkhead Connector for .085 Cable SF1521-60025 product offering by RF/Microwave industry leader. Check out the product info!
PwrBlade Connector and Cable Assemblies - Amphenol Connectors
This adaptability positions PwrBlade ® connectors and hybrid cable connectors as more than just components; they become enablers of technological progress. The latest addition, PwrBlade ® ULTRA HD+, showcases the family's commitment to staying at the forefront of evolving technological landscapes, ensuring compatibility with the demands of ...
Co-axial connectors - アンフェノールジャパン株式会社
(e.g. BNC; SMA; SMB & N types) • Pressure differentials up to 60,000 psi • Operating temperature range from -55 °C to +250 °C (material dependent) Co-axial connectors Meeting the standard, supplying the exceptional Martec’s impedance matched Co-axial connectors can be supplied in hermetic designs to meet standard impedance
catalog | Amphenol Global Search | Amphenol
Browse All Categories in the Amphenol NEXUS Technologies catalog including TAC Connectors,M55116 Mil-Spec and Mil-Spec-type Connectors,7- and 10-Pin Waterproof Breakaway Connectors,Telephone Plugs and Jacks,Microphone Plugs and Jacks,Push-Button Swit. ... SV offers a variety of cost effective coaxial PCB mount SMA, 2.92mm and 2.4mm connector ...
All Products | Products | Amphenol
Search for Amphenol products by Amphenol market or product application. (current) Products Markets Businesses Sustainability ... These fixed-length 6" and 12" cable assemblies are available in SMP and SMA series in both Ø.047" and Ø.085" cable types.
L-725.pmd - Amphenol Aerospace
10. CONNECTORS WITH DOUBLE STUB THREADS (TABLE III) (MIL-STD-1373) Minimum torque values in Table III will assure main joint sealing for connectors, such as QWL and QWLD Series, incorporating double stub threads (MIL-STD-1373). 11. CONNECTORS WITH BAYONET COUPLING (TABLE IV) Miniature, MIL-DTL-26482 connectors, including those with
BMA Female Flange Mount Connector, 2 Hole, for .141 Cable
The BMA Female Flange Mount Connector, 2 Hole, for .141 Cable SF1732-6004 with push-on coupling type. Get the product through our distributors.
N-Type Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable ...
RF Connector SMA St Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm Anti Torque. Downloads. 901-10709 PDF Customer Drawing (Size: 116 kb) Anti-Torque SMA Connector Series Datasheet (Size: 252 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
AMC4 Connectors - RF Connectors | Amphenol RF
Amphenol RF offers a broad range of radio frequency AMC4 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of AMC4 Connectors at Amphenol RF online.
Radio Frequency Connectors | Products | Amphenol
The 1.0/2.3 connector series features a compact design for dense connector packing which makes them ideal for applications where space limitation is a factor. The Amphenol version features a patented ultra-slim push-pull coupling system which allows quick installation and ensures positive locking and high retention.
SMA Jack to TNC Jack Adapter 50 Ohm Straight Bulkhead
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
D38999 Connectors with Integral Accessories - Amphenol Aerospace
MIL-DTL-38999 Series III style connectors with integral banding or strain relief to save space and eliminate the need for additional accessories ... 38999 Catalog Contains information on 38999 Series I, II, and III, as well as SJT, Aquacon, and Accessories. ...
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 2 M
SMA Straight Plug to SMA Straight Plug RG-316 50 Ohm 2 M (78.74 Inches) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
Mil-DTL-5015 Catalogue | Amphenol LTD
Amphenol SOCAPEX. Thanet Way, Whitstable, Kent, CT5 3JF, UK. Send us a message. By phone +44 1227 773200. By email: [email protected] Anti-Human Trafficking and Slavery Statement
N-Type Plug to SMA Plug Adapter 50 Ohm Straight | 242114 - Amphenol RF
N-Type Plug to SMA Plug Adapter 50 Ohm Straight Shop Categories Search. Products. Back; RF Connectors. Back ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors; SMZ Connectors;
RADSOK - Amphenol Sine
RADSOK - DOWNLOADABLE RADSOK® CATALOG RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geom. Call Us 1-800-394-7732; My Account; Home; ... assembled into connectors, assembled into customer or Amphenol designed specialized electrical devices, or as stand-alone components. ...
HSD Cable Assemblies| Amphenol RF
HSD Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
Crimp to Wire Connectors | Cables | Wire to Board Connectors | Crimp ...
These benefits make crimped connectors a preferred option for applications that require a high level of flexibility and maneuverability. Furthermore, crimped connectors offer a more secure and reliable connection than soldered cables or screw terminals, as they use mechanical force to create a strong bond between the connector and wire.
Probe to SMA Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of Probe to SMA Cable Assemblies designed for radio frequency applications. Probe to SMA Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
RF Connector RP-SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm. Downloads. 132203RP STP 3D Model (Size: 1738 kb ) 132203RP PDF Customer Drawing (Size: 304 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132203RP HFSS 3D Comp Model (Size: 54479 kb )
Assembly Instructions-C53 Amphenol SMA
322 Amphenol Corporation Tel: 800-627-7100 www.amphenolrf.com Assembly Instructions-C53 Amphenol® SMA(continued) Step 1 Step 2 Step 3 Step 2 & 3 for angle plugs
RP-SMA Jack to RP-SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 inches 095-902-450-007 SMA Plug to SMA Plug Adapter 50 Ohm Right Angle 132339 You May also be Interested in
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
Amphenol Interconnect India Pvt Ltd.
Series 2 Connector: This catalog covers the Amphenol MIL-C-26482, Series 2 Connectors. These connectors are bayonet-coupling type, and they feature crimp contacts that are rear insert able and rear releasable. They can be ordered through Amphenol, by military or equivalent proprietary part numbers. View More Details: View PDF
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. ... 38999+ Catalog Infinite Options Beyond the Mil-Spec Limits for Military, Aerospace, and Harsh Environments. View Download. 38999 with PCB Tails ...
crimpers | Amphenol Global Search | Amphenol
Connectors | Products | Amphenol Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and improved board retention.
RNJ - HE308 - Rack & Panel - 38999 Series | Amphenol Socapex
The Amphenol Socapex RNJ HE308 Rack & Panel connector is designed for use in harsh environments where reliable and robust connectivity is essential. These connectors are lightweight and derived from the HE308/38999 series I, making them an ideal choice for applications where space and weight are at a premium. They are 100% scoop-proof, preventing bent pins and short circuits during mating, and ...