Search Results for sma connectors catalog
SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
RF Connector SMA Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 132195 STP 3D Model (Size: 324 kb ) 132195 PDF Customer Drawing (Size: 72 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Jack Bulkhead Round Post 50 Ohm | 132363 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 132363 PDF Customer Drawing (Size: 56 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
all on 4 connector | Amphenol Global Search | Amphenol
The QMA connector is a quick disconnect version of the SMA connector and shares the same internal construction, which allows the connector to have excellent performance up to 18 GHz. Because of the innovative coupling mechanism, a 360-degree butt joint is maintained resulting in low RF leakage.
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors ... RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; SMB Connectors; SMC Connectors; SMP Connectors; SMPM Connectors;
SMA Design Kit - Amphenol RF
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA to PSMP Adapters; SMA to ...
micro-d | Amphenol Global Search | Amphenol
Micro-D class products that are small, plastic, easy-to-use connectors designed specifically for sensing, command and control applications. Qualified to MIL-DTL-24308, sub-miniature rack & panel type connectors with polarized shells. Ideal where size and weight are critical factors.
RP-SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector RP-SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132113RP PDF Customer Drawing (Size: 118 kb) 132113RP STP 3D Model (Size: 351 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 132368 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 132368 PDF Customer Drawing (Size: 46 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
ProFin Plus - AMPHENOL PROCOM
Frequency: 4G/5G 2x2 MiMo : 617 - 960 MHz, 1710 - 3800 MHz WIFI 2x2 MiMo : 2400 - 2500 MHz, 5000 - 6000 MHz
ip67 | Amphenol Global Search | Amphenol
SMA Straight Crimp Jack Bulkhead Front Mount 1.37 mm Micro-cable 50 Ohm IP67 901-10798. SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm 132147-21. SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm 901-10009-RFX. SMA Straight Jack Solder Cup Bulkhead 50 Ohm 901-9890-RFX.
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm. Downloads. 132257 STP 3D Model (Size: 491 kb ) 132257 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)
SMA Straight Crimp Jack RG-178 RG-196 50 Ohm | 132279 - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-178 RG-196 50 Ohm. Downloads. 132279 PDF Customer Drawing (Size: 84 kb) 132279 STP 3D Model (Size: 458 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) RG-178, RG-196, Belden 83265:
LiteTouch | Solderless PCB Connectors - SV Microwave
Electrical SMA 2.92mm 2.4mm 1.85mm Impedance 50Ω 50Ω 50Ω 50Ω Max Frequency 26.5 GHz 40 GHz 50 GHz 67 GHz Mechanical SMA 2.92mm 2.4mm 1.85mm Intermateability 2.92mm SMA 1.85mm 2.4mm Recommended Mating Torque 7 - 10 in - lbs 7 - 10 in - lbs 5 - 7 in - lbs 5 - 7 in - lbs Recommended Board Mount Torque 12 in - oz 12 in - oz 12 in - oz 12 in - oz
Amphenol News
RP-SMA Connectors; RP-SMB Connectors; RP-TNC Connectors; RP-Triax Connectors; SC-Type Connectors; SMA Connectors; ... Take a look at the high-performance Amphenol RF AUTOMATE® mini-FAKRA connectors and cable assemblies. This video highlights their compact design, up to 80% smaller than standard FAKRA, built to meet the demands of today’s ...
SMA Straight Crimp Plug RG-316DS 50 Ohm | 132178 - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-316DS 50 Ohm. Downloads. 132178 STP 3D Model (Size: 302 kb ) 132178 PDF Customer Drawing (Size: 77 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Global Leader in the RF/Microwave Industry | SV Microwave
Explore high-quality RF/Microwave components at SV Microwave. Discover our range of connectors, adapters, and cable assemblies. Elevate your RF designs today.
SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Bulkhead 50 Ohm
RF Connector SMA Straight Crimp Jack DACAR 302 RTK 031 TFC 302LL Rear Bulkhead 50 Ohm. Downloads. 901-10736 PDF Customer Drawing (Size: 304 kb) Amphenol RF SMA Connectors for TFC-302LL Datasheet (Size: 132 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
military jump log book | Amphenol Global Search | Amphenol
Centaur ExaMAX for Military 85 ohms ExaMAX® 85Ω backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance ...
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb)
SMA Female to Female Bulkhead Adapter SF2990-6005 - SV Microwave
The SMA Female to Female Bulkhead Adapter SF2990-6005 is in stock now. Get the product through Newark, Arrow, Master, Heilind and Digi-Key Electronics. ... These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ... Catalog Request; Check Inventory; Customer Service. Search ...
MCX to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX to SMA Adapters designed for radio frequency applications. MCX to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to SMA Adapters designed for radio frequency applications. N-Type to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
2M805 Tri-Start Micro-Miniature Connectors - Amphenol Aerospace
2M805 anti-decoupling tri-start connector with superior EMI protection; an ideal micro-miniature connector for military airframe and avionics boxes. Products; Technologies Markets; Drawings & Models ... 2M Micro38999 Catalog The 2M Micro38999 Connector Series product line is designed for interconnect applications requiring high performance and ...
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Ribbed Flange. Downloads. 132255 STP 3D Model (Size: 439 kb ) 132255 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm | 132166 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Flat Tab 50 Ohm. Downloads. 132166 STP 3D Model (Size: 389 kb ) 132166 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Handportable Antennas FLX 2412/...-SMA - AMPHENOL PROCOM
End-Fed ½ λ Dipole Antenna with SMA-Connector for Portable Equipment in the 2400 MHz Band . Download . Product PDF; Add to quote. Description. Flexible antenna made of steel wire covered with black silicone tubing. End-fed ½ λ whip – groundplane independent. High gain and efficient decoupling from the portable equipment due to half-wave ...
BMA Female Termination 8017-6002 - SV Microwave
These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2). ... BMA (Size 8) D38999 Pin Contact to SMA Male 24" Cable Assembly for .085 Cable Available Inventory: 52. 7093-0181 ... Catalog Request; Check Inventory; Customer Service. Search; News; Events; Recently Viewed Products;
差動式スポット型感知器 | Amphenol Global Search | Amphenol
Warranty. Look for the Lifetime Warranty icon online and in our catalog. Lifetime Warranty products include many top and side exit vibration sensors with 2-pin MIL-C-5015 and 4-pin M12 output connectors, hazardous area sensors, radiation resistant sensors, dual output and triaxial sensors, seismic sensors, integral cable sensors and more.
N-Type Attenuators - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alt Footprint
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alternate Footprint. Downloads. 901-10555 PDF Customer Drawing (Size: 149 kb) 901-10555 STP 3D Model (Size: 1655 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
GNSS Combination Antennas ProFin - amphenolprocom.com
Frequency: UHF : 380 - 470 MHz (in three models) WIFI : 2300 - 2500 MHz, 5000 - 6000 MHz 4G : 698 - 960 MHz, 1710 - 2700 MHz
Handportable Antennas FLX 400/900-SMA - AMPHENOL PROCOM
Provided with SMA(m) connector. Specifications. Electrical; Model: FLX 400/900-SMA: Frequency: 400 MHz band : 270 - 450 MHz 900 MHz band : 830 - 920 MHz: Antenna Type: End-fed ½ λ on 900 MHz and ¼ λ on 400 MHz antenna for portable equipment: Max. Input Power: 25 W: Polarisation: Vertical:
MIL-DTL-26482, Series 2, Matrix - Amphenol Aerospace
%PDF-1.6 %âãÏÓ 128 0 obj >>> endobj 156 0 obj >/Font >>>/Fields[]>> endobj 125 0 obj >stream uuid:dc5ba4a3-94e4-49a6-ab12-33efbb57cd19 adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a xmp.id:3a6d30c6-dba8-0d4a-a8cf-d753e0cc4845 proof:pdf xmp.iid:c32a45dd-6c86-154e-9277-978bde91d5c8 xmp.did:6992c208-b731-2248-8cf4-9a33ea1f5e1c adobe:docid:indd:88cb06a7-329a-11df-a365-8c3b1a6e9e9a ...
CA Series Connectors Catalog High Speed | Compression Mount
Low profile coaxial and custom pattern connectors Optical High speed input data rates in cost effective and real-estate friendly form factors. Ardent optical connectors have been extensively tested at 32 Gbps transmission speeds, and provide the critically low loss interface between backplane. The scalability of CR™ connector technology ...
amp 06266 | Amphenol Global Search | Amphenol
at06-3s at06-3s-blk at06-3s-blu at06-3s-brn at06-3s-grn at06-3s-red at06-3s-wht at06-3s-yel color part number part number chart of: sh: rev: dwg no: title: rev description date revisions eco by appr a3 release new dwg format 26dec13 drp see part number chart 44724 morley drive clinton township, mi 48036 sine systems - www.amphenol-sine.com ...
High POWER - Amphenol Aerospace
connector offerings with advanced contact technology and new contact termination methods resulting in unrivaled catalog customization. Utilizing two proven connector interfaces (Matrix 5015 and GT-5015) and a host of tooled insert arrangements, Amphenol has a connector for every high power application. DESIGN CHARACTERISTICS
High Speed Connectors | Products - Amphenol
The AirMax family includes many coplanar configurations including 3-, 4- and 5-Pair per column connectors with column pitch of 2mm and 3mm. This family also includes 100 Ohms versions for the broad market as well as 85Ohms versions for other computer architectures. These connectors can accommodate 12.5Gb/s applications.
High Speed Contacts | Products | Amphenol Aerospace
Products; High Speed Contacts High Speed Contacts High Speed Contacts include Octonet Contacts, a 10G Ethernet-compliant size 8 contact in both crimp and PC tail versions; Quadrax Contacts; Oval Contact System (OCS) which is capable of delivering data transfer speeds of 10Gbps per pair; Split-Pair Quadrax, which can support speeds up to 6.5 Gbps per pair; Differential Twinax; Concentric Twinax ...
28876 | Amphenol Global Search | Amphenol
Amphenol Fiber Systems International (AFSI) manufactures a complete line of next generation circular fiber optic connectors designed to meet the needs of harsh environment applications. Building on the legacy of MIL-PRF-28876, Rev. E these connectors incorporate the latest technologies in fiber optic interconnect design. These connectors.
レギュレーションとは | Amphenol Global Search | Amphenol
Search Results for fs1-r38-20a2-10 40.9 A3 - RELEASE NEW DWG FORMAT 11DEC13 DRP - Amphenol Sine Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10-2023 Machined Contacts, Sockets & Pins Part Number DescriptionSize AWG Type AT60-215-1631 Male Contact - Pin, Gold-plated 1614 Machined AT62-209-1631 ...
SMA Cap for Female Connector With Chain | 202112-12
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Amphenol GT Series Reverse Bayonet Coupling Connectors
Amphenol GT Connectors with reverse bayonet coupling for Bombardier The GT Connector is the preferred connector for the mass transit industry. It was chosen by Bombardier for its heavy duty features and its proven reliability. This publication was designed for use by Bombardier and Bombardier subcon-tractors.
D38999 Series III PCB Connectors - Amphenol Aerospace
Amphenol provides 38999 Series III type connectors with PC Tail contacts, which are ideal for printed circuit board applications, either with rigid attachment or flex print assembly attachments. These connectors are able to meet all applicable requirements of MIL-DTL-38999 and have contacts which meet all applicable requirements of AS39029.
PT06E | Amphenol Global Search | Amphenol
Find out the features, benefits and technical information of MIL-DTL-26482 Series II Connectors, a bayonet coupling connector with crimp rear insertable, rear releasable contacts. Browse the product line of wall mount receptacles for power source and request drawings or buy online.
TNC Straight PCB Jack Through Hole 50 Ohm | 122440 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
ecomate C16-3/C16-L Circular Connector Catalog - Amphenol Sine
The housing made of high performance composite material is extremely robust and allows a low weight of the connector. There are versions with the proven screw terminals for easy field installation and crimp versions for cost-effective machine processing. The bayonet quick release allows an easy and reliable handling of the connectors.
SMA PCB Through Hole Straight Jack 50 Ohm | 132134-14 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134-14 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6251A1-049-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMC to SMA Adapters designed for radio frequency applications. SMC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.