Search Results for sma connectors catalog
circulaire connecter 7 pin | Amphenol Global Search | Amphenol
STEP 1. All parts of the connector are shown. A crimp tool is necessary to complete the connection. STEP 2. Strip the cable inner conductor, dielectric, braid, and jacket as per “RECOMMENDED CABLE STRIPPING DIM’S” in catalog. STEP 3. Insert inner conductor into the CONTACT PIN, crimp it with the crimp tool as shown. Then slide the FERRULE ...
D-SUB Connectors - CONEC
D-SUB Connectors – also known as D-Subminiatur or Sub-D connectors – are used in nearly all application markets, from control and measuring to telecommunications and computer applications. D-SUB connectors take their name from their characteristic D-shaped shell, which protects both sides of the connector from mechanical and electromagnetic ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
db9 connector | Amphenol Global Search | Amphenol
3211-40119 SMPM Male Non-Magnetic PCB Surface Mount Connector, FD 1132-4108 SMPM Male to Male Non-Magnetic Thread-In Adapter, FD 2911-40023 SMA Male Non-Magnetic Connector for Ø.047” Cable 2911-40024 SMA Male Non-Magnetic Connector for Ø.085” Cable 2921-40049-1S SMA Female Solderless Non-Magnetic LiteTouch PCB Connector, 2 Hole, with
AT Series™ Connectors - Amphenol Sine
The connector design incorporates an integrated latching system with over-sized detents that ensures a definitive electrical and mechanical connection. All of our AT Series™ connectors offer a wide range of end caps and strain relief options and have been developed to be comparable with all other existing standard products industry-wide ...
SMPM Female to SMA Male 12" Cable Assembly for .047 SuperFlex Cable
SV Microwave presents the SMPM Female to SMA Male 12" Cable Assembly for .047 SuperFlex Cable" 7032-7777. ... PBB, PBDE, lead, DEHP, BBP, DBP and DIBP above defined thresholds. Products indicated as compliant with exemption contain one or more of these substances above the prohibition thresholds, but are compliant by claiming one or more valid ...
905 series sma | Amphenol Global Search | Amphenol
16 SMA Connectors (in millimeters) Unmatched Real Estate Savings High quality . connectors (SMA, 2.92 mm, 1.85 mm) Compression mounts to PCB quickly . and easily Multiple high speed . 2.54 mm footprint.047” durable . coax cables Strain relief. Solderless footprint on PCB eliminates wasted components. Patented field replaceable interface.
SMA PCB End Launch Jack 50 Ohm | 132323 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm. Downloads. 132323 STP 3D Model (Size: 339 kb ) 132323 PDF Customer Drawing (Size: 63 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
connectors | Amphenol Global Search | Amphenol
Micro-Miniature Circular Connectors with Immense Capabilities. Our 2M portfolio features a full range of micro-miniature solutions for power and signal needs including our 2M Micro 38999 product line, the Bantam Micro-Bayonet series, the Multi-Media Ruggedized (MRC) connectors, the 2M Space Saver right-angle EMI/RFI low-profile plug and backshell combination, the Warrior Grip Series designed ...
SMA Cap for Female Connector With Chain | 202112-12
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
Series Five Lightweight Military Circular Connectors
Amphenol Series Five Connectors combine all capabilities of D38999 connectors in a lighter, smaller, and more compact package to support aerospace application Products; Technologies ... Series Five Catalog Amphenol circular connector combining all of the capabilities of the traditional 38999 style connector in a lighter, smaller, and more ...
TNC Straight PCB Jack Through Hole 50 Ohm | 122440 - Amphenol RF
SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; SMA to FME Adapters; SMA to HD-BNC Adapters; SMA to HD-EFI Adapters; SMA to MCX Adapters; SMA to Mini-UHF Adapters; SMA to MMCX Adapters; SMA to N-Type Adapters; SMA ...
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MMCX to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to SMA Adapters designed for radio frequency applications. MMCX to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
CA Series Connectors Catalog High Speed | Compression Mount
Low profile coaxial and custom pattern connectors Optical High speed input data rates in cost effective and real-estate friendly form factors. Ardent optical connectors have been extensively tested at 32 Gbps transmission speeds, and provide the critically low loss interface between backplane. The scalability of CR™ connector technology ...
SMA Straight Jack Bulkhead Round Post 50 Ohm | 901-9841 - Amphenol RF
RF Connector SMA Straight Jack Bulkhead Round Post 50 Ohm. Downloads. 901-9841 PDF Customer Drawing (Size: 151 kb) 901-9841 IGS 3D Model (Size: 1643 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
LiteTouch | Solderless PCB Connectors - SV Microwave
Electrical SMA 2.92mm 2.4mm 1.85mm Impedance 50Ω 50Ω 50Ω 50Ω Max Frequency 26.5 GHz 40 GHz 50 GHz 67 GHz Mechanical SMA 2.92mm 2.4mm 1.85mm Intermateability 2.92mm SMA 1.85mm 2.4mm Recommended Mating Torque 7 - 10 in - lbs 7 - 10 in - lbs 5 - 7 in - lbs 5 - 7 in - lbs Recommended Board Mount Torque 12 in - oz 12 in - oz 12 in - oz 12 in - oz
SMA to N-Type Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to N-Type Cable Assemblies designed for radio frequency applications. SMA to N-Type Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
Amphenol
MS/PT connectors. See coax contact information pages at the end of this catalog. Printed Circuit Board Tail Contacts PT bayonet connectors in box mounting receptacle and jam nut receptacle styles are available with printed circuit board contacts. Standard PCB tails for MIL-DTL-26482 connectors have gold plating, .0050 inches over nickel.
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
RF Connector SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm. Downloads. 132257 STP 3D Model (Size: 491 kb ) 132257 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to)